Australia
FREE Delivery on Orders over AUD99 (Inc. GST)
Specialty Fiber Cables
Categories
76 Results
Sort by:
Sort by: Popularity
OS2 SC to SC APC Simplex Armored OFCR Fiber Patch Cable, 1m (3ft)
Hot
2m (7ft)3m (10ft)5m (16ft)10m (33ft)15m (49ft)20m (66ft)30m (98ft)+NaN

OS2 SC to SC APC Simplex Armored OFCR Fiber Patch Cable, 1m (3ft)

G.657.A1 Fiber | Indoor | Rodents Resistance
AUD6.60
OS2 LC to LC UPC Duplex Armored OFCR Fiber Patch Cable, 1m (3ft)
Hot
2m (7ft)3m (10ft)5m (16ft)10m (33ft)30m (98ft)+NaN

OS2 LC to LC UPC Duplex Armored OFCR Fiber Patch Cable, 1m (3ft)

G.657.A1 Fiber | Indoor | Rodents Resistance
AUD12.00
OS2 LC UPC Duplex Flat Clip Uniboot OFNR Fiber Patch Cable, 1m (3ft)
Hot
2m (7ft)3m (10ft)5m (16ft)+NaN

OS2 LC UPC Duplex Flat Clip Uniboot OFNR Fiber Patch Cable, 1m (3ft)

Corning G.657.A1 | 2.0mm | Polarity Reversal
AUD18.00
OS2 LC to LC UPC Duplex Industrial TPU Fiber Patch Cable, 10m (33ft)
Hot
5m (16ft)20m (66ft)30m (98ft)+NaN

OS2 LC to LC UPC Duplex Industrial TPU Fiber Patch Cable, 10m (33ft)

G.657.A2 Fiber | Helical Armor | Outdoor
AUD52.00
Customized OS2 LC/SC UPC Duplex Uniboot Fiber Patch Cable
Hot

Customized OS2 LC/SC UPC Duplex Uniboot Fiber Patch Cable

Corning G.657.A1 | High-density Applications
AUD19.00
Specialty Fiber Cables
Categories
Application
Cable Jacket
Filter
76 Results
Sort by:
Sort by: Popularity
Customized OS2 LC/SC UPC Duplex Uniboot Fiber Patch Cable
Hot

Customized OS2 LC/SC UPC Duplex Uniboot Fiber Patch Cable

Corning G.657.A1 | High-density Applications
AUD19.00