FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about OLT3610-08GP4S.
This picture is about OLT3610-08GP4S.
This picture is about OLT3610-08GP4S.
This picture is about OLT3610-08GP4S.
This picture is about OLT3610-08GP4S.
This picture is about OLT3610-08GP4S.
This picture is about OLT3610-08GP4S.
This picture is about OLT3610-08GP4S.
This picture is about OLT3610-08GP4S.
This picture is about OLT3610-08GP4S.

OLT3610-08GP4S, Customized 8-Port GPON OLT with 4 × Gigabit Combo, 4 × 1G SFP and 4 × 10G SFP+ Uplink Ports, AC/DC Power Supply

#192934
#192934

DBA/QoS BCM68621

2.044,42 € (Incl. VAT)
FS P/N: OLT3610-08GP4S
8 Sold
3 Reviews
3 Questions
Power Type:
1x 100~240VAC
10 in Global Warehouse, Get it by 30 May, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Solution Design
2-Year Warranty
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

OLT3610-08GP4S, Customized 8-Port GPON OLT with 4 × Gigabit Combo, 4 × 1G SFP and 4 × 10G SFP+ Uplink Ports, AC/DC Power Supply

OLT3610-08GP4S offers high density in a 1U form factor and can be flexibly applied in FTTx or POL solutions. It consists of 4x 1G COMBO SFP, 4x 1G SFP and 4x 10G SFP+ uplink ports to provide sufficient bandwidth for uplink data transmission, 8x GPON downlink ports to provide 1K terminal ONU access quantity, and 1x CLI and 1x MGMT management ports, which are easy to install and maintain a GPON deployment.
This lightweight OLT device provides users with a high bandwidth of up to 1.25Gbps upstream and 2.5Gbps downstream, supports DBA and QoS dynamic bandwidth allocation, and maximizes the use of bandwidth resources while ensuring communication quality.

Specifications
Uplink Interface
4x 1G RJ45/SFP Combo
4× 1G SFP
4× 10G SFP+
Downlink Interface
8× GPON
DRAM
1024
Flash
32
Backplane
136/176Gbps
MAC Table
24K
IPv4 Routing Table
24K
IPv6 Routing Table
6K
Active VLAN
4094
SVI Number
512
Power Slot
2
Power Supply
1x AC 100-240V
1x DC -36~-72V
2x AC 100-240V
2x DC -36~-72V
1x AC 100-240V+1x DC -36~-72V
Fan Number
3
Air-flow
Left-Right
Power Consumption
Max. 60W
Noise@25°C
<45dBA
Temperature
Operation 0 to 50°C (32 to 122°F)
Storage -40 to 80°C (-40 to 176°F)
Humidity
Operating 10%~85%Storage 5%~95% (Non-condensing)
Dimension (HxWxD)
1.75''x17.52''x11.81'' (44.5x445x300mm)
Weight (Empty)
5.6Kg
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Scenario 1
Scenario 2
See more
Scenario 1
View products
Scenario 2
View products
Scenario 3
View products
Scenario 4
View products
Scenario 5
View products

Features

Support Customized Power Supply
The OLT developed offers you with the flexibility to choose power supply, you can choose from AC、DC、dual AC、dual DC、mixed AC and DC.
Single AC/DC
Meet Different Power Supply Standards
Dual DC/AC
Enhance System Reliability and Flexibility
Mixed AC and DC
Adapt to Specific Power Supply Environments
8× PON Ports Ensure Agile Network Expansion
Provide 8× PON ports which connect up to 128 ONUs per PON port when using PLC splitters. 4× GE Combo ports and 4× 10G SFP+ ports for uplink connectivity.
ITU-T G.984/G.988-compliant
Compatible with Mainstream ONUs
1.25G Uplink, 2.5G Downlink
High-speed Transmission Rate
QoS for Improving Traffic Control
Provides different priorities to different applications, users, or data flows to reduce packet loss,
latency, and jitter on a network.
Uncontrolled traffic causes network congestion and packet loss
Classify and prioritize traffic for optimum efficiency
Visual WebUI for Real-time Management
Check important data, alarms, reports, and much more through WEB management anytime on-site or remotely.
Flexible Management
WEB, CLI, SNMP, TELNET
Real-time Monitoring
Port Status, Log Query
Visual Interface
System Status at a Glance
OLT for Point-to-multipoint FTTx Solutions
GPON OLT can be flexibly connected with OMCI-compliant ONUs to provide point-to-multipoint FTTx solutions which allows the operator to build scalable networks, and can satisfy 20KM long-distance optical fiber access requirement.
20KM Long Distance Transmission
Campus/Institute/Government
Specifications

OLT3610-08GP4S, Customized 8-Port GPON OLT with 4 × Gigabit Combo, 4 × 1G SFP and 4 × 10G SFP+ Uplink Ports, AC/DC Power Supply

OLT3610-08GP4S offers high density in a 1U form factor and can be flexibly applied in FTTx or POL solutions. It consists of 4x 1G COMBO SFP, 4x 1G SFP and 4x 10G SFP+ uplink ports to provide sufficient bandwidth for uplink data transmission, 8x GPON downlink ports to provide 1K terminal ONU access quantity, and 1x CLI and 1x MGMT management ports, which are easy to install and maintain a GPON deployment.
This lightweight OLT device provides users with a high bandwidth of up to 1.25Gbps upstream and 2.5Gbps downstream, supports DBA and QoS dynamic bandwidth allocation, and maximizes the use of bandwidth resources while ensuring communication quality.

Specifications
Uplink Interface
4x 1G RJ45/SFP Combo
4× 1G SFP
4× 10G SFP+
Downlink Interface
8× GPON
DRAM
1024
Flash
32
Backplane
136/176Gbps
MAC Table
24K
IPv4 Routing Table
24K
IPv6 Routing Table
6K
Active VLAN
4094
SVI Number
512
Power Slot
2
Power Supply
1x AC 100-240V
1x DC -36~-72V
2x AC 100-240V
2x DC -36~-72V
1x AC 100-240V+1x DC -36~-72V
Fan Number
3
Air-flow
Left-Right
Power Consumption
Max. 60W
Noise@25°C
<45dBA
Temperature
Operation 0 to 50°C (32 to 122°F)
Storage -40 to 80°C (-40 to 176°F)
Humidity
Operating 10%~85%Storage 5%~95% (Non-condensing)
Dimension (HxWxD)
1.75''x17.52''x11.81'' (44.5x445x300mm)
Weight (Empty)
5.6Kg
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Scenario 1
Scenario 2
See more
Scenario 1
View products
Scenario 2
View products
Scenario 3
View products
Scenario 4
View products
Scenario 5
View products
Features
Support Customized Power Supply
The OLT developed offers you with the flexibility to choose power supply, you can choose from AC、DC、dual AC、dual DC、mixed AC and DC.
Single AC/DC
Meet Different Power Supply Standards
Dual DC/AC
Enhance System Reliability and Flexibility
Mixed AC and DC
Adapt to Specific Power Supply Environments
8× PON Ports Ensure Agile Network Expansion
Provide 8× PON ports which connect up to 128 ONUs per PON port when using PLC splitters. 4× GE Combo ports and 4× 10G SFP+ ports for uplink connectivity.
ITU-T G.984/G.988-compliant
Compatible with Mainstream ONUs
1.25G Uplink, 2.5G Downlink
High-speed Transmission Rate
QoS for Improving Traffic Control
Provides different priorities to different applications, users, or data flows to reduce packet loss,
latency, and jitter on a network.
Uncontrolled traffic causes network congestion and packet loss
Classify and prioritize traffic for optimum efficiency
Visual WebUI for Real-time Management
Check important data, alarms, reports, and much more through WEB management anytime on-site or remotely.
Flexible Management
WEB, CLI, SNMP, TELNET
Real-time Monitoring
Port Status, Log Query
Visual Interface
System Status at a Glance
OLT for Point-to-multipoint FTTx Solutions
GPON OLT can be flexibly connected with OMCI-compliant ONUs to provide point-to-multipoint FTTx solutions which allows the operator to build scalable networks, and can satisfy 20KM long-distance optical fiber access requirement.
20KM Long Distance Transmission
Campus/Institute/Government

Questions & Answers

Customer Reviews

Resources

1.718,00 € (Excl. VAT)

2.044,42 € (Incl. VAT)

10 in Global Warehouse