FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about PLC-132-AB-20-SCA-15.
This picture is about PLC-132-AB-20-SCA-15.
This picture is about PLC-132-AB-20-SCA-15.
This picture is about PLC-132-AB-20-SCA-15.
This picture is about PLC-132-AB-20-SCA-15.
This picture is about PLC-132-AB-20-SCA-15.
This picture is about PLC-132-AB-20-SCA-15.
This picture is about PLC-132-AB-20-SCA-15.

1 x 32 PLC Fiber Splitter, Splice/Pigtailed ABS Module, 2.0mm, SC/APC, Singlemode

Hot #11620
Hot #11620

50:50 ≤16.9dB IL ≤0.3dB PDL Optical Distribution Boxes Racks

55,93 € (Incl. VAT)
FS P/N: PLC-132-AB-20-SCA-15
15.5K Sold
116 Reviews
10 Questions
201 in Global Warehouse, Get it by 28 Jun, 2024
16 in Transit, Get it by 16 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry

1× 32 Fiber PLC Splitter, ABS Box Type, Singlemode, SC/APC

Planar lightwave circuit (PLC) splitter is a type of optical power management device that is fabricated using silica optical waveguide technology to distribute optical signals from Central Office (CO) to multiple premise locations.

Pigtailed ABS splitter is most commonly used in the PON networks. It provides the complete protection for inner optical components and cable, as well as designed for the convenient and reliable installation, but its volume is relatively large. It's mainly used for various connection and distribution products(outdoor fiber distribution box) or network cabinets.

Specifications
Package Style
ABS Module
Configuration Type
1x 32
Fiber Grade
G.657A1
Fiber Mode
Singlemode
Connector Type
SC/APC
Split Ratio
50/50
Input/Output Fiber Diameter
2.0mm
Input/Output Fiber Length
1.5m
Insertion Loss
≤ 16.9dB
Return Loss
≥ 55dB
Loss Uniformity
≤ 1.5dB
Directivity
≥ 55dB
Polarization Dependent Loss
≤ 0.3dB
Temperature Dependent Loss
≤ 0.5dB
Wavelength Dependent Loss
≤ 0.5dB
Operating Bandwidth
1260~1650nm
Dimensions (HxWxD)
0.71"x4.72"x3.15" (18x120x80mm)
Temperature
Operating -40 to 85°C (-40 to 185°F)
Storage -40 to 85°C (-40 to 185°F)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Premium Fiber Splitter Guarantees Stable Transmission

With compact structure and bending insensitive cables, the ABS Module Splitter takes less distortion during use, which ensures reliable optical transmission.

Bend Insensitive Fiber

G.657A1 cables with 10mm min.bend radius allow tighter or bending cable routing.

Nano-zirconia Ceramic Ferrules

Nano-zirconia ceramic ferrules provide 17.0dB max.IL and 55dB min.RL.

SC/APC Connectors

The fibers contain SC/APC connectors for plug and play, no need to splice.

Uniform Distribution of Optical Signal

PLC splitters enable the transmission power at each splitter output port to be the same, which simplifies the network design and reduces the costs.

Widely Used in FTTX Projects and Data Communication Centers

Optical splitter has played an important role in passive optical networks (like EPON, GPON, BPON, FTTX, FTTH, etc.) by allowing a single PON Interface to be shared among many subscribers.

Questions & Answers
Ask a question
All (10)Application (4)Installation (1)Latency (1)Length (1)Power Consumption (1)Waterproof (1)
Customer Reviews
Write a review
(undefined reviews)
4.9
5 stars
4 stars
3 stars
2 stars
1 star
105
11
0
0
0

R***r

United States

September 20, 2023
5.0
First time using FS – I like the product selection and the prices and so far everything’s been great.
Verified Purchase
Helpful 4
Comment 0

R***r

United States

June 08, 2022
5.0
We can talk, learn from, select, and order from FS non-proprietary components and parts. FS is basically a really good vendor of many suppliers for ground commercial applications. Fiber optic technology is often dual use, and industrial is often trying to catch up with commerical technology and follows commercial larger market size to be economical.
Verified Purchase
Helpful 0
Comment 0

C***r

United States

March 03, 2022
5.0
This product worked as advertised. I am most impressed with the service and delivery. I needed this product quickly. FS.com made it happen. I received the delivery in a very timely manner.
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed