FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about SG-5110.
01:09
This picture is about SG-5110.
This picture is about SG-5110.
This picture is about SG-5110.
This picture is about SG-5110.
This picture is about SG-5110.
This picture is about SG-5110.
This picture is about SG-5110.
This picture is about SG-5110.
This picture is about SG-5110.
This picture is about SG-5110.
This picture is about SG-5110.

SG-5110 All in One Multi-WAN Security Gateway with 8 Gigabit Ethernet (GbE) Ports, 1x SFP, 1x SFP+, Up to 10 Gigabit WAN Ports, Built-in WLAN Controller, SPI Firewall, Routing, Load Balancing, IPSec/L2TP VPN and DoS Defense Supported

#108709
#108709

All-in-one Secure VPN 1500 Users

2.853,62 € (Incl. VAT)
FS P/N: SG-5110
94 Sold
22 Reviews
55 Questions
29 in DE Warehouse, Get it by 19 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
Online Installation
3-Year Warranty
30-Day Returns
30-Day Exchange

SG-5110, All in One Multi-WAN Security Gateway, Up to 10 WAN Ports, Supporting 1500 Users

Build your secure and flexible network with next-generation multi-service security gateway. The SG-5110 gateway combines security, routing, wireless controller, SPI firewall and advanced threat mitigation capabilities for cost-effective, secure connectivity across midsize and large network egress.

By consolidating fast, highly available routing, firewall and controller capabilities in a single device, enterprises can remove network complexity, protect and prioritize their resources, and improve user and application experience while lowering total cost of ownership (TCO).

Specifications
CPU
Marvell ARMADA 7040 Quad-Core
Performance
1500 Mbps
Fixed Ports
8x 1000BASE-T, 1x SFP, 1x SFP+
Recommended Users
1500
WAN Ports
9x 1 Gigabit, 1x 10 Gigabit WAN
WAN Load Balancing
Support
USB 2.0
2
IPsec VPN Tunnel
1000
Storage Module
1 TB
Managed APs
FS Wi-Fi 6 APs
Flash Memory
8 GB
Max Number of Managed APs
64
RAM
2GB
Max Power Consumption
25W
Power Supply
100VAC-240VAC, 50-60Hz, 0.65A
Dimensions (HxWxD)
1.72''x17.32''x7.87'' (43.6x440x200mm)
Operating Temperature
32°F to 113°F (0ºC to 45ºC)
Operating Humidity
10% to 90% (Non-condensing)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Comprehensive Optimization of VPN Network Stability

Visual control of traffic within VPN tunnels for easy management of VPN networks.

L7 Deep Packet Inspection (DPI)
Role-based flow control based on username and user group, making it easy to allocate bandwidth.
120 Applications
Lifetime Free Signature Update
Flexible Flow Control Policy
Refined Internet Access Management Strategy

Moderate users' online behavior and easily specify employees' internet access rights and strategies.

Protect Your Business Efficiently

Strongly prevent virus and intruders' attacks to protect your network and data.

Simplify Your Management Tasks
Management via user-friendly web interface to cope with the complex network problems.
Management: Web, CLI, Telnet, SSH
Monitoring: SNMP, RMON, Syslog
Visual Interface: System status at a glance
1000 BASE-T RJ45
8
8
8
SFP
1
1
SFP+
1
1
Fan
Built-in fan
Built-in fan
PoE Standard
IEEE 802.3af/at
Power Budget
135W
Performance
1500 Mbps
500 Mbps
400 Mbps
Storage Module
1TB
1TB
Flash Memory
8GB
8GB
4GB
RAM
2GB
2GB
512MB
WAN Load Balancing
Support (up to 10 WAN Ports)
Support (up to 10 WAN Ports)
Support (up to 2 WAN Ports)
IPsec VPN Tunnel
1000
400
16
Recommended Users
1500
500
300
Managed APs
FS Wi-Fi 6 APs
FS Wi-Fi 6 APs
FS Wi-Fi 6 APs
Max Number of Managed APs
64
64
32
Max Power Consumption
25W
25W
25W
Power Supply
100VAC-240VAC, 50-60Hz, 0.65A
100VAC-240VAC, 50-60Hz, 0.65A
100-240VAC, 50-60Hz, 3A
Dimensions (HxWxD)
1.72''x17.32''x7.87'' (43.6x440x200mm)
1.72''x17.32''x7.87'' (43.6x440x200mm)
1.72''x7.87''x7.87'' (43.6x200x200mm)
Questions & Answers
Ask a question
All (55)Unanswered Questions (2)VPN (10)Product Recommendation (5)Application (4)Management (4)Connection (2)DHCP (2)IPv6 (2)OCN IPoE (2)Port Rate (2)Ports (2)VLAN (2)Built-in Router & Firewall (1)Function (1)IP Configuration (1)NAT (1)SNMP (1)Throughput (1)
Customer Reviews
Write a review
(undefined reviews)
    4.8
    5 stars
    4 stars
    3 stars
    2 stars
    1 star
    18
    4
    0
    0
    0

    Y***h

    United States

    March 30, 2022
    5.0
    You're products, service, and delivery are the best I have experienced. Especially during this crazy supply chain disruption.
    Verified Purchase
    Helpful 0
    Comment 0

    W***e

    United States

    March 21, 2022
    5.0
    Solid gateway for the money, The FS is a reliable, affordable option to get your network up with excellent features. It has a detailed snippet of information on each screen when you set it up, so you know what each feature does. It is straightforward.
    Verified Purchase
    Helpful 0
    Comment 0

    S***d

    Senegal

    February 24, 2022
    5.0
    Great performance, easy to use. Love it, for a smb setting, I would recommend this. Packed with features, and very stable.The client-to-lan VPN, either L2TP or PPTP, works as expected.
    Verified Purchase
    Helpful 0
    Comment 0
    See all reviews
    Resources
    Recently Viewed