FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about 主图.
This picture is about 安装.
This picture is about 端口.
This picture is about 场景.
This picture is about IP68.
This picture is about 覆盖.
This picture is about 全系列.
This picture is about 主图.
This picture is about 安装.
This picture is about 端口.
This picture is about 场景.
This picture is about IP68.
This picture is about 覆盖.
This picture is about 全系列.

AP-T565, Cloud Managed Wi-Fi 6 802.11ax 2400 Mbps Outdoor Access Point, Seamless Roaming & 2x2 MU-MIMO Dual Radios, Built-in Omni-Directional Antenna, Manageable via Airware, Controller or Standalone (Without PoE Injector)

Hot #149657
Hot #149657

Broadcom 1024 Clients Cloud-Managed

379,61 € (Incl. VAT)
FS P/N: AP-T565
552 Sold
16 Reviews
15 Questions
Package:
1-Pack
3-Pack
5-Pack
15 in DE Warehouse, Get it by 03 Jun, 2024
770 in Global Warehouse, Get it by 03 Jun, 2024
40 in Transit, Get it by 03 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Online Installation
Test Support
3-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

FS Wi-Fi 6 802.11ax 2400 Mbps Outdoor Access Point, Seamless Roaming 2x2 MU-MIMO Dual Radios

AP-T565 provides concurrent dual-band with access rates up to 2.4Gbps, 4 spatial streams, and built-in omni-directional antennas. It supports FAT/FIT mode switching and provides one SFP interface and one 10/100/1000M interface with PoE/local power supply. It's housing is designed with IP68 protection for extreme indoor and outdoor environments. It can withstand extreme weather and other environmental conditions, thus significantly reducing installation and maintenance. The built-in Omni-directional antenna enables Wi-Fi coverage in most scenarios. Multi-hop and point-to-multipoint bridging capabilities are also supported to enhance deployment flexibility further.

Specifications
Wired Interfaces
1× 10/100/1000M RJ45, 1× 1G SFP, 1× RJ45 Console port
Dustproof and Waterproof Level
IP68
Wireless Standards
802.11/a/b/g/n/ac/ax
Frequency Band
2.4 GHz and 5 GHz
Max Number of Users
1024
Transmission Rate
2400 Mbps
Recommended Number of Users
64
Multiple SSIDs
32
Antenna Type
Built-in Omnidirectional Antenna
MIMO
2×2
Antenna Gain
2.4 GHz: 2× 4 dBi
5 GHz: 2× 6 dBi
Operating Mode
FAT/FIT AP
Reference Coverage Radius
100m
Dimensions (H×W×D)
9.88"×6.61"×2.52" (251×168×64mm)
Environment
Outdoor
Mount
Ceiling/Pole Mounting
Operating Temperature
-40 to 65°C (-40 to 149°F)
Power Consumption
12.95W
Storage Temperature
-40 to 85°C (-40 to 185°F)
Power Supply
IEEE 802.3af PoE, DC 48V/0.35A
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Warehousing Network Solution
Large Public Venues Network Solution
See more
Warehousing Network Solution
View products
Large Public Venues Network Solution
View products
Park Network Solution
View products

Features

Airware Cloud-Based Network, One Control Center

Allow you to configure and manage 24/7 from one central location to reduce costs and time.

Easily Scale at Your Own Place

Deploy one or tens of thousands of networks quickly through configuration with Airware.

Get Access Anywhere
Outdoor AP with MU-MIMO communicates high-speed Wi-Fi to multiple devices at the same time.
New Wi-Fi 6
Broadcom Chip
All Bands 2400 Mbps
Seamless Roaming
Compatible with Wi-Fi 5
IP68 Rated for Harsh Outdoor Environments

Totally resistant to dust ingress, shock, vibration, and moisture, withstanding the most extreme environments.

360° Signal Surround, 100m Long-Distance Coverage

Equipped with 28dpm high transmit power, good signal coverage for STAs around the AP.

Purpose-Built for the Outdoors

Meet every possible challenge of varied and complex outdoor requirements.

Wireless Standard
802.11a/b/g/n/ac/ax
802.11a/b/g/n/ac/ax
802.11a/b/g/n/ac/ax
802.11a/b/g/n/ac/ax
802.11a/b/g/n/ac/ax
802.11a/b/g/n/ac/ax
Frequency
Dual Radios
Dual Radios
Dual Radios
Dual Radios
Dual Radios
Dual Radios
Max Throughput
2400 Mbps
2400 Mbps
2400 Mbps
2975 Mbps
3000 Mbps
5375 Mbps
Max Client Devices
1024
1024
1024
1024
256
1024
Concurrent Client Devices
64
64
64
32
64
80
Network Interface
1x 10/100/1000M RJ45
1x 10/100/1000M RJ45
1x 10/100/1000M RJ45
1x 100/1000M/2.5G Base-T Ethernet, 4x 10/100/1000M Base-T Ethernet
1x 10/100/1000M Base-T Ethernet, 1x 2.5G SFP
1x 100/1000M/2.5G/5G Ethernet, 1x 5G SFP, 1x 10/100/1000M Base-T RJ45
Power-over-Ethernet
802.3af
802.3af
802.3af
802.3af/at
802.3af
802.3af/at/bt
SSIDs
32
32
32
32
32
32
Management
IP Rating
IP68
IP68
IP41
IP41
IP41
IP51
Recommended For
Stadiums, parking lots
Stadiums, parking lots
SMEs, educational institutions, cafés, entertainment venues
Hotels, student dormitories, hospital wards, and small offices
SMEs, libraries, classrooms
Midsize and large enterprise offices, educational institutions, and business spaces
Environment
Outdoor
Outdoor
Indoor
Indoor
Indoor
Indoor
Mounting
Ceiling/Pole Mounting
Wall/Pole Mounting
Ceiling/Wall Mounting
Wall-Plate
Ceiling/Wall Mounting
Ceiling/Wall Mounting
Dimensions
9.88"x6.61"x2.52" (251×168×64mm)
9.88"x6.61"x2.52" (251×168×64mm)
6.02"x7.59"x1.02" (153x193x26mm)
3.39"x6.69"x1.69" (63x170x48mm)
8.66"x8.66"x1.94" (220×220×49mm)
8.66"x8.66"x2.00" (220x220x51mm)
Specifications

FS Wi-Fi 6 802.11ax 2400 Mbps Outdoor Access Point, Seamless Roaming 2x2 MU-MIMO Dual Radios

AP-T565 provides concurrent dual-band with access rates up to 2.4Gbps, 4 spatial streams, and built-in omni-directional antennas. It supports FAT/FIT mode switching and provides one SFP interface and one 10/100/1000M interface with PoE/local power supply. It's housing is designed with IP68 protection for extreme indoor and outdoor environments. It can withstand extreme weather and other environmental conditions, thus significantly reducing installation and maintenance. The built-in Omni-directional antenna enables Wi-Fi coverage in most scenarios. Multi-hop and point-to-multipoint bridging capabilities are also supported to enhance deployment flexibility further.

Specifications
Wired Interfaces
1× 10/100/1000M RJ45, 1× 1G SFP, 1× RJ45 Console port
Dustproof and Waterproof Level
IP68
Wireless Standards
802.11/a/b/g/n/ac/ax
Frequency Band
2.4 GHz and 5 GHz
Max Number of Users
1024
Transmission Rate
2400 Mbps
Recommended Number of Users
64
Multiple SSIDs
32
Antenna Type
Built-in Omnidirectional Antenna
MIMO
2×2
Antenna Gain
2.4 GHz: 2× 4 dBi
5 GHz: 2× 6 dBi
Operating Mode
FAT/FIT AP
Reference Coverage Radius
100m
Dimensions (H×W×D)
9.88"×6.61"×2.52" (251×168×64mm)
Environment
Outdoor
Mount
Ceiling/Pole Mounting
Operating Temperature
-40 to 65°C (-40 to 149°F)
Power Consumption
12.95W
Storage Temperature
-40 to 85°C (-40 to 185°F)
Power Supply
IEEE 802.3af PoE, DC 48V/0.35A
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Warehousing Network Solution
Large Public Venues Network Solution
See more
Warehousing Network Solution
View products
Large Public Venues Network Solution
View products
Park Network Solution
View products
Features
Airware Cloud-Based Network, One Control Center

Allow you to configure and manage 24/7 from one central location to reduce costs and time.

Easily Scale at Your Own Place

Deploy one or tens of thousands of networks quickly through configuration with Airware.

Get Access Anywhere
Outdoor AP with MU-MIMO communicates high-speed Wi-Fi to multiple devices at the same time.
New Wi-Fi 6
Broadcom Chip
All Bands 2400 Mbps
Seamless Roaming
Compatible with Wi-Fi 5
IP68 Rated for Harsh Outdoor Environments

Totally resistant to dust ingress, shock, vibration, and moisture, withstanding the most extreme environments.

360° Signal Surround, 100m Long-Distance Coverage

Equipped with 28dpm high transmit power, good signal coverage for STAs around the AP.

Purpose-Built for the Outdoors

Meet every possible challenge of varied and complex outdoor requirements.

Wireless Standard
802.11a/b/g/n/ac/ax
802.11a/b/g/n/ac/ax
802.11a/b/g/n/ac/ax
802.11a/b/g/n/ac/ax
802.11a/b/g/n/ac/ax
802.11a/b/g/n/ac/ax
Frequency
Dual Radios
Dual Radios
Dual Radios
Dual Radios
Dual Radios
Dual Radios
Max Throughput
2400 Mbps
2400 Mbps
2400 Mbps
2975 Mbps
3000 Mbps
5375 Mbps
Max Client Devices
1024
1024
1024
1024
256
1024
Concurrent Client Devices
64
64
64
32
64
80
Network Interface
1x 10/100/1000M RJ45
1x 10/100/1000M RJ45
1x 10/100/1000M RJ45
1x 100/1000M/2.5G Base-T Ethernet, 4x 10/100/1000M Base-T Ethernet
1x 10/100/1000M Base-T Ethernet, 1x 2.5G SFP
1x 100/1000M/2.5G/5G Ethernet, 1x 5G SFP, 1x 10/100/1000M Base-T RJ45
Power-over-Ethernet
802.3af
802.3af
802.3af
802.3af/at
802.3af
802.3af/at/bt
SSIDs
32
32
32
32
32
32
Management
IP Rating
IP68
IP68
IP41
IP41
IP41
IP51
Recommended For
Stadiums, parking lots
Stadiums, parking lots
SMEs, educational institutions, cafés, entertainment venues
Hotels, student dormitories, hospital wards, and small offices
SMEs, libraries, classrooms
Midsize and large enterprise offices, educational institutions, and business spaces
Environment
Outdoor
Outdoor
Indoor
Indoor
Indoor
Indoor
Mounting
Ceiling/Pole Mounting
Wall/Pole Mounting
Ceiling/Wall Mounting
Wall-Plate
Ceiling/Wall Mounting
Ceiling/Wall Mounting
Dimensions
9.88"x6.61"x2.52" (251×168×64mm)
9.88"x6.61"x2.52" (251×168×64mm)
6.02"x7.59"x1.02" (153x193x26mm)
3.39"x6.69"x1.69" (63x170x48mm)
8.66"x8.66"x1.94" (220×220×49mm)
8.66"x8.66"x2.00" (220x220x51mm)

Questions & Answers

Customer Reviews

Resources

379,61 € (Incl. VAT)

15 in DE Warehouse
770 in Global Warehouse