FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about AC-224AP.
00:53
This picture is about AC-224AP.
This picture is about AC-224AP.
This picture is about AC-224AP.
This picture is about AC-224AP.
This picture is about AC-224AP.
This picture is about AC-224AP.
This picture is about AC-224AP.
This picture is about AC-224AP.
This picture is about AC-224AP.
This picture is about AC-224AP.
This picture is about AC-224AP.
This picture is about AC-224AP.
This picture is about AC-224AP.
This picture is about AC-224AP.
This picture is about AC-224AP.

AC-224AP, 802.11ax Wireless LAN Controller with 6 Gigabit Ethernet (GbE) Ports, Seamless Wi-Fi Roaming, Manage up to 224 Wi-Fi 6 APs

#108708
#108708

224 APs Cloud-Managed Midsize Campus

2.080,12 € (Incl. VAT)
FS P/N: AC-224AP
170 Sold
21 Reviews
56 Questions
30 in DE Warehouse, Get it by 03 Jun, 2024
66 in Global Warehouse, Get it by 03 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Online Installation
Test Support
3-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

802.11ax Wireless LAN Controller with 6 Gigabit Ethernet (GbE) Ports, Seamless Wi-Fi Roaming, Manage up to 224 Wi-Fi 6 APs

The high capacity wireless controller is ideal for businesses who want to offer services such as voice over Wi-Fi, IP-based video, secure enterprise access and tiered Wi-Fi services in venues such as small and medium enterprises, hotels, education institutions and chain stores.

It can be deployed in any layer 2 or layer 3 network structure without changing any network architecture and hardware equipment to realize the seamless roaming of wireless users in the process of crossing different areas of the entire network, meet the security and session integrity in mobile roaming, and fully meet the data interaction and smooth voice of Wi-Fi voice communication.

Specifications
Service Port
6x 1000BASE-T ports, 2x 1000BASE-T / 1000BASE-X ports (combo)
Console Port
(1) RJ45
SFP Port
2
Throughput
8G
Max Number of Managed APs
224
Max Number of Access Users
7168
Layer
L2/L3
VLAN
4000
Chip
CN6130
MTBF (Hours)
248000
Max Power Consumption
40W
Deployment Mode
Local/Cloud
Rated Voltage
100V~240VAC,50/60Hz,1.5A
Maximum Voltage
264VAC
Operating Temperature
0°C~45°C
Dimensions (HxWxD)
1.71"x17.32"x7.87" (43.6x440x200mm)
Storage Temperature
-40°C~70°C
Humidity
5%~95% (Non-condensing)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Warehousing Network Solution
Hotel Network Solution
See more
Warehousing Network Solution
View products
Hotel Network Solution
View products
Enterprise Network Solution
View products

Features

Cloud-Based Network
Configuration and debugging online optimized remotely with Airware.
Cloud Operation and Maintenance
24H Network Optimization
Real-time Early Warning
Fault Location
Central Management, All Under Control
Professional, centralized Wi-Fi network offers enterprise-class features and capacity for SME.
224 Managed Wi-Fi 5/6 APs
7168 Clients Capacity
8 Gbps Throughput
No Additional License Expence
Wi-Fi That Follows You

With seamless roaming, your devices can keep moving between areas without signal interruption.

Triple Intelligent Control
Optimal and fair bandwidth allocation for smooth network experiences.
Prioritize the allocation of users to APs with fewer existing users to avoid AP overload
Prioritize the allocation of users to APs with small existing data flow to increase the average access bandwidth
Guide terminals that support dual-band to preferentially associate with 5G frequency bands to reduce frequency band congestion
Complete Protection from Online Threats
Create a robust security barrier to avoid attacks and improve data encryption.
User Data Encryption
Rogue AP Detection
RF Security
DHCP Snooping
Anti-ARP Spoofing
Service Ports
6x 1000BASE-T ports, 2x 1000BASE-T/1000BASE-X ports (combo)
6x 10/100/1000M Ports
5x 10/100/1000BASE-T
1x 10/100/1000MBASE-T RJ45, 8 x 1G Combo, 4x 10G SFP+
SFP Ports
2
4
USB Ports
2
2
2
Console Ports
1
1
1
2
Layer
L2/L3
L2/L3
L2/L3
L2/L3
VLAN
4000
4000
4000
4000
Throughput
8G
6G
5G
40G
Max Number of Access Users
7168
1280
1000
32K
Number of Managed APs
224 APs
32 APs
64 APs
Default:128 APs Maximum:1152 APs
Managed APs
FS Wi-Fi 6 APs
FS-AP733C, FS-AP1167C, FS-AP3000C
FS Wi-Fi 6 APs
FS Wi-Fi 6 APs
Management
Dimensions
1.71"x17.32"x7.87" (43.6x440x200mm)
16.92"x9.84"x1.77" (430x250x45mm)
16.92"x9.84"x1.77" (430x250x45mm)
1.71"x17.32"x13.38" (43.6x440x340mm)
Specifications

802.11ax Wireless LAN Controller with 6 Gigabit Ethernet (GbE) Ports, Seamless Wi-Fi Roaming, Manage up to 224 Wi-Fi 6 APs

The high capacity wireless controller is ideal for businesses who want to offer services such as voice over Wi-Fi, IP-based video, secure enterprise access and tiered Wi-Fi services in venues such as small and medium enterprises, hotels, education institutions and chain stores.

It can be deployed in any layer 2 or layer 3 network structure without changing any network architecture and hardware equipment to realize the seamless roaming of wireless users in the process of crossing different areas of the entire network, meet the security and session integrity in mobile roaming, and fully meet the data interaction and smooth voice of Wi-Fi voice communication.

Specifications
Service Port
6x 1000BASE-T ports, 2x 1000BASE-T / 1000BASE-X ports (combo)
Console Port
(1) RJ45
SFP Port
2
Throughput
8G
Max Number of Managed APs
224
Max Number of Access Users
7168
Layer
L2/L3
VLAN
4000
Chip
CN6130
MTBF (Hours)
248000
Max Power Consumption
40W
Deployment Mode
Local/Cloud
Rated Voltage
100V~240VAC,50/60Hz,1.5A
Maximum Voltage
264VAC
Operating Temperature
0°C~45°C
Dimensions (HxWxD)
1.71"x17.32"x7.87" (43.6x440x200mm)
Storage Temperature
-40°C~70°C
Humidity
5%~95% (Non-condensing)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Warehousing Network Solution
Hotel Network Solution
See more
Warehousing Network Solution
View products
Hotel Network Solution
View products
Enterprise Network Solution
View products
Features
Cloud-Based Network
Configuration and debugging online optimized remotely with Airware.
Cloud Operation and Maintenance
24H Network Optimization
Real-time Early Warning
Fault Location
Central Management, All Under Control
Professional, centralized Wi-Fi network offers enterprise-class features and capacity for SME.
224 Managed Wi-Fi 5/6 APs
7168 Clients Capacity
8 Gbps Throughput
No Additional License Expence
Wi-Fi That Follows You

With seamless roaming, your devices can keep moving between areas without signal interruption.

Triple Intelligent Control
Optimal and fair bandwidth allocation for smooth network experiences.
Prioritize the allocation of users to APs with fewer existing users to avoid AP overload
Prioritize the allocation of users to APs with small existing data flow to increase the average access bandwidth
Guide terminals that support dual-band to preferentially associate with 5G frequency bands to reduce frequency band congestion
Complete Protection from Online Threats
Create a robust security barrier to avoid attacks and improve data encryption.
User Data Encryption
Rogue AP Detection
RF Security
DHCP Snooping
Anti-ARP Spoofing
Service Ports
6x 1000BASE-T ports, 2x 1000BASE-T/1000BASE-X ports (combo)
6x 10/100/1000M Ports
5x 10/100/1000BASE-T
1x 10/100/1000MBASE-T RJ45, 8 x 1G Combo, 4x 10G SFP+
SFP Ports
2
4
USB Ports
2
2
2
Console Ports
1
1
1
2
Layer
L2/L3
L2/L3
L2/L3
L2/L3
VLAN
4000
4000
4000
4000
Throughput
8G
6G
5G
40G
Max Number of Access Users
7168
1280
1000
32K
Number of Managed APs
224 APs
32 APs
64 APs
Default:128 APs Maximum:1152 APs
Managed APs
FS Wi-Fi 6 APs
FS-AP733C, FS-AP1167C, FS-AP3000C
FS Wi-Fi 6 APs
FS Wi-Fi 6 APs
Management
Dimensions
1.71"x17.32"x7.87" (43.6x440x200mm)
16.92"x9.84"x1.77" (430x250x45mm)
16.92"x9.84"x1.77" (430x250x45mm)
1.71"x17.32"x13.38" (43.6x440x340mm)

Questions & Answers

Customer Reviews

Resources

2.080,12 € (Incl. VAT)

30 in DE Warehouse
66 in Global Warehouse