The high capacity wireless controller is ideal for offering services such as voice over Wi-Fi, IP-based video, secure enterprise access, and tiered Wi-Fi services in venues such as Large and medium-sized enterprises, and schools. It can be deployed in any Layer 2 or Layer 3 network structure without changing any network architecture or hardware equipment, enabling wireless users to roam seamlessly across different areas of the network, meeting the security and session integrity of mobile roaming, and fully satisfying the data interaction and smooth voice of Wi-Fi voice communications.
Click to open expanded view
AC-7072, 802.11ax Wireless LAN Controller with 8 Gigabit Combo Ports, 4x 10 Gb SFP+, Seamless Wi-Fi Roaming, Manage 128 APs by Default, Scale to Support up to 1152 APs
#149659
#149659
6.064,24 € (Incl. VAT)
FS P/N: AC-7072
15 Sold
3 Reviews
5 Questions
14 in Global Warehouse, Get it by 28 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Online Installation
3-Year Warranty
30-Day Returns
30-Day Exchange
AC-7072, 802.11ax Wireless LAN Controller with 8 Gigabit Combo Ports, 4x 10 Gb SFP+, Seamless Wi-Fi Roaming, Manage 128 APs by Default, Scale to Support up to 1152 APs.
Specifications
Service Port
1× 10/100/1000MBASE-T RJ45, 8× 1G Combo, 4× 10G SFP+
Console Port
1
USB Port
2
Throughput
40Gbps
Default Number of Managed APs
128
Max Number of Managed APs
1152
Max Number of Access Users
32K
Layer
L2/L3
VLAN
4000
Max Power Consumption
70W
Dimensions (HxWxD)
1.71"×17.32"×13.38" (43.6×440×340mm)
Deployment Mode
Local/Cloud
Operating Humidity
10%~90% RH (Non-condensing)
Input Voltage
100VAC~240VAC, 50Hz~60Hz
Storage Temperature
-40°C~70°C
Operating Temperature
-5°C~50°C
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Features
Cloud-Based Network
Configuration and debugging online optimized remotely with Airware.
Cloud Operation and Maintenance
24H Network Optimization
Real-time Early Warning
Fault Location
Central Management, All Under Control
Professional, centralized Wi-Fi network offers enterprise-class features and capacity for SME.
128 Managed Wi-Fi 5/6 APs
32K Clients Capacity
40 Gbps Throughput
5 Paid AC Licenses Additionally
Wi-Fi That Follows You
With seamless roaming, your devices can keep moving between areas without signal interruption.
Triple Intelligent Control
Optimal and fair bandwidth allocation for smooth network experiences.
Prioritize the allocation of users to APs with fewer existing users to avoid AP overload
Prioritize the allocation of users to APs with small existing data flow to increase the average access bandwidth
Guide terminals that support dual-band to preferentially associate with 5G frequency bands to reduce frequency band congestion
Complete Protection from Online Threats
Create a robust security barrier to avoid attacks and improve data encryption.
User Data Encryption
RF Security
DHCP Snooping
Anti-ARP Spoofing
Service Ports | 1x 10/100/1000MBASE-T RJ45, 8 x 1G Combo, 4x 10G SFP+ | 6x 10/100/1000M Ports | 5x 10/100/1000BASE-T | 6x 1000BASE-T ports, 2x 1000BASE-T/1000BASE-X ports (combo) |
SFP Ports | 4 | — | — | 2 |
USB Ports | 2 | 2 | — | 2 |
Console Ports | 2 | 1 | 1 | 1 |
Layer | L2/L3 | L2/L3 | L2/L3 | L2/L3 |
VLAN | 4000 | 4000 | 4000 | 4000 |
Throughput | 40G | 6G | 5G | 8G |
Max Number of Access Users | 32K | 1280 | 1000 | 7168 |
Number of Managed APs | Default:128 APs Maximum:1152 APs | 32 APs | 64 APs | 224 APs |
Managed APs | FS Wi-Fi 6 APs | FS-AP733C, FS-AP1167C, FS-AP3000C | FS Wi-Fi 6 APs | FS Wi-Fi 6 APs |
Management | — | |||
Dimensions | 1.71"x17.32"x13.38" (43.6x440x340mm) | 16.92"x9.84"x1.77" (430x250x45mm) | 7.87"x4.33"x0.98" (200x110x25mm) | 1.71"x17.32"x7.87" (43.6x440x200mm) |
Videos
See more
Questions & Answers
Ask a question
All (5)Controller (2)Application (1)Features (1)Users Number (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
3
0
0
0
0
E***i
United States
February 05, 2023
This AC supports airware cloud managemen and web management, it's very convenient for me. I've bought many different competitor product lines over the years and nothing compares to the quality, ease of use, reliability and service that comes with the new FS products. I have several sites deployed with these products for various customers and I couldn't be more pleased. And when I have a configuration question or need help troubleshooting an issue the support team at FS is always there. I will continue to deploy these products at every client site I can.
Verified Purchase
Helpful 2
Comment 0C***l
United Kingdom
January 27, 2023
Last year, we were running in to signal/coverage problems with our shopping mall Wi-Fi. I’d been reading about the mesh Wi-Fi systems, decided to give the system from FS a try. The setup was easy, and it solved our coverage problems.The controller provides the web management interface of the AC, which not only makes it easy to get wireless configuration, but also can
operate the wireless network as a whole. Through the web interface of the AC, it can not only manage the AP, but also manage the users connected to the AP, and can limit the speed and connection of users. Network access and other behaviors are convenient for me to operation and maintenance to plan and operate wireless.
operate the wireless network as a whole. Through the web interface of the AC, it can not only manage the AP, but also manage the users connected to the AP, and can limit the speed and connection of users. Network access and other behaviors are convenient for me to operation and maintenance to plan and operate wireless.
Verified Purchase
Helpful 5
Comment 0H***n
United States
January 23, 2023
I bought this AC to manage more than 90 access points in my campus. I may increase the number of APs in the future, but the FS merchant told me that this AC can purchase additional licenses to manage more APs, and can manage up to 1152 indivual. I'm very happy about that. It is also very convenient to manage through Airware Cloud Platform, and the operation manual is very detailed. Will continue to purchase more network equipment from FS.
Verified Purchase
Helpful 5
Comment 0See all reviews
Resources
Recently Viewed