FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about AP-W6D2400C.
This picture is about AP-W6D2400C.
This picture is about AP-W6D2400C.
This picture is about AP-W6D2400C.
This picture is about AP-W6D2400C.
This picture is about AP-W6D2400C.
This picture is about AP-W6D2400C.
This picture is about AP-W6D2400C.
This picture is about AP-W6D2400C.
This picture is about AP-W6D2400C.
This picture is about AP-W6D2400C.
This picture is about AP-W6D2400C.

AP-W6D2400C, Cloud Managed Wi-Fi 6 802.11ax 2400 Mbps Wireless Access Point, Seamless Roaming & 2 × 2 MU-MIMO Dual Radios, Manageable via Airware, Controller or Standalone (Without PoE Injector)

Hot #108705
Hot #108705

Broadcom 1024 Clients Entry-Level

229,00 € (Excl. VAT)
FS P/N: AP-W6D2400C
272,51 € (Incl. VAT)
FS P/N: AP-W6D2400C
1.8K Sold
30 Reviews
81 Questions
Package:
1-Pack
3-Pack
5-Pack
22 in DE Warehouse, Get it by 23 May, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Online Installation
Test Support
3-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

FS Wi-Fi 6 802.11ax 2400 Mbps Wireless Access Point, Seamless Roaming 2x2 MU-MIMO Dual Radios

Equipped with the latest and fastest Wi-Fi 6 (802.11ax) technology, AP-W6D2400C is built to provide your business with next-level coverage, ease of installation and management. It supports 2x2 MU-MIMO, and can simultaneously deliver services on the 2.4 GHz and 5 GHz bands, supporting 2.4 GHz to 5 GHz switchover, achieving a rate of up to 2400 Mbps in dual-5GHz bands. With built-in smart antennas that enable signals to follow Stations (STAs), providing better coverage, the AP is ideal for small and medium enterprises (SMEs), education institutions, cafes, and entertainment venues.

Specifications
Wired Interfaces
1x 10/100/1000M RJ45
AP Chip
BCM47622
Wireless Standards
802.11a/b/g/n/ac/ac Wave2/ax
Frequency Band
2.4 GHz and 5 GHz
Max Number of Users
1024
Transmission Rate
2400 Mbps
Recommended Number of Users
64
Multiple SSIDs
32
Antenna Type
Integrated Antenna
MIMO
2×2
Antenna Gain
2.4 GHz: 2× 3 dBi
5 GHz: 2× 3 dBi
Operating Mode
FAT/FIT AP
Reference Coverage Radius
15~20m
Dimensions (HxWxD)
6.02"x7.59"x1.02" (153x193x26mm)
Environment
Indoor
Mount
Ceiling/Wall
Operating Temperature
-10 to 50°C (50 to 122°F)
Power Consumption
12.95W
Storage Temperature
-40 to 70°C (40 to 158°F)
Power Supply
IEEE 802.3af PoE, DC 48V/0.3A
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Enterprise Network Solution
Hotel Network Solution
See more
Enterprise Network Solution
View products
Hotel Network Solution
View products
Smart Retail Network Solution
View products

Features

Wi-Fi 6, The End of Slow Networking
Every user will get smooth, consistent fast connections, every time.
Broadcom Chip
All Bands 2400 Mbps
1024 Connected Devices
Compatible with Wi-Fi 5
Flexible Scale at Your Own Place

Deploy one or tens of thousands of networks quickly through configuration with Airware.

Wi-Fi That Follows You

With seamless roaming, your devices can keep moving between areas without signal interruption.

Enterprise Level Security You Can Trust
Protect network security with stronger encryption and rogue device monitoring.
Rogue AP Detection
DHCP Snooping
Anti-ARP Spoofing
Airware Cloud-based Network, One Control Center
Allow you to configure and manage 24/7 from one central location to reduce costs and time.
Manage Anytime, Anywhere
Visual Monitoring
Privacy Protection
Wireless Standard
802.11a/b/g/n/ac/ax
802.11a/b/g/n/ac/ax
802.11a/b/g/n/ac/ax
802.11a/b/g/n/ac/ax
802.11a/b/g/n/ac/ax
802.11a/b/g/n/ac/ax
Frequency
Dual Radios
Dual Radios
Dual Radios
Dual Radios
Dual Radios
Dual Radios
Max Throughput
2400 Mbps
2975 Mbps
3000 Mbps
5375 Mbps
2400 Mbps
2400 Mbps
Max Client Devices
1024
1024
256
1024
1024
1024
Concurrent Client Devices
64
32
64
80
64
64
Network Interface
1x 10/100/1000M RJ45
1x 100/1000M/2.5G Base-T Ethernet, 4x 10/100/1000M Base-T Ethernet
1x 10/100/1000M Base-T Ethernet, 1x 2.5G SFP
1x 100/1000M/2.5G/5G Ethernet, 1x 5G SFP, 1x 10/100/1000M Base-T RJ45
1x 10/100/1000M RJ45
1x 10/100/1000M RJ45
Power-over-Ethernet
802.3af
802.3af/at
802.3af
802.3af/at/bt
802.3af
802.3af
SSIDs
32
32
32
32
32
32
Management
IP Rating
IP41
IP41
IP41
IP51
IP68
IP68
Recommended For
SMEs, educational institutions, cafés, entertainment venues
Hotels, student dormitories, hospital wards, and small offices
SMEs, libraries, classrooms
Midsize and large enterprise offices, educational institutions, and business spaces
Stadiums, parking lots
Stadiums, parking lots
Environment
Indoor
Indoor
Indoor
Indoor
Outdoor
Outdoor
Mounting
Ceiling/Wall Mounting
Wall-Plate
Ceiling/Wall Mounting
Ceiling/Wall Mounting
Ceiling/Pole Mounting
Wall/Pole Mounting
Dimensions
6.02"x7.59"x1.02" (153x193x26mm)
3.39"x6.69"x1.69" (86x170x43mm)
8.66"x8.66"x1.94" (220×220×49mm)
8.98"x8.98"x 2.00"(230x230x51mm)
9.88"x6.61"x2.52" (251×168×64mm)
9.88"x6.61"x2.52" (251×168×64mm)

Videos

Specifications

FS Wi-Fi 6 802.11ax 2400 Mbps Wireless Access Point, Seamless Roaming 2x2 MU-MIMO Dual Radios

Equipped with the latest and fastest Wi-Fi 6 (802.11ax) technology, AP-W6D2400C is built to provide your business with next-level coverage, ease of installation and management. It supports 2x2 MU-MIMO, and can simultaneously deliver services on the 2.4 GHz and 5 GHz bands, supporting 2.4 GHz to 5 GHz switchover, achieving a rate of up to 2400 Mbps in dual-5GHz bands. With built-in smart antennas that enable signals to follow Stations (STAs), providing better coverage, the AP is ideal for small and medium enterprises (SMEs), education institutions, cafes, and entertainment venues.

Specifications
Wired Interfaces
1x 10/100/1000M RJ45
AP Chip
BCM47622
Wireless Standards
802.11a/b/g/n/ac/ac Wave2/ax
Frequency Band
2.4 GHz and 5 GHz
Max Number of Users
1024
Transmission Rate
2400 Mbps
Recommended Number of Users
64
Multiple SSIDs
32
Antenna Type
Integrated Antenna
MIMO
2×2
Antenna Gain
2.4 GHz: 2× 3 dBi
5 GHz: 2× 3 dBi
Operating Mode
FAT/FIT AP
Reference Coverage Radius
15~20m
Dimensions (HxWxD)
6.02"x7.59"x1.02" (153x193x26mm)
Environment
Indoor
Mount
Ceiling/Wall
Operating Temperature
-10 to 50°C (50 to 122°F)
Power Consumption
12.95W
Storage Temperature
-40 to 70°C (40 to 158°F)
Power Supply
IEEE 802.3af PoE, DC 48V/0.3A
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Enterprise Network Solution
Hotel Network Solution
See more
Enterprise Network Solution
View products
Hotel Network Solution
View products
Smart Retail Network Solution
View products
Features
Wi-Fi 6, The End of Slow Networking
Every user will get smooth, consistent fast connections, every time.
Broadcom Chip
All Bands 2400 Mbps
1024 Connected Devices
Compatible with Wi-Fi 5
Flexible Scale at Your Own Place

Deploy one or tens of thousands of networks quickly through configuration with Airware.

Wi-Fi That Follows You

With seamless roaming, your devices can keep moving between areas without signal interruption.

Enterprise Level Security You Can Trust
Protect network security with stronger encryption and rogue device monitoring.
Rogue AP Detection
DHCP Snooping
Anti-ARP Spoofing
Airware Cloud-based Network, One Control Center
Allow you to configure and manage 24/7 from one central location to reduce costs and time.
Manage Anytime, Anywhere
Visual Monitoring
Privacy Protection
Wireless Standard
802.11a/b/g/n/ac/ax
802.11a/b/g/n/ac/ax
802.11a/b/g/n/ac/ax
802.11a/b/g/n/ac/ax
802.11a/b/g/n/ac/ax
802.11a/b/g/n/ac/ax
Frequency
Dual Radios
Dual Radios
Dual Radios
Dual Radios
Dual Radios
Dual Radios
Max Throughput
2400 Mbps
2975 Mbps
3000 Mbps
5375 Mbps
2400 Mbps
2400 Mbps
Max Client Devices
1024
1024
256
1024
1024
1024
Concurrent Client Devices
64
32
64
80
64
64
Network Interface
1x 10/100/1000M RJ45
1x 100/1000M/2.5G Base-T Ethernet, 4x 10/100/1000M Base-T Ethernet
1x 10/100/1000M Base-T Ethernet, 1x 2.5G SFP
1x 100/1000M/2.5G/5G Ethernet, 1x 5G SFP, 1x 10/100/1000M Base-T RJ45
1x 10/100/1000M RJ45
1x 10/100/1000M RJ45
Power-over-Ethernet
802.3af
802.3af/at
802.3af
802.3af/at/bt
802.3af
802.3af
SSIDs
32
32
32
32
32
32
Management
IP Rating
IP41
IP41
IP41
IP51
IP68
IP68
Recommended For
SMEs, educational institutions, cafés, entertainment venues
Hotels, student dormitories, hospital wards, and small offices
SMEs, libraries, classrooms
Midsize and large enterprise offices, educational institutions, and business spaces
Stadiums, parking lots
Stadiums, parking lots
Environment
Indoor
Indoor
Indoor
Indoor
Outdoor
Outdoor
Mounting
Ceiling/Wall Mounting
Wall-Plate
Ceiling/Wall Mounting
Ceiling/Wall Mounting
Ceiling/Pole Mounting
Wall/Pole Mounting
Dimensions
6.02"x7.59"x1.02" (153x193x26mm)
3.39"x6.69"x1.69" (86x170x43mm)
8.66"x8.66"x1.94" (220×220×49mm)
8.98"x8.98"x 2.00"(230x230x51mm)
9.88"x6.61"x2.52" (251×168×64mm)
9.88"x6.61"x2.52" (251×168×64mm)
Videos

Questions & Answers

Customer Reviews

Resources

229,00 € (Excl. VAT)

272,51 € (Incl. VAT)

22 in DE Warehouse