FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about S3910-24TS.
01:25
This picture is about S3910-24TS主多图.
This picture is about S3910-24TS主多图.
This picture is about S3910-24TS主多图.
This picture is about S3910-24TS主多图.
This picture is about S3910-24TS主多图.
This picture is about S3910-24TS.
This picture is about S3910-24TS主多图.
This picture is about S3910-24TS主多图.
This picture is about S3910-24TS主多图.
This picture is about S3910-24TS主多图.
This picture is about S3910-24TS主多图.

S3910-24TS, 24-Port Gigabit Ethernet L2+ Switch, 24 x Gigabit RJ45, with 4 x 10Gb SFP+ Uplinks, Stackable Switch, Broadcom Chip

Hot #108712
Hot #108712

Broadcom Stacking Airware Cloud

769,00 € (Excl. VAT)
FS P/N: S3910-24TS
915,11 € (Incl. VAT)
FS P/N: S3910-24TS
2K Sold
39 Reviews
76 Questions
221 in DE Warehouse, Get it by May 8, 2024
250 in Global Warehouse, Get it by May 17, 2024
30 in Transit, Get it by May 28, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Free Product Trial
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

24-Port Gigabit Ethernet L2+ Managed Switch, 24x Gigabit RJ45, with 4x 10Gb SFP+ Uplinks, Stackable Switch, Broadcom Chip

The S3910-24TS gigabit Layer 2+ stackable managed switch features 24x 10/100/1000BASE-T and 4x 10Gb SFP+ uplinks that is best for complex environment deployment, which resists corrosion, dust and moisture, supports 0°C ~ 50°C operation and 6KV lightning protection. The 24-port gigabit managed switch equipped with 1+1 hot-swappable dual power supplies, supports 4 units virtual stacking to deliver redundancy, simple management and resilience of network capacity. Further, with Broadcom BCM56150 switch chip, S3910-24TS can provide 128 Gbps switching capacity and 96 Mpps forwarding rate to deliver higher network performance. Besides, supporting IPv4/IPv6 and rich layer 3 routing features (static routing, OSPF, RIP, RIPng and etc.), the gigabit switch enables flexible deployment for diverse networking demands.

Specifications
Ports
24x 10/100/1000BASE-T RJ45 | 4x 1G/10G SFP+
Total Number of IPv4/IPv6 Routes
500
Stackability
Up to 4 Units
MAC Address
16K
Switching Capacity
128 Gbps
ARP Table
1,000
Forwarding Rate
96 Mpps
Input Voltage
100-240VAC, 50-60Hz, 2A
SDRAM
512MB
Max. Power Consumption
27W
Flash Memory
256MB
Rack Space
1U
Packet Buffer
1.5MB
Dimensions (HxWxD)
1.72''x17.32''x9.69'' (43.6x440x246.1mm)
Power Supply
2 (1+1 Redundancy) Hot-swappable
Operating Temperature
0 to 50ºC (32 to 122°F)
Fan Number
1 Built-in
Mounting Methods
Desktop or Rackmount or Wall-mount
Airflow
Right-to-Left
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Retail Networking Solution Based on Airware
Retail Networking Solution Based on Airware
View products
10G Interconnect
View products

Features

Cloud Platform Enables Unified Management of Branch Networks

Airware unifies the management of network devices, suitable for industries that have branches, like hotel chains, retail chains, company branches, university branches, etc.

24 Auto-negotiation Ports Enable Diverse Network Demands
24 Gigabit RJ45 ports allow to connect multiple devices according to different bandwidth, offering more flexible network connection.
BCM56150
Broadcom Chip
128 Gbps
Switching Capacity
96 Mpps
Forwarding Rate
Traditional 3-Tier Design of Core, Aggregation, and Access
High-Performance Stacking Simplifying Scalable Growth
Enabling the stacking capability of up to four S3910-24TS switches facilitates scalability and streamlines management processes.

Stacking Port
4
Stacking Distance
1M (Max)
Stacking Bandwidth
160 Gbps
Dual Redundant Power Supplies and One Smart Fan

PSUs can be removed/replaced without shutting down the system, variable-speed fan with right-to-left airflow for superior cooling, noise and power reduction.

SSH (Secure Shell) Protocol Provides Secure Remote Access

SSH uses the key login function to encrypt and verify network data, provide secure remote access connections to network devices, and effectively ensure the development of users' network services.

DHCP Accelerates Network Deployment

DHCP (Dynamic Host Configure Protocol) dynamically allocates IP addresses, simplifies IP address management, and saves more management time.

Enhanced Hardware Protection Ensures Stable Data Transmission
Design protection for key components ensure stable operation in complex application environment, and help prolong the product life.
≥6KV Lightning Protection
Anti-corrosion
Dust-resistance
Moisture-proof
Flexible Management Options
Innovative design supports CLI and easy-to-use Web GUI eliminating rip and replace of equipment as network management needs grow.
Management
WEB, CLI, Telnet, SSH
Monitoring
SNMP, RMON, Syslog
Airware Cloud-based Network, One Control Center
Allow you to configure and manage 24/7 from one central location to reduce costs and time.
Manage Anytime, Anywhere
Visual Monitoring
Privacy Protection
RJ45 Ports
24x 1000BASE-T
24x 1000BASE-T
48x 1000BASE-T
48x 1000BASE-T
8x 1000BASE-T(8 Combo)
SFP Ports
4x 1G SFP
28x 1G SFP
48x 1G SFP
SFP+ Ports
4x 10G SFP+
4x 10G SFP+
4x 10G SFP+
4x 10G SFP+
4x 10G SFP+
Management Layer
L2+
L2+
L2+
L3
L3
L3
Hardware Stacking
Up to 4 Units
Up to 4 Units
Up to 4 Units
Up to 8 Units
Up to 8 Units
Up to 8 Units
1+1 Hot-swappable Power Supplies
yes
yesyesyesyes
QoS, IGMP Snooping, Link Aggregation, IPv6, L3 Static Routing, RIP, OSPF
yesyesyesyesyesyes
Advanced Routing Protocol (BGP/ISIS)
yesyesyes
Advanced Security
yesyesyesyesyesyes
Specifications

24-Port Gigabit Ethernet L2+ Managed Switch, 24x Gigabit RJ45, with 4x 10Gb SFP+ Uplinks, Stackable Switch, Broadcom Chip

The S3910-24TS gigabit Layer 2+ stackable managed switch features 24x 10/100/1000BASE-T and 4x 10Gb SFP+ uplinks that is best for complex environment deployment, which resists corrosion, dust and moisture, supports 0°C ~ 50°C operation and 6KV lightning protection. The 24-port gigabit managed switch equipped with 1+1 hot-swappable dual power supplies, supports 4 units virtual stacking to deliver redundancy, simple management and resilience of network capacity. Further, with Broadcom BCM56150 switch chip, S3910-24TS can provide 128 Gbps switching capacity and 96 Mpps forwarding rate to deliver higher network performance. Besides, supporting IPv4/IPv6 and rich layer 3 routing features (static routing, OSPF, RIP, RIPng and etc.), the gigabit switch enables flexible deployment for diverse networking demands.

Specifications
Ports
24x 10/100/1000BASE-T RJ45 | 4x 1G/10G SFP+
Total Number of IPv4/IPv6 Routes
500
Stackability
Up to 4 Units
MAC Address
16K
Switching Capacity
128 Gbps
ARP Table
1,000
Forwarding Rate
96 Mpps
Input Voltage
100-240VAC, 50-60Hz, 2A
SDRAM
512MB
Max. Power Consumption
27W
Flash Memory
256MB
Rack Space
1U
Packet Buffer
1.5MB
Dimensions (HxWxD)
1.72''x17.32''x9.69'' (43.6x440x246.1mm)
Power Supply
2 (1+1 Redundancy) Hot-swappable
Operating Temperature
0 to 50ºC (32 to 122°F)
Fan Number
1 Built-in
Mounting Methods
Desktop or Rackmount or Wall-mount
Airflow
Right-to-Left
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Retail Networking Solution Based on Airware
Retail Networking Solution Based on Airware
View products
10G Interconnect
View products
Features
Cloud Platform Enables Unified Management of Branch Networks

Airware unifies the management of network devices, suitable for industries that have branches, like hotel chains, retail chains, company branches, university branches, etc.

24 Auto-negotiation Ports Enable Diverse Network Demands
24 Gigabit RJ45 ports allow to connect multiple devices according to different bandwidth, offering more flexible network connection.
BCM56150
Broadcom Chip
128 Gbps
Switching Capacity
96 Mpps
Forwarding Rate
Traditional 3-Tier Design of Core, Aggregation, and Access
High-Performance Stacking Simplifying Scalable Growth
Enabling the stacking capability of up to four S3910-24TS switches facilitates scalability and streamlines management processes.

Stacking Port
4
Stacking Distance
1M (Max)
Stacking Bandwidth
160 Gbps
Dual Redundant Power Supplies and One Smart Fan

PSUs can be removed/replaced without shutting down the system, variable-speed fan with right-to-left airflow for superior cooling, noise and power reduction.

SSH (Secure Shell) Protocol Provides Secure Remote Access

SSH uses the key login function to encrypt and verify network data, provide secure remote access connections to network devices, and effectively ensure the development of users' network services.

DHCP Accelerates Network Deployment

DHCP (Dynamic Host Configure Protocol) dynamically allocates IP addresses, simplifies IP address management, and saves more management time.

Enhanced Hardware Protection Ensures Stable Data Transmission
Design protection for key components ensure stable operation in complex application environment, and help prolong the product life.
≥6KV Lightning Protection
Anti-corrosion
Dust-resistance
Moisture-proof
Flexible Management Options
Innovative design supports CLI and easy-to-use Web GUI eliminating rip and replace of equipment as network management needs grow.
Management
WEB, CLI, Telnet, SSH
Monitoring
SNMP, RMON, Syslog
Airware Cloud-based Network, One Control Center
Allow you to configure and manage 24/7 from one central location to reduce costs and time.
Manage Anytime, Anywhere
Visual Monitoring
Privacy Protection
RJ45 Ports
24x 1000BASE-T
24x 1000BASE-T
48x 1000BASE-T
48x 1000BASE-T
8x 1000BASE-T(8 Combo)
SFP Ports
4x 1G SFP
28x 1G SFP
48x 1G SFP
SFP+ Ports
4x 10G SFP+
4x 10G SFP+
4x 10G SFP+
4x 10G SFP+
4x 10G SFP+
Management Layer
L2+
L2+
L2+
L3
L3
L3
Hardware Stacking
Up to 4 Units
Up to 4 Units
Up to 4 Units
Up to 8 Units
Up to 8 Units
Up to 8 Units
1+1 Hot-swappable Power Supplies
yes
yesyesyesyes
QoS, IGMP Snooping, Link Aggregation, IPv6, L3 Static Routing, RIP, OSPF
yesyesyesyesyesyes
Advanced Routing Protocol (BGP/ISIS)
yesyesyes
Advanced Security
yesyesyesyesyesyes

Questions & Answers

Customer Reviews

Resources

769,00 € (Excl. VAT)

915,11 € (Incl. VAT)

221 in DE Warehouse
250 in Global Warehouse