FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about S3400-48T4SP.
00:56
This picture is about S3400-48T4SP.
This picture is about S3400-48T4SP.
This picture is about S3400-48T4SP.
This picture is about S3400-48T4SP.
This picture is about S3400-48T4SP.
This picture is about S3400-48T4SP.
This picture is about S3400-48T4SP.
This picture is about S3400-48T4SP.
This picture is about S3400-48T4SP.
This picture is about S3400-48T4SP.
This picture is about S3400-48T4SP.
This picture is about S3400-48T4SP.
This picture is about S3400-48T4SP.

S3400-48T4SP, 48-Port Gigabit Ethernet L2+ PoE+ Switch, 48 x PoE+ Ports @370W, with 4 x 10Gb SFP+ Uplinks, AC+DC Power Supplies

Hot #90132
Hot #90132

370W Voice VLAN LACP

1.056,72 € (Incl. VAT)
FS P/N: S3400-48T4SP
4.8K Sold
34 Reviews
80 Questions
95 in DE Warehouse, Get it by 23 May, 2024
7 in Global Warehouse, Get it by 31 May, 2024
30 in Transit, Get it by 05 Aug, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Free Product Trial
Test Support
4-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

S3400-48T4SP, 48-Port Gigabit Ethernet L2+ PoE+ Switch, 48 x PoE+ Ports @370W, with 4 x 10Gb SFP+ Uplinks, AC+DC Power Supplies

48-Port Managed PoE+ Switch is equipped with 48x 10/100/1000BASE-T ports, 4x 1Gb SFP/10Gb SFP+ uplinks, 48x RJ45 ports support both IEEE 802.3af PoE and IEEE 802.3at PoE+ (up to 30W per port) for powering attached IP phones, wireless access points, or other standards-compliant PoE and PoE+ end network devices. 4x SFP+ uplink ports are provided to support connections to higher layer devices.

This access switch delivers a compact, cost-effective solution for carrier's IP MAN and enterprise networks. Based on the high-performance hardware and FSOS platform, it supports functions such as ACL, QinQ and QoS. Its simple management mode and flexible installation can meet the requirement of any complicated scenario.

Specifications
Ports
48x 10/100/1000BASE-T RJ45 | 4x 10G SFP+
Switching Capacity
176 Gbps
MAC Address
32K
Forwarding Rate
132 Mpps
RAM
256MB
Input Voltage
100-240VAC, 50-60Hz, 6.5A
Flash Memory
16MB (NOR)
Jumbo Frame
9,000
Packet Buffer
4MB
Max. Power Consumption
AC: 47W (400W with PoE)
DC: 40W (400W with PoE)
Power Supply
2 (1AC+1DC)
PoE Budget
AC: 370W
DC: 370W
Fan Number
4 Built-in
PoE Standard
IEEE 802.3af/at
MTBF
>50,000 Hours
Storage Temperature
-40ºC to 70ºC(-40°F to 158°F)
Dimensions (HxWxD)
1.73''x17.32''x11.02''(44x440x280mm)
Operating Temperature
-10 to 50ºC (14 to 122°F)
Mounting Methods
Rackmount
Product Material
Metal
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

10G Network Solutions for Medium and Large Campus
See more
10G Network Solutions for Medium and Large Campus
View products
Wireless Solution
View products
Medium and Large Campus Surveillance Solution
View products
10G Interconnect
View products

Features

Gigabit Port Configuration
48× PoE+ 10/100/1000 Mbps RJ45 ports provide up to 30W per port and total PoE power budget of 370W, together with 4x 10G SFP+ slots for high-speed optical connections.
176 Gbps
Switching Capacity
IEEE 802.3af/at
PoE Standard
370W
Power Budget
Smart PoE+ Support
Compliant with IEEE 802.3af/at PoE standards, it can automatically detect and provide the required power for your PoE devices, which can deliver up to 15.4W and 30W power per port.
Security Management

Administrators can configure, monitor, and troubleshoot the device in a graphical interface.

RJ45 Ports
48x 100/1000BASE-T
8x 100/1000BASE-T
8x 100/1000BASE-T
16x 100/1000BASE-T
24x 100/1000BASE-T
Fiber Ports
4x 10G SFP+
2x 1G SFP
2x 1G SFP
4x 1G SFP (2 Combo)
4x 1G SFP (4 Combo)
PoE Ports
48x PoE+
8x PoE+
8x PoE+
16x PoE+
24x PoE+
PoE Budget
370W
130W
240W
250W
370W
Management Layer
L2+
L2+
L2+
L2+
L2+
Power Supply
2 Built-in
1 Built-in
1 Built-in
1 Built-in
1 Built-in
Fan
4 Built-in Fans
Fanless
2 Built-in Fans
2 Built-in Fans
3 Built-in Fans
QoS, IGMP Snooping, Link Aggregation, IPv6, L3 Static Routing, RIP, OSPF
yesyesyesyesyes
Specifications

S3400-48T4SP, 48-Port Gigabit Ethernet L2+ PoE+ Switch, 48 x PoE+ Ports @370W, with 4 x 10Gb SFP+ Uplinks, AC+DC Power Supplies

48-Port Managed PoE+ Switch is equipped with 48x 10/100/1000BASE-T ports, 4x 1Gb SFP/10Gb SFP+ uplinks, 48x RJ45 ports support both IEEE 802.3af PoE and IEEE 802.3at PoE+ (up to 30W per port) for powering attached IP phones, wireless access points, or other standards-compliant PoE and PoE+ end network devices. 4x SFP+ uplink ports are provided to support connections to higher layer devices.

This access switch delivers a compact, cost-effective solution for carrier's IP MAN and enterprise networks. Based on the high-performance hardware and FSOS platform, it supports functions such as ACL, QinQ and QoS. Its simple management mode and flexible installation can meet the requirement of any complicated scenario.

Specifications
Ports
48x 10/100/1000BASE-T RJ45 | 4x 10G SFP+
Switching Capacity
176 Gbps
MAC Address
32K
Forwarding Rate
132 Mpps
RAM
256MB
Input Voltage
100-240VAC, 50-60Hz, 6.5A
Flash Memory
16MB (NOR)
Jumbo Frame
9,000
Packet Buffer
4MB
Max. Power Consumption
AC: 47W (400W with PoE)
DC: 40W (400W with PoE)
Power Supply
2 (1AC+1DC)
PoE Budget
AC: 370W
DC: 370W
Fan Number
4 Built-in
PoE Standard
IEEE 802.3af/at
MTBF
>50,000 Hours
Storage Temperature
-40ºC to 70ºC(-40°F to 158°F)
Dimensions (HxWxD)
1.73''x17.32''x11.02''(44x440x280mm)
Operating Temperature
-10 to 50ºC (14 to 122°F)
Mounting Methods
Rackmount
Product Material
Metal
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
10G Network Solutions for Medium and Large Campus
See more
10G Network Solutions for Medium and Large Campus
View products
Wireless Solution
View products
Medium and Large Campus Surveillance Solution
View products
10G Interconnect
View products
Features
Gigabit Port Configuration
48× PoE+ 10/100/1000 Mbps RJ45 ports provide up to 30W per port and total PoE power budget of 370W, together with 4x 10G SFP+ slots for high-speed optical connections.
176 Gbps
Switching Capacity
IEEE 802.3af/at
PoE Standard
370W
Power Budget
Smart PoE+ Support
Compliant with IEEE 802.3af/at PoE standards, it can automatically detect and provide the required power for your PoE devices, which can deliver up to 15.4W and 30W power per port.
Security Management

Administrators can configure, monitor, and troubleshoot the device in a graphical interface.

RJ45 Ports
48x 100/1000BASE-T
8x 100/1000BASE-T
8x 100/1000BASE-T
16x 100/1000BASE-T
24x 100/1000BASE-T
Fiber Ports
4x 10G SFP+
2x 1G SFP
2x 1G SFP
4x 1G SFP (2 Combo)
4x 1G SFP (4 Combo)
PoE Ports
48x PoE+
8x PoE+
8x PoE+
16x PoE+
24x PoE+
PoE Budget
370W
130W
240W
250W
370W
Management Layer
L2+
L2+
L2+
L2+
L2+
Power Supply
2 Built-in
1 Built-in
1 Built-in
1 Built-in
1 Built-in
Fan
4 Built-in Fans
Fanless
2 Built-in Fans
2 Built-in Fans
3 Built-in Fans
QoS, IGMP Snooping, Link Aggregation, IPv6, L3 Static Routing, RIP, OSPF
yesyesyesyesyes

Questions & Answers

Customer Reviews

Resources

888,00 € (Excl. VAT)

1.056,72 € (Incl. VAT)

95 in DE Warehouse
7 in Global Warehouse