The 10G SFP+ Passive Direct Attach Copper Twinax Cable offers a cost-effective connectivity for establishing a 10-Gigabit short-distance connectivity within a rack or between adjacent racks in data centers.
The Passive Direct Attach Cable is an ideal 10GBASE Ethernet network solution that require reliability, low latency, and practically no power consumption. DAC cables are lower cost, more durable than optical fibers. This cable provides low insertion loss and ultra-low crosstalk. And it complies with IEEE 802.3, SFF-8431, and hot-pluggable QSFP28 MSA standards, ensuring reliability of your network with full system testing in targeted Switches.
Note: FS Box does not currently support changing H3C and HPE compatibility for DAC cables.
![1m (3ft) Cisco SFP-H10GB-CU1M Compatible 10G SFP+ Passive Direct Attach Copper Twinax Cable This picture is about SFPP-PC01.](https://resource.fs.com/mall/products/550x550/30849.main.jpg)
Click to open expanded view
![1m (3ft) Cisco SFP-H10GB-CU1M Compatible 10G SFP+ Passive Direct Attach Copper Twinax Cable This picture is about SFPP-PC01.](https://resource.fs.com/images/20221107170444bf033i.jpg)
![1m (3ft) Cisco SFP-H10GB-CU1M Compatible 10G SFP+ Passive Direct Attach Copper Twinax Cable This picture is about SFPP-PC01.](https://resource.fs.com/mall/products/60x60/30849.main.jpg)
![1m (3ft) Cisco SFP-H10GB-CU1M Compatible 10G SFP+ Passive Direct Attach Copper Twinax Cable This picture is about SFPP-PC01.](https://resource.fs.com/mall/products/60x60/30849.B.jpg)
![1m (3ft) Cisco SFP-H10GB-CU1M Compatible 10G SFP+ Passive Direct Attach Copper Twinax Cable This picture is about SFPP-PC01.](https://resource.fs.com/mall/products/60x60/30849.C.jpg)
![1m (3ft) Cisco SFP-H10GB-CU1M Compatible 10G SFP+ Passive Direct Attach Copper Twinax Cable This picture is about SFPP-PC01.](https://resource.fs.com/mall/products/60x60/30849.D.jpg)
![1m (3ft) Cisco SFP-H10GB-CU1M Compatible 10G SFP+ Passive Direct Attach Copper Twinax Cable This picture is about SFPP-PC01.](https://resource.fs.com/mall/products/60x60/30849.E.jpg)
![1m (3ft) Cisco SFP-H10GB-CU1M Compatible 10G SFP+ Passive Direct Attach Copper Twinax Cable This picture is about SFPP-PC01.](https://resource.fs.com/mall/products/60x60/30849.F.jpg)
![1m (3ft) Cisco SFP-H10GB-CU1M Compatible 10G SFP+ Passive Direct Attach Copper Twinax Cable This picture is about SFPP-PC01.](https://resource.fs.com/mall/products/60x60/30849.G.jpg)
1m (3ft) Cisco SFP-H10GB-CU1M Compatible 10G SFP+ Passive Direct Attach Copper Twinax Cable
Cisco SFP-H10GB-CU1M Compatible 10G SFP+ DAC Twinax Cable (1-meter, Passive, SFP+ to SFP+, 30AWG)
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
![](https://resource.fs.com/mall/fs_scene_images/20200402/15857996095e8561b93124d0.32707754.jpeg)
![](https://resource.fs.com/mall/fs_scene_images/20230721114102tqy18q.jpg)
FS offers the ability to configure the pre-set compatibility of either connector of the DAC cable online with FS BOX to connect Cisco to Arista, Dell to Juniper, and any other mixes of configurations.
The DAC cables use twinax copper to transmit data, equivalent to one optical fiber and two optical modules, significantly reducing the cost of connecting fibers.
DAC cables designed with high-shielding PVC jackets had been less susceptible to dust and environmental disturbances, enhancing stability and lifetime.
DAC cables complie with the standard SFP+ MSA and offer hot-pluggable functionality with no electronics or optical Connectors for enhanced uptime and improved serviceability.
Connector Type | SFP+ to SFP+ | SFP+ to SFP+ |
Max Data Rate | 10Gbps | 10Gbps |
Minimum Bend Radius | 30mm | 23mm |
Wire AWG | 26AWG | 30AWG |
Jacket Material | PVC (OFNR) | PVC (OFNR) |
Cable Type | Active Twinax | Passive Twinax |
Temperature | 0 to 70°C (32 to 158°F) | 0 to 70°C (32 to 158°F) |
Power Consumption | ≤0.55W | ≤0.1W |
Power Supply | 3.3V | 3.3V |
Protocols | 1x InfiniBand QDR, DDR, SDR, 10 Gigabit Ethernet, Fibre Channel | 1x InfiniBand QDR, DDR, SDR, 10 Gigabit Ethernet, Fibre Channel |
Application | 10G Ethernet | 10G Ethernet |
N***d
United States
B***g
Netherlands
Works perfectly with non fs switches and Nics
L***s
United States