FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about 12FMTPOM4.
01:10
This picture is about 12FMTPOM4.
This picture is about 12FMTPOM4.
This picture is about 12FMTPOM4.
This picture is about 12FMTPOM4.
This picture is about 12FMTPOM4.
This picture is about 12FMTPOM4.
This picture is about 12FMTPOM4.
This picture is about 12FMTPOM4.
This picture is about 12FMTPOM4.

1m (3ft) MTP® Jumper, MTP®-12 UPC (Female) to MTP®-12 UPC (Female), 12 Fibers, Multimode (OM4), Plenum (OFNP), 0.35dB Max, Type B, Magenta

Hot #68017
Hot #68017

40/100G SR4 MTP® Universal Cassettes

51,17 € (Incl. VAT)
FS P/N: 12FMTPOM4
79.2K Sold
191 Reviews
62 Questions
457 in DE Warehouse, Get it by 03 Jun, 2024
42 in Global Warehouse, Get it by 03 Jun, 2024
900 in Transit, Get it by 03 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

MTP®-12 Jumper, F to F, UPC, 12F, OM4, OFNP, 0.35dB, Type B

MTP® jumpers, allow for the seamless migration to higher data rates in the data center when used in conjunction with our trunk cables. They are typically used for patching within a cabinet. MTP® cable, a cost-effective alternative to time-consuming field termination, is designed for high-density fiber patching in data centers which need space saving and reduce cable management troubles.

Due to the MTP®-12 also supporting MTP®-8 fiber systems, it is also ideal for 8-fiber parallel multimode optical transceiver applications, such as 40G QSFP+ SR4/CSR4, 100G QSFP28 SR4 optics connection.

Please note: The US Conec MTP® connectors are fully compliant with the MPO standards, achieving higher performance levels when compared to generic MPO connectors.

Specifications
Connector A
US Conec MTP® Female (Pinless)
Connector B
US Conec MTP® Female (Pinless)
Fiber Mode
OM4 50/125μm
Wavelength
850/1300nm
40/100G Ethernet Distance
150m at 850nm
10G Ethernet Distance
400m at 850nm
Glass Fiber
Corning ClearCurve®
RoHS Compliancy Status
Compliant
Polish Type
UPC to UPC
Minimum Bend Radius
7.5mm
Insertion Loss
0.35dB Max (0.15dB Typ.)
Return Loss
≥20dB
Attenuation at 850nm
≤2.3dB/km
Attenuation at 1300nm
≤0.6dB/km
Jacket OD
3.0mm
Cable Jacket
Plenum (OFNP)
Installation Tensile Load
66N
Tensile Strength (Long/Short Term)
80/240N
Operating Temperature
-10 to 70°C (14 to 158℉)
Storage Temperature
-40 to 85°C (-40 to 185℉)
*MTP is a registered trademark of US Conec Ltd. US Conec and FS.COM partner on supplying high performance MTP series products.
.

Quality Testing Program

Take a look at our test program to get the reliable and high-performance fiber optic cables.

Quality Testing Program

Fiber Optic Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

See more
200G Parallel Patching
View products
100G Parallel Patching
View products
100G Parallel to Parallel
View products
40G to 4x 10G Interconnect
View products
25G Trunk Cabling
View products
10G Trunk Cabling
View products
Cloud Data Center Network Cabling
View products

Features

Seamless Migration to Higher Data Rates
Each cable is meticulously coiled and ready for deployment, designed to deliver consistent high-speed data transmission.
Corning ClearCurve® Fiber reduces optical loss in tight bends for slack storage and routing, less risk of downtime
High-performance MT-based US Conec MTP® connector for data center and carrier-grade applications
Plenum Jacket, The Highest Fire Safety-Rated

The OFNP (plenum) jacket is safe for plenum air spaces, meeting UL 910 regulations and compatible with both unrated and OFNR (riser) rated applications.

Color-Coded Connector Boots for Easy Identification
The MTP® Base 8/12/24 offers various fiber count options to meet different deployment requirements.
Parallel Application
Duplex Application
MTP® and FHD® for Modular Cabling System
Terminated, tested, and configured to fit the application, offering quick plug-in deployment for trouble-free network performance.
Data Centers
Storage Area Networks (SAN)
Communications Rooms
Clean Fiber Means Performance
Clean end-face is the main requirement for reliability and high-performance connection.

Cleaning MTP®/MPO connectors with IBC MPO cleaner.

Cleaning MTP®/MPO connectors with cassette cleaner.

Specifications

MTP®-12 Jumper, F to F, UPC, 12F, OM4, OFNP, 0.35dB, Type B

MTP® jumpers, allow for the seamless migration to higher data rates in the data center when used in conjunction with our trunk cables. They are typically used for patching within a cabinet. MTP® cable, a cost-effective alternative to time-consuming field termination, is designed for high-density fiber patching in data centers which need space saving and reduce cable management troubles.

Due to the MTP®-12 also supporting MTP®-8 fiber systems, it is also ideal for 8-fiber parallel multimode optical transceiver applications, such as 40G QSFP+ SR4/CSR4, 100G QSFP28 SR4 optics connection.

Please note: The US Conec MTP® connectors are fully compliant with the MPO standards, achieving higher performance levels when compared to generic MPO connectors.

Specifications
Connector A
US Conec MTP® Female (Pinless)
Connector B
US Conec MTP® Female (Pinless)
Fiber Mode
OM4 50/125μm
Wavelength
850/1300nm
40/100G Ethernet Distance
150m at 850nm
10G Ethernet Distance
400m at 850nm
Glass Fiber
Corning ClearCurve®
RoHS Compliancy Status
Compliant
Polish Type
UPC to UPC
Minimum Bend Radius
7.5mm
Insertion Loss
0.35dB Max (0.15dB Typ.)
Return Loss
≥20dB
Attenuation at 850nm
≤2.3dB/km
Attenuation at 1300nm
≤0.6dB/km
Jacket OD
3.0mm
Cable Jacket
Plenum (OFNP)
Installation Tensile Load
66N
Tensile Strength (Long/Short Term)
80/240N
Operating Temperature
-10 to 70°C (14 to 158℉)
Storage Temperature
-40 to 85°C (-40 to 185℉)
*MTP is a registered trademark of US Conec Ltd. US Conec and FS.COM partner on supplying high performance MTP series products.
.

Quality Testing Program

Take a look at our test program to get the reliable and high-performance fiber optic cables.

Quality Testing Program

Fiber Optic Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
See more
200G Parallel Patching
View products
100G Parallel Patching
View products
100G Parallel to Parallel
View products
40G to 4x 10G Interconnect
View products
25G Trunk Cabling
View products
10G Trunk Cabling
View products
Cloud Data Center Network Cabling
View products
Features
Seamless Migration to Higher Data Rates
Each cable is meticulously coiled and ready for deployment, designed to deliver consistent high-speed data transmission.
Corning ClearCurve® Fiber reduces optical loss in tight bends for slack storage and routing, less risk of downtime
High-performance MT-based US Conec MTP® connector for data center and carrier-grade applications
Plenum Jacket, The Highest Fire Safety-Rated

The OFNP (plenum) jacket is safe for plenum air spaces, meeting UL 910 regulations and compatible with both unrated and OFNR (riser) rated applications.

Color-Coded Connector Boots for Easy Identification
The MTP® Base 8/12/24 offers various fiber count options to meet different deployment requirements.
Parallel Application
Duplex Application
MTP® and FHD® for Modular Cabling System
Terminated, tested, and configured to fit the application, offering quick plug-in deployment for trouble-free network performance.
Data Centers
Storage Area Networks (SAN)
Communications Rooms
Clean Fiber Means Performance
Clean end-face is the main requirement for reliability and high-performance connection.

Cleaning MTP®/MPO connectors with IBC MPO cleaner.

Cleaning MTP®/MPO connectors with cassette cleaner.

Questions & Answers

Customer Reviews

Resources

51,17 € (Incl. VAT)

457 in DE Warehouse
42 in Global Warehouse