The newly improved US Conec IBC™ Brand Cleaner MPO II is designed for cleaning the fiber arrays on MPO based connector systems. The tool is capable of dry cleaning MPO based connector systems loaded in a bulkhead adapter, on the card edge, the backplane and on unmated cable assemblies without the use of harmful substances.
![US Conec IBC™ Brand Cleaner MPO II, for 8/12/24 Fibers MPO Connectors (525+ Times) This picture is about 7104.](https://resource.fs.com/mall/products/550x550/106327.B.jpg)
Click to open expanded view
![US Conec IBC™ Brand Cleaner MPO II, for 8/12/24 Fibers MPO Connectors (525+ Times) This picture is about 7104.](https://resource.fs.com/images/hjeMZVlGDfQ4lAif.jpg)
![US Conec IBC™ Brand Cleaner MPO II, for 8/12/24 Fibers MPO Connectors (525+ Times) This picture is about 7104.](https://resource.fs.com/mall/products/60x60/106327.B.jpg)
![US Conec IBC™ Brand Cleaner MPO II, for 8/12/24 Fibers MPO Connectors (525+ Times) This picture is about 7104.](https://resource.fs.com/mall/products/60x60/106327.C.jpg)
![US Conec IBC™ Brand Cleaner MPO II, for 8/12/24 Fibers MPO Connectors (525+ Times) This picture is about 7104.](https://resource.fs.com/mall/products/60x60/106327.main.jpg)
![US Conec IBC™ Brand Cleaner MPO II, for 8/12/24 Fibers MPO Connectors (525+ Times) This picture is about 7104.](https://resource.fs.com/mall/products/60x60/106327.D.jpg)
![US Conec IBC™ Brand Cleaner MPO II, for 8/12/24 Fibers MPO Connectors (525+ Times) This picture is about 7104.](https://resource.fs.com/mall/products/60x60/106327.E.jpg)
![US Conec IBC™ Brand Cleaner MPO II, for 8/12/24 Fibers MPO Connectors (525+ Times) This picture is about 7104.](https://resource.fs.com/mall/products/60x60/106327.F.jpg)
![US Conec IBC™ Brand Cleaner MPO II, for 8/12/24 Fibers MPO Connectors (525+ Times) This picture is about 7104.](https://resource.fs.com/mall/products/60x60/106327.G.jpg)
US Conec IBC™ Brand Cleaner MPO II, for 8/12/24 Fibers MPO Connectors (525+ Times)
Hot #106327
Hot #106327
89,25 € (Incl. VAT)
FS P/N: 7104
4K Sold
5 Reviews
9 Questions
Models:
54 in DE Warehouse, Get it by 20 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
2-Year Warranty
30-Day Returns
30-Day Exchange
US Conec IBC™ Brand Cleaner MPO II (525+ Times)
Specifications
Cleaner Brand
US Conec IBC™
Style
Push Style Port Cleaner
Connector Type
MTP/MPO-8/12/24
Polish Type
PC/UPC/APC
Number of times
≥ 525 times
Use Type
Disposable
* MTP® is a registered trademark of US Conec Ltd. US Conec and FS.COM partner on supplying high performance MTP® series products.
.
* US Conec provides IBC™ cleaners to FS.COM. Check the
* US Conec provides IBC™ cleaners to FS.COM. Check the
.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
One-push Operation with Workability in Mind
Compact size designed for both plugs and adapters cleaning in one unit to improve work efficiency.
Attached Cap
Cleans the end face of ferrule in an optical plug assembly.
Microfibers Tissue
Removes the smallest contamination not visible to the naked eye.
Compact Body
Cleaning in the narrow spaces of optical connector ports.
Dry Thread Solution Guarantees Cleaning Reliability
Configured for deep cleaning to improve the reliability of communication services with just one push action.
525+ Clean Times
Provides a consistent and dependable cleaning every time.
Dry Cleaning
Provides an alcohol-free solution without the use of harmful substances.
Anti-static Properties
Prevents the end face of the ferrule from being re-adhered to dust.
No. of Cleanings | 525+ Times | 525+ Times | 600+ Times | 600+ Times |
Connector Type | MTP®-8/12/24 | MTP®-16 | MTP®-8/12/24 | MTP®-16 |
Polish Type | PC/UPC/APC | PC/UPC/APC | PC/UPC/APC | PC/UPC/APC |
Use Type | Disposable | Disposable | Disposable | Disposable |
Videos
Questions & Answers
Ask a question
All (9)Application (6)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
5
0
0
0
0
A***a
Switzerland
March 24, 2023
I used the cleaning tools that arrived yesterday and I was able to get an activity light right away.
Thank you so much for all your help and working with me. Really appreciate it and it's a big reason why my company appreciates FS.
Thank you so much for all your help and working with me. Really appreciate it and it's a big reason why my company appreciates FS.
Verified Purchase
Helpful 1
Comment 0T***n
Monaco
July 02, 2021
Works great, we have had miles of fiber and hundreds of links for years but relied on someone else to clean the connects, saved many hours of guesswork.
Verified Purchase
Helpful 2
Comment 0M***c
Brazil
January 29, 2021
This tool pays for itself the first time you use it. Be sure to clean BOTH the fiber and the optical interface each time you use it. Good for about 500+ clicks.
Verified Purchase
Helpful 0
Comment 0See all reviews
Recently Viewed