FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about N8560-64C.
01:21
This picture is about N8560-64C.
This picture is about N8560-64C.
This picture is about N8560-64C.
This picture is about N8560-64C.
This picture is about N8560-64C.
This picture is about N8560-64C.
This picture is about N8560-64C.
This picture is about N8560-64C.
This picture is about N8560-64C.
This picture is about N8560-64C.
This picture is about N8560-64C.
This picture is about N8560-64C.
This picture is about N8560-64C.
This picture is about N8560-64C.
This picture is about N8560-64C.
This picture is about N8560-64C.
This picture is about N8560-64C.

N8560-64C, 64-Port Ethernet L3 Data Center Switch, 64 x 100Gb QSFP28, Support MLAG/Stacking, Broadcom Chip, Support RoCE

#110481
#110481

Broadcom MLAG Stacking RoCE BGP

16.886,10 € (Incl. VAT)
FS P/N: N8560-64C
107 Sold
115 Reviews
53 Questions
36 in Global Warehouse, Get it by 28 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

N8560-64C, 64-Port Ethernet L3 Data Center Switch, 64 x 100Gb QSFP28, Support MLAG/Stacking, Broadcom Chip, FSOS Installed

The N8560-64C 64-port 100GbE data center switch provides line-rate L3 switching across the 64x QSFP28 ports, and the QSFP28 ports can be configured as 40/100GbE, or as 4x 25GbE or 4x 10GbE via breakout cables. The 2U switch can be deployed as a top-of-rack (ToR) switch supporting 10/25GbE to servers with 40/100GbE, or as a spine switch supporting 40/100GbE spine interconnects.

This switch supports PFC, DCBX and ECN to deliver low-latency, zero packet loss, non-blocking lossless Ethernet, and supports features like GR, BFD mechanisms to ensure normal operation when the network bears abundant services and heavy traffic. FS N8560-64C is a new generation high density 100GbE switch designed for cloud data center.

Specifications
Ports
64x 100G QSFP28
Switch Chip
BCM56970
CPU
Cavium CN7230 (Quad-core, 1.5 GHz)
Number of VLANs
4K
Switching Capacity
12.8 Tbps
MAC Address
72K
Forwarding Rate
4288 Mpps
Jumbo Frame
9,216
SDRAM
4GB
ARP Entries
90,000
Flash Memory
8GB
IPv4/IPv6 Routes
128,000/64,000
Packet Buffer
42MB
Latency
<1μs
Hot-swappable AC Power Supplies
2 (1+1 Redundancy)
Max. Power Consumption
<600W
Hot-swappable Fans
3 (2+1 Redundancy), Front-to-Back
MTBF
390,000 Hours
Dimensions (HxWxD)
3.46"x 17.4"x 17.7" (88x 442x 450mm)
Operating System
FSOS
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features

Network Solutions

Provide continuous high-throughput network for HPC, machine learning and more. Ideal for IDC hosting, entertainment, education, research, finance, and other industries. Read more

Flexible Interface Speeds for Multi-scenario Deployment
10/25G for servers, 40/100G uplinks for spine switches.
BCM56970
Broadcom Chip
12.8 Tbps
Switching Capacity
4288 Mpps
Forwarding Rate
Dual Redundant Power Supplies and Smart Fans
Ship with dual power supplies and smart fans by default, provide high availability and longevity.
2+1 Hot-swap Fans
Variable-speed fans for superior cooling, noise and power reduction
1+1 Dual AC PSU
PSUs can be removed/replaced without shutting down the system
Stacking Simplifies Network Configuration
Stacking virtualization technology virtualizes multiple physical devices into a logical device, simplifying network configuration and structure, eliminating loops, and improving reliability.
2 Units
Virtual stacking
200Gbps
Stacking bandwidth
50ms
Fault recovery
LACP
Uplink aggregation
MLAG Enhances System Reliability

MLAG virtualization technology realizes load balancing and improves link reliability. Supports device-independent upgrades to ensure second-level upgrades for services.

VXLAN Achieves Unlimited Data Transmission
VXLAN technology constructs a virtual Layer 2 network and creates virtual tunnels over IP networks, enabling cross-regional and cross-data center data migration and flexible resource allocation.
Lossless Ethernet and Zero Packet Loss
RDMA technology reduces CPU burden and effectively resolves network latency. PFC+ECN enables intelligent data exchange and prevents packet loss, ensuring lossless transmission.
Accelerate Provisioning from Days to Minutes

Simplify duplicate network configuration by automation helpers like NETCONF, Python, Zero Configuration, Ansible, gRPC, OpenFlow, greatly save daily operation costs and time.

Switch Speeds
64x100G
48x10G, 8x100G
48x10G, 8x100G
48x25G, 8x100G
32x100G
64x400G
Hot-swappable Power Supplies
AC Power Supplies
AC Power Supplies
DC Power Supplies
AC Power Supplies
AC Power Supplies
AC Power Supplies
MLAG
yesyesyesyesyes
Stacking
yesyesyesyesyes
VXLAN
yesyesyesyes
EVPN
yesyesyesyes
OSPFv2/v3
yesyesyesyesyesyes
BGP4/BGP4+
yesyesyesyesyesyes
NETCONF
yesyesyesyesyesyes
Python, gRPC
yesyesyesyesyesyes
PFC
yesyesyesyesyesyes
ECN
yesyesyesyesyesyes
GR
yesyesyesyesyesyes
10GBASE-T SFP+
yesyesyes
Questions & Answers
Ask a question
All (53)Unanswered Questions (2)Product Recommendation (8)Compatibility (6)Product Comparison (5)Application (3)Port Rate (3)RoCE (3)Software Features (3)Warranty (3)BGP (2)Configuration (2)Demo (2)MLAG (2)Telnet (2)Accessories (1)CPU (1)Features (1)Function (1)LACP (1)License (1)MAC Address (1)Matching Product (1)MPLS (1)Port Split (1)Power Supply (1)PTP (1) More + More
Customer Reviews
Write a review
(undefined reviews)
    4.8
    5 stars
    4 stars
    3 stars
    2 stars
    1 star
    97
    18
    0
    0
    0

    D***o

    United States

    December 05, 2023
    5.0
    Easy to install, and great quality. Good price too!
    Verified Purchase
    Helpful 0
    Comment 0

    C***s

    United States

    December 03, 2023
    5.0
    Works as advertised. No issues.
    Verified Purchase
    Helpful 0
    Comment 0

    R***y

    Gibraltar

    June 29, 2023
    5.0
    I wanted to say it's been a pleasure and no one can have been as helpful and proactive as you have been you are a credit to FS.com reputation and professsional image and myself and the others are fans of FS kit :) so when we need servers/switches/routers we will be coming your way nothing immediate but I know how good ur stuff is between you and me they are FINALLY finding out how good the 8560 and 5800 series units we bought are between you and me they are FINALLY finding out.
    Verified Purchase
    Helpful 2
    Comment 0
    See all reviews
    Resources
    Recently Viewed