FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about NC8200-8C.
00:42
This picture is about NC8200-8C.
This picture is about NC8200-8C.
This picture is about NC8200-8C.
This picture is about NC8200-8C.
This picture is about NC8200-8C.
This picture is about NC8200-8C.
This picture is about NC8200-8C.
This picture is about NC8200-8C.
This picture is about NC8200-8C.

NC8200-8C, 8-Port 100Gb QSFP28 Line Card for Data Center Chassis Switch NC8200-4TD

#110483
#110483

Stacking MLAG RoCE VXLAN

1.568,42 € (Incl. VAT)
FS P/N: NC8200-8C
71 Sold
28 Reviews
17 Questions
4 in DE Warehouse, Get it by 23 May, 2024
29 in Global Warehouse, Get it by 31 May, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

8-Port 100Gb QSFP28 Line Card for Data Center Switch NC8200-4TD

The NC8200-8C Ethernet line card supports 8x 100G QSFP28, offering line-rate forwarding from all ports. The QSFP28 ports are backward compatible with QSFP+ modules.

Specifications
Ports
8x 100G QSFP28
Matching Switch Chassis
NC8200-4TD
Hot Swapping
Supported
Max. Power Consumption
<57W
Dimensions (HxWxD)
1.61''x 7.87''x 8.15'' (41x 200x 207mm)
Weight
1.32 lbs (0.6kg)
Operating Temperature
0 to 45°C (32 to 113°F)
Storage Temperature
-40 to 70°C (-40 to 158°F)
Operating Humidity
10% to 90% (Non-condensing)
Rack Units
1RU
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Data Center Fabric Network Solution
IP SAN Storage Network Solution
See more
Data Center Fabric Network Solution
View products
IP SAN Storage Network Solution
View products
Cloud Data Center VXLAN Network Solution
View products
Traffic Regulation
View products
Server Monitoring
View products
Spine-leaf Fabric
View products
Integrated Solution
View products
MLAG for Redundancy
View products
100G Interconnect
View products

Features

Network Solutions

Replacing the border routers of CDN egress network with switches can ensure bandwidth quality, reduce traffic operation costs, and improve bandwidth operational efficiency. Read more

High-rate 8-port 100G Line Card

Fixed-configuration line card with 8 rate-selectable ports. All ports can operate at 10-Gbps, 25-Gbps, 40-Gbps, or 100-Gbps speeds. The ports are configured to operate at 100-Gbps speed by default.

NC8200-8C

Up to 32x 100G ports

NC8200-16Q

Up to 64x 40G ports

NC8200-24BC

Up to 96x 25G, 8x 100G ports

Procedure to Install the Line Card
The entire installation process can be completed in one minute without any tools.
Unscrew captive screws and remove filler cards
Insert line cards and close ejector levers
Stacking Simplifies Network Configuration
Stacking virtualization technology virtualizes multiple physical devices into a logical device, simplifying network configuration and structure, eliminating loops, and improving reliability.
2 Units
Virtual stacking
200Gbps
Stacking bandwidth
50ms
Fault recovery
LACP
Uplink aggregation
MLAG Enhances System Reliability

MLAG virtualization technology realizes load balancing and improves link reliability. Supports device-independent upgrades to ensure second-level upgrades for services.

VXLAN Achieves Unlimited Data Transmission
VXLAN technology constructs a virtual Layer 2 network and creates virtual tunnels over IP networks, enabling cross-regional and cross-data center data migration and flexible resource allocation.
Line Cards
NC8200-8C
NC8200-16Q
NC8200-24BC
NC8400-32C
Switch Speeds
8x 100G
16x 40G
24x 25G, 2x 100G
32x 100G
MLAG
yesyesyesyes
Stacking
yes
yes
VXLAN
yesyesyes
EVPN
yesyesyes
OSPFv2/v3
yesyesyesyes
BGP4/BGP4+
yesyesyesyes
NETCONF
yesyesyesyes
Python, gRPC
yesyesyesyes
PFC (802.1Qbb)
yesyesyesyes
ECN
yesyesyesyes
GR
yesyesyesyes
Specifications

8-Port 100Gb QSFP28 Line Card for Data Center Switch NC8200-4TD

The NC8200-8C Ethernet line card supports 8x 100G QSFP28, offering line-rate forwarding from all ports. The QSFP28 ports are backward compatible with QSFP+ modules.

Specifications
Ports
8x 100G QSFP28
Matching Switch Chassis
NC8200-4TD
Hot Swapping
Supported
Max. Power Consumption
<57W
Dimensions (HxWxD)
1.61''x 7.87''x 8.15'' (41x 200x 207mm)
Weight
1.32 lbs (0.6kg)
Operating Temperature
0 to 45°C (32 to 113°F)
Storage Temperature
-40 to 70°C (-40 to 158°F)
Operating Humidity
10% to 90% (Non-condensing)
Rack Units
1RU
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Data Center Fabric Network Solution
IP SAN Storage Network Solution
See more
Data Center Fabric Network Solution
View products
IP SAN Storage Network Solution
View products
Cloud Data Center VXLAN Network Solution
View products
Traffic Regulation
View products
Server Monitoring
View products
Spine-leaf Fabric
View products
Integrated Solution
View products
MLAG for Redundancy
View products
100G Interconnect
View products
Features

Network Solutions

Replacing the border routers of CDN egress network with switches can ensure bandwidth quality, reduce traffic operation costs, and improve bandwidth operational efficiency. Read more

High-rate 8-port 100G Line Card

Fixed-configuration line card with 8 rate-selectable ports. All ports can operate at 10-Gbps, 25-Gbps, 40-Gbps, or 100-Gbps speeds. The ports are configured to operate at 100-Gbps speed by default.

NC8200-8C

Up to 32x 100G ports

NC8200-16Q

Up to 64x 40G ports

NC8200-24BC

Up to 96x 25G, 8x 100G ports

Procedure to Install the Line Card
The entire installation process can be completed in one minute without any tools.
Unscrew captive screws and remove filler cards
Insert line cards and close ejector levers
Stacking Simplifies Network Configuration
Stacking virtualization technology virtualizes multiple physical devices into a logical device, simplifying network configuration and structure, eliminating loops, and improving reliability.
2 Units
Virtual stacking
200Gbps
Stacking bandwidth
50ms
Fault recovery
LACP
Uplink aggregation
MLAG Enhances System Reliability

MLAG virtualization technology realizes load balancing and improves link reliability. Supports device-independent upgrades to ensure second-level upgrades for services.

VXLAN Achieves Unlimited Data Transmission
VXLAN technology constructs a virtual Layer 2 network and creates virtual tunnels over IP networks, enabling cross-regional and cross-data center data migration and flexible resource allocation.
Line Cards
NC8200-8C
NC8200-16Q
NC8200-24BC
NC8400-32C
Switch Speeds
8x 100G
16x 40G
24x 25G, 2x 100G
32x 100G
MLAG
yesyesyesyes
Stacking
yes
yes
VXLAN
yesyesyes
EVPN
yesyesyes
OSPFv2/v3
yesyesyesyes
BGP4/BGP4+
yesyesyesyes
NETCONF
yesyesyesyes
Python, gRPC
yesyesyesyes
PFC (802.1Qbb)
yesyesyesyes
ECN
yesyesyesyes
GR
yesyesyesyes

Questions & Answers

Customer Reviews

Resources

1.318,00 € (Excl. VAT)

1.568,42 € (Incl. VAT)

4 in DE Warehouse
29 in Global Warehouse