FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about NC8200-16Q.
00:39
This picture is about NC8200-16Q.
This picture is about NC8200-16Q.
This picture is about NC8200-16Q.
This picture is about NC8200-16Q.
This picture is about NC8200-16Q.
This picture is about NC8200-16Q.
This picture is about NC8200-16Q.
This picture is about NC8200-16Q.
This picture is about NC8200-16Q.

NC8200-16Q, 16-Port 40Gb QSFP+ Line Card for Data Center Chassis Switch NC8200-4TD

#110484
#110484

MLAG RoCE VXLAN BGP

2.388,00 € (Excl. VAT)
FS P/N: NC8200-16Q
2.841,72 € (Incl. VAT)
FS P/N: NC8200-16Q
34 Sold
28 Reviews
13 Questions
20 in DE Warehouse, Get it by 23 May, 2024
37 in Global Warehouse, Get it by 31 May, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

16-Port 40Gb QSFP+ Line Card for Data Center Switch NC8200-4TD

The NC8200-16Q Ethernet line card supports 16x 40G QSFP+ ports, offering line-rate forwarding from all ports.

Specifications
Ports
16x 40G QSFP+
Matching Switch Chassis
NC8200-4TD
Hot Swapping
Supported
Max. Power Consumption
<99W
Dimensions (HxWxD)
1.61''x 7.87''x 8.15'' (41x 200x 207mm)
Weight
2.65 lbs (1.2kg)
Operating Temperature
0 to 40°C (32 to 104°F)
Storage Temperature
-40 to 70°C (-40 to 158°F)
Operating Humidity
10% to 90% (Non-condensing)
Rack Units
1RU
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

See more
40G Downlink Server
View products
Traffic Regulation
View products
Server Monitoring
View products
40G with Server
View products
MLAG for Redundancy
View products

Features

High-rate 16-port 40G Line Card

A line card with sixteen 40G Ethernet ports, each of which can house QSFP+ transceivers.

NC8200-8C

Up to 32x 100G ports

NC8200-16Q

Up to 64x 40G ports

NC8200-24BC

Up to 96x 25G, 8x 100G ports

Procedure to Install the Line Card
The entire installation process can be completed in one minute without any tools.
Unscrew captive screws and remove filler cards
Insert line cards and close ejector levers
MLAG Enhances System Reliability

MLAG virtualization technology realizes load balancing and improves link reliability. Supports device-independent upgrades to ensure second-level upgrades for services.

VXLAN Achieves Unlimited Data Transmission
VXLAN technology constructs a virtual Layer 2 network and creates virtual tunnels over IP networks, enabling cross-regional and cross-data center data migration and flexible resource allocation.
Line Cards
NC8200-16Q
NC8200-8C
NC8200-24BC
NC8400-32C
Switch Speeds
16x 40G
8x 100G
24x 25G, 2x 100G
32x 100G
MLAG
yesyesyesyes
Stacking
yesyes
VXLAN
yesyesyes
EVPN
yesyesyes
OSPFv2/v3
yesyesyesyes
BGP4/BGP4+
yesyesyesyes
NETCONF
yesyesyesyes
Python, gRPC
yesyesyesyes
PFC (802.1Qbb)
yesyesyesyes
ECN
yesyesyesyes
GR
yesyesyesyes
Specifications

16-Port 40Gb QSFP+ Line Card for Data Center Switch NC8200-4TD

The NC8200-16Q Ethernet line card supports 16x 40G QSFP+ ports, offering line-rate forwarding from all ports.

Specifications
Ports
16x 40G QSFP+
Matching Switch Chassis
NC8200-4TD
Hot Swapping
Supported
Max. Power Consumption
<99W
Dimensions (HxWxD)
1.61''x 7.87''x 8.15'' (41x 200x 207mm)
Weight
2.65 lbs (1.2kg)
Operating Temperature
0 to 40°C (32 to 104°F)
Storage Temperature
-40 to 70°C (-40 to 158°F)
Operating Humidity
10% to 90% (Non-condensing)
Rack Units
1RU
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
See more
40G Downlink Server
View products
Traffic Regulation
View products
Server Monitoring
View products
40G with Server
View products
MLAG for Redundancy
View products
Features
High-rate 16-port 40G Line Card

A line card with sixteen 40G Ethernet ports, each of which can house QSFP+ transceivers.

NC8200-8C

Up to 32x 100G ports

NC8200-16Q

Up to 64x 40G ports

NC8200-24BC

Up to 96x 25G, 8x 100G ports

Procedure to Install the Line Card
The entire installation process can be completed in one minute without any tools.
Unscrew captive screws and remove filler cards
Insert line cards and close ejector levers
MLAG Enhances System Reliability

MLAG virtualization technology realizes load balancing and improves link reliability. Supports device-independent upgrades to ensure second-level upgrades for services.

VXLAN Achieves Unlimited Data Transmission
VXLAN technology constructs a virtual Layer 2 network and creates virtual tunnels over IP networks, enabling cross-regional and cross-data center data migration and flexible resource allocation.
Line Cards
NC8200-16Q
NC8200-8C
NC8200-24BC
NC8400-32C
Switch Speeds
16x 40G
8x 100G
24x 25G, 2x 100G
32x 100G
MLAG
yesyesyesyes
Stacking
yesyes
VXLAN
yesyesyes
EVPN
yesyesyes
OSPFv2/v3
yesyesyesyes
BGP4/BGP4+
yesyesyesyes
NETCONF
yesyesyesyes
Python, gRPC
yesyesyesyes
PFC (802.1Qbb)
yesyesyesyes
ECN
yesyesyesyes
GR
yesyesyesyes

Questions & Answers

Customer Reviews

Resources

2.388,00 € (Excl. VAT)

2.841,72 € (Incl. VAT)

20 in DE Warehouse
37 in Global Warehouse