FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about RS7260-V2.
This picture is about RS7260-V2.
This picture is about RS7260-V2.
This picture is about RS7260-V2.
This picture is about RS7260-V2.
This picture is about RS7260-V2.
This picture is about RS7260-V2.
This picture is about RS7260-V2.
This picture is about RS7260-V2.
This picture is about RS7260-V2.

RS7260-V2, 2U Rackmount Server, Dual Intel® Xeon® Scalable Processors, Up to 8TB DRAM, 12 x 3.5'' Hot-swap Hybrid NVMe/SATA/SAS Drive Bays, 2 x RJ45 10GbE Ports, 1200W Redundant

#139688
#139688
6.696,00 € (Excl. VAT)
FS P/N: RS7260-V2
7.968,24 € (Incl. VAT)
FS P/N: RS7260-V2
7 Sold
3 Reviews
14 Questions
Pre-order, Ship by 27 Aug, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Online Installation
Test Support
3-Year Warranty
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

2U Rackmount Server, Dual Intel® Xeon® Scalable Processors, Up to 6TB of Memory, 12x 3.5'' Hot-swap Hybrid NVMe/SATA/SAS Drive Bays, 2x RJ45 10GbE Ports, 1200W Redundant

The RS7260-V2 is designed for virtualization, high-performance computing, software-defined storage, and cloud computing. This 2U server product has the latest 3rd generation Intel® Xeon® Scalable Processors, featuring up to 40 cores. It supports up to 8TB of memory when using RDIMM or LRDIMM DDR4 modules. The server also accommodates 12x 3.5" hot-swap hybrid NVMe/SATA/SAS drive bays. With an integrated BMC chip, it facilitates easy management, I/OA technology, and binding redundancy.
Delivering maximum performance and flexibility, it is well-suited for enterprise applications.

Specifications
Form Factor
2U Rackmount
Processor
Standard Configuration - 2x Intel® Xeon® Silver 4310 Processors 12 Core - 2.1Ghz
Chipset
Intel C621A Chipset
Drive Bays
Standard Configuration - 2x 300GB 10K SAS HDD
Memory
Standard Configuration - 64GB RAM (4x 16GB)
Expansion Slots
Slot 1 - PCIe 4.0x 16(FH) | Slot 2 - PCIe 4.0x 8(FH) | Slot 3 - PCIe 4.0x 8(LP) | Slot 4 - PCIe 4.0x 16(LP) | Slot 5 - PCIe 4.0x 8(FH) | Slot 6 - PCIe 4.0x 8(FH) | Slot 7 - PCIe 4.0x 8(FH) | Slot 8 - PCIe 4.0x 8(FH)
Raid Controller
SATA3 (6Gbps) via Intel® PCH 621A | NVMe (16GT/s) | RAID 0, 1, 5, 6, 10, 50, 60
Power Supply
1200W Redundant with PMBus
Ethernet
2x 10GBase-T Ports
Fans
4 heavy duty fans
Management Software
Redfish API | IPMI 2.0 | Intel Node Manager | KVM with dedicated LAN | NMI | Watch Dog
Operating System Management
Windows Server 2022 | CentOs 8.3
Chassis (HxWxD)
3.5"x17.2"x28.46" (89x437x723mm)
Gross Weight
58lbs (26KG)

Product Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

See more
Server Virtualization
View products
IP SAN Storage Network Solution
View products
Server Monitoring
View products
High-Performance Computing Solution
View products
Connected with Switch
View products

Features

32 DIMM Slots and 12 Hot-swap 3.5" Drive Bays Enhance Scalability

DDR4 SDRAM compatible slots install memory that reduces processor idle time and enhances computer's performance, 12x 3.5” hot-swap drive bays simplify installation and removal.

Dual Intel Xeon Processors Ensure Computing Applications
Dual 3rd Gen Intel Xeon Scalable processors support up to 40 cores with a thermal design point (TDP) of 270W, providing higher performance and lower latency for faster data processing.
Up to 40 cores
Up to 8TB memory
270W TDP
Several Different Management Tools Available for Servers

Intelligent Platform Management Interface (IPMI) helps to manage the system both at-chassis and remotely. Management programs include Redfish API, IPMI 2.0, Intel Node Manager, etc.

Wide Range of Applications

The server is widely used in Big Data, Analytics and Cloud Computing, and can also be used in conjunction with other communication products such as switches, AP, AC, and network cameras.

Data Center Content Delivery Network Solution

Using a cluster of node servers distributed in different regions to provide users with decentralized storage and caching of content for more efficient bandwidth operations.

CPU Sockets
2
2
2
2
CPU Types
Intel® Xeon® Silver 4310 Processor
Intel® Xeon® Bronze 3204 Processor
Intel® Xeon® Silver 4310 Processor
Intel® Xeon® Bronze 3204 Processor
Form Factors
2U
1U
1U
2U
GPUs
4
1
2
2
DIMM Slots
32
24
32
24
Memory
64GB RAM (4x 16GB)
64GB RAM (4x 16GB)
64GB RAM (4x 16GB)
64GB RAM (4x 16GB)
Drive Bays
12x 3.5" Drive Bays
10x 2.5" Drive Bays
12x 2.5" Drive Bays
24x 2.5" Drive Bays
Expansion Slots
PCIe 4.0 x16, PCIe 4.0 x8
PCIe 3.0 x16, PCIe 3.0 x8
PCIe 4.0 x16
PCIe 3.0 x16, PCIe 3.0 x8
Redundant Power Supply
yesyesyesyes
Intel® Node Manager, Redfish API, IPMI 2.0, KVM with dedicated LAN, NMI, Watch Dog
yesyesyesyes
Hyper-Turbo Technology
yesyesyesyes
Windows Server 2019/RedHat Linux 7.5
yesyesyesyes
VMware ESXi 6.7 U1
yes
yes
Specifications

2U Rackmount Server, Dual Intel® Xeon® Scalable Processors, Up to 6TB of Memory, 12x 3.5'' Hot-swap Hybrid NVMe/SATA/SAS Drive Bays, 2x RJ45 10GbE Ports, 1200W Redundant

The RS7260-V2 is designed for virtualization, high-performance computing, software-defined storage, and cloud computing. This 2U server product has the latest 3rd generation Intel® Xeon® Scalable Processors, featuring up to 40 cores. It supports up to 8TB of memory when using RDIMM or LRDIMM DDR4 modules. The server also accommodates 12x 3.5" hot-swap hybrid NVMe/SATA/SAS drive bays. With an integrated BMC chip, it facilitates easy management, I/OA technology, and binding redundancy.
Delivering maximum performance and flexibility, it is well-suited for enterprise applications.

Specifications
Form Factor
2U Rackmount
Processor
Standard Configuration - 2x Intel® Xeon® Silver 4310 Processors 12 Core - 2.1Ghz
Chipset
Intel C621A Chipset
Drive Bays
Standard Configuration - 2x 300GB 10K SAS HDD
Memory
Standard Configuration - 64GB RAM (4x 16GB)
Expansion Slots
Slot 1 - PCIe 4.0x 16(FH) | Slot 2 - PCIe 4.0x 8(FH) | Slot 3 - PCIe 4.0x 8(LP) | Slot 4 - PCIe 4.0x 16(LP) | Slot 5 - PCIe 4.0x 8(FH) | Slot 6 - PCIe 4.0x 8(FH) | Slot 7 - PCIe 4.0x 8(FH) | Slot 8 - PCIe 4.0x 8(FH)
Raid Controller
SATA3 (6Gbps) via Intel® PCH 621A | NVMe (16GT/s) | RAID 0, 1, 5, 6, 10, 50, 60
Power Supply
1200W Redundant with PMBus
Ethernet
2x 10GBase-T Ports
Fans
4 heavy duty fans
Management Software
Redfish API | IPMI 2.0 | Intel Node Manager | KVM with dedicated LAN | NMI | Watch Dog
Operating System Management
Windows Server 2022 | CentOs 8.3
Chassis (HxWxD)
3.5"x17.2"x28.46" (89x437x723mm)
Gross Weight
58lbs (26KG)

Product Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
See more
Server Virtualization
View products
IP SAN Storage Network Solution
View products
Server Monitoring
View products
High-Performance Computing Solution
View products
Connected with Switch
View products
Features
32 DIMM Slots and 12 Hot-swap 3.5" Drive Bays Enhance Scalability

DDR4 SDRAM compatible slots install memory that reduces processor idle time and enhances computer's performance, 12x 3.5” hot-swap drive bays simplify installation and removal.

Dual Intel Xeon Processors Ensure Computing Applications
Dual 3rd Gen Intel Xeon Scalable processors support up to 40 cores with a thermal design point (TDP) of 270W, providing higher performance and lower latency for faster data processing.
Up to 40 cores
Up to 8TB memory
270W TDP
Several Different Management Tools Available for Servers

Intelligent Platform Management Interface (IPMI) helps to manage the system both at-chassis and remotely. Management programs include Redfish API, IPMI 2.0, Intel Node Manager, etc.

Wide Range of Applications

The server is widely used in Big Data, Analytics and Cloud Computing, and can also be used in conjunction with other communication products such as switches, AP, AC, and network cameras.

Data Center Content Delivery Network Solution

Using a cluster of node servers distributed in different regions to provide users with decentralized storage and caching of content for more efficient bandwidth operations.

CPU Sockets
2
2
2
2
CPU Types
Intel® Xeon® Silver 4310 Processor
Intel® Xeon® Bronze 3204 Processor
Intel® Xeon® Silver 4310 Processor
Intel® Xeon® Bronze 3204 Processor
Form Factors
2U
1U
1U
2U
GPUs
4
1
2
2
DIMM Slots
32
24
32
24
Memory
64GB RAM (4x 16GB)
64GB RAM (4x 16GB)
64GB RAM (4x 16GB)
64GB RAM (4x 16GB)
Drive Bays
12x 3.5" Drive Bays
10x 2.5" Drive Bays
12x 2.5" Drive Bays
24x 2.5" Drive Bays
Expansion Slots
PCIe 4.0 x16, PCIe 4.0 x8
PCIe 3.0 x16, PCIe 3.0 x8
PCIe 4.0 x16
PCIe 3.0 x16, PCIe 3.0 x8
Redundant Power Supply
yesyesyesyes
Intel® Node Manager, Redfish API, IPMI 2.0, KVM with dedicated LAN, NMI, Watch Dog
yesyesyesyes
Hyper-Turbo Technology
yesyesyesyes
Windows Server 2019/RedHat Linux 7.5
yesyesyesyes
VMware ESXi 6.7 U1
yes
yes

Questions & Answers

Customer Reviews

Resources

6.696,00 € (Excl. VAT)

7.968,24 € (Incl. VAT)

Pre-order