FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about N9510-64D.
01:20
This picture is about N9510-64D.
This picture is about N9510-64D.
This picture is about N9510-64D.
This picture is about N9510-64D.
This picture is about N9510-64D.
This picture is about N9510-64D.
This picture is about N9510-64D.
This picture is about N9510-64D.
This picture is about N9510-64D.
This picture is about N9510-64D.
This picture is about N9510-64D.
This picture is about N9510-64D.
This picture is about N9510-64D.
This picture is about N9510-64D.
This picture is about N9510-64D.

N9510-64D, 64-Port Ethernet L3 Data Center Switch, 64 x 400Gb QSFP-DD, Broadcom Chip, Support RoCE

#149853
#149853

Broadcom RoCE BGP BFD Ansible

35.439,39 € (Incl. VAT)
FS P/N: N9510-64D
9 Sold
8 Reviews
14 Questions
17 in Global Warehouse, Get it by 28 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

N9510-64D, 64-Port Ethernet L3 Data Center Switch, 64 x 400Gb QSFP-DD, Broadcom Chip, Support RoCE

The N9510-64D switch provides 64x 400GbE QSFP-DD ports in the 4U height, and each QSFP-DD port can be configured as 100/400GbE, or as 2x 200GbE via breakout cables. This data center switch is used jointly with TOR switch to meet design requirements of the spine-leaf three-tier network architecture.

This switch supports PFC, ECN to deliver low-latency, zero packet loss, non-blocking lossless Ethernet, and supports features like GR, BFD mechanisms to ensure normal operation when the network bears abundant services and heavy traffic. N9510-64D is a next-generation high-performance, high-density box-type switch designed for big data, high-performance computing, and distributed storage applications.

Specifications
Ports
64x 400G QSFP-DD
Switch Chip
BCM56990 Tomahawk4
CPU
Intel Xeon D-1627 (4-core 8-thread processor with a clock speed of 2.9 GHz)
Number of VLANs
4,094
Switching Capacity
51.2 Tbps full duplex
MAC Address
8K
Forwarding Rate
10,300 Mpps
Jumbo Frame
9,216
SDRAM
DDR4 8 GB (Compatible with 16 GB)
ARP Entries
32,000
Flash Memory
240 GB
IPv4/IPv6 Routes
200,000/128,000
Packet Buffer
113.66 MB
Latency
<1μs
Hot-swappable AC Power Supplies
4 (2+2 Redundancy)
Max. Power Consumption
<2524W
Hot-swappable Fans
8 (7+1 Redundancy), Front-to-Back
MTBF
122,000 Hours
Dimensions (HxWxD)
6.89"x 17.40"x 29.92" (175x 442x 760mm)
Rack Units
4 RU
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Broadcom Tomahawk 4 Chip Delivers High-performance and Large-capacity
Support higher computing power to meet the needs of various business scenarios with high computing power requirements.
BCM56990
Broadcom Chip
51.2 Tbps
Switching Capacity
1.2 μs
Low Latency
10,300 Mpps
Forwarding Rate
Dual Redundant Power Supplies and Smart Fans
Hardware-level redundancy protection to ensure business continuity and uninterrupted network.
7+1 Hot-swap Fans
Variable-speed fans for superior cooling, noise and power reduction
2+2 Dual AC PSU
PSUs can be removed/replaced without shutting down the system
Up to 120KM Long-distance Communication, Simpler DCI Interconnection

Support 400G ZR/ZR+ transceivers interconnection, reducing intermediate transmission equipment. DCI networking cost can be reduced by 15%-30%.

Millisecond Fault Detection and Recovery
Graceful Restart (GR) and Bidirectional Forwarding (BFD) mechanisms ensure that the network can achieve millisecond-level fault detection and recovery even when the network bears heavy traffic.
No User Perception
Uninterrupted Business
Lossless Ethernet and Zero Packet Loss
RDMA technology reduces CPU burden and effectively resolves network latency. PFC+ECN enables intelligent data exchange and prevents packet loss, ensuring lossless transmission.
Accelerate Provisioning from Days to Minutes

Simplify duplicate network configuration by automation helpers like NETCONF, Python, Zero Configuration, Ansible, gRPC, OpenFlow, greatly save daily operation costs and time.

Switch Speeds
64x400G
48x10G, 8x100G
48x10G, 8x100G
48x25G, 8x100G
32x100G
Hot-swappable Power Supplies
AC Power Supplies
AC Power Supplies
DC Power Supplies
AC Power Supplies
AC Power Supplies
MLAG
yesyesyesyes
Stack
yesyesyesyes
VXLAN
yesyesyesyes
EVPN
yesyesyesyes
OSPFv2/v3
yesyesyesyesyes
BGP4/BGP4+
yesyesyesyesyes
NETCONF
yesyesyesyesyes
Python, gRPC
yesyesyesyesyes
PFC (802.1Qbb)
yesyesyesyesyes
ECN
yesyesyesyesyes
GR
yesyesyesyesyes
10GBASE-T SFP+
yesyesyes
Questions & Answers
Ask a question
All (14)Port Rate (3)Function (2)Airflow (1)Chip (1)Compatibility (1)License (1)Port Configuration (1)Port Split (1)Power Consumption (1)RoCE (1)SONiC (1)
Customer Reviews
Write a review
(undefined reviews)
4.9
5 stars
4 stars
3 stars
2 stars
1 star
7
1
0
0
0

M***s

Australia

April 18, 2023
5.0
The parts catalogue, your detailed specifications, your inventory – that’s what sets you apart from other suppliers we work with. We don’t have to spend days going back-and-forward with quotes and lead times – we can see it all in real-time online.
Verified Purchase
Helpful 8
Comment 0

S***d

United States

April 15, 2023
4.0
I do admire your company's customer service, reaching out to customers. It gives me a positive image of the company.
Verified Purchase
Helpful 8
Comment 0

D***s

United States

February 15, 2023
5.0
Thank you for the follow-up. Our experience was in short, GREAT! In a search for some available products, your company came up through one of our providers. Upon reaching out to your team on the website, I was very pleased with the response and interactive information provided. The support and interaction through the chat was better than I have ever experienced.
I am forwarding your information to some internal team leads to review to see how else we can leverage your products and services.
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed