FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about 交换机总体介绍.
01:26
This picture is about N5860-48SC.
This picture is about N5860-48SC.
This picture is about N5860-48SC.
This picture is about N5860-48SC.
This picture is about N5860-48SC.
This picture is about N5860-48SC.
This picture is about N5860-48SC.
This picture is about N5860-48SC.
This picture is about 交换机总体介绍.
This picture is about N5860-48SC.
This picture is about N5860-48SC.
This picture is about N5860-48SC.
This picture is about N5860-48SC.
This picture is about N5860-48SC.
This picture is about N5860-48SC.
This picture is about N5860-48SC.
This picture is about N5860-48SC.

N5860-48SC, 48-Port Ethernet L3 Data Center Switch, 48 x 10Gb SFP+, with 8 x 100Gb QSFP28, Support MLAG/Stacking, Broadcom Chip, Dual AC PSUs, Support RoCE

Hot #110478
Hot #110478

Broadcom MLAG Stacking VXLAN

5.588,24 € (Incl. VAT)
FS P/N: N5860-48SC
2.2K Sold
115 Reviews
187 Questions
56 in DE Warehouse, Get it by 20 Jun, 2024
827 in Global Warehouse, Get it by 01 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
Free Product Trial
5-Year Warranty
30-Day Returns
30-Day Exchange

N5860-48SC, 48-Port Ethernet L3 Data Center Switch, 48 x 10Gb SFP+, with 8 x 100Gb QSFP28, Support MLAG/Stacking, Broadcom Chip, FSOS Installed

N5860-48SC is ideal for all sizes data centers and cloud computer services. It is a ToR high density switch in a compact 1U form factor with full line rate 48 1/10GbE and 8 40/100GbE ports, combining advantages of zero packet loss, low latency, and non-blocking performance for lossless Ethernet.
The layer 3 switch incorporates rich features, including industry-leading Broadcom chip, redundant hot-swappable power supplies and fans, EVPN-VXLAN, MLAG, Stacking, PFC, ECN, RDMA, etc. for scalable and flexible data center leaf-spine designs.

Specifications
Ports
48x 10G SFP+| 8x 100G QSFP28
Switch Chip
BCM56873
CPU
Cavium CN7130 (Quad-core, 1.2 GHz)
Number of VLANs
4K
Switching Capacity
2.56 Tbps
MAC Address
96K
Forwarding Rate
1920 Mpps
Jumbo Frame
9,216
SDRAM
4GB
ARP Entries
100,000
Flash Memory
8GB
IPv4/IPv6 Routes
128,000/64,000
Packet Buffer
32MB
Latency
<1μs
Hot-swappable AC Power Supplies
2 (1+1 Redundancy)
Max. Power Consumption
<300W
Hot-swappable Fans
4 (3+1 Redundancy), Front-to-Back
MTBF
330,000 Hours
Dimensions (HxWxD)
1.73"x 17.4"x 15.2" (44x 442x 387mm)
Battery Type
Lithium Metal
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Features

Network Solutions

Flexible Interface Speeds for Multi-scenario Deployment
1/10/25G for servers, 40/100G uplinks for spine switches.
BCM56873
Broadcom Chip
2.56 Tbps
Switching Capacity
1920 Mpps
Forwarding Rate
Dual Redundant Power Supplies and Smart Fans
Ship with dual power supplies and smart fans by default, provide high availability and longevity.
3+1 Hot-swap Fans
Variable-speed fans for superior cooling, noise and power reduction
1+1 Dual AC PSU
PSUs can be removed/replaced without shutting down the system
Stacking Simplifies Network Configuration
Stacking virtualization technology virtualizes multiple physical devices into a logical device, simplifying network configuration and structure, eliminating loops, and improving reliability.
2 Units
Virtual stacking
20Gbps/200Gbps
Stacking bandwidth
50ms
Fault recovery
LACP
Uplink aggregation
MLAG Enhances System Reliability

MLAG virtualization technology realizes load balancing and improves link reliability. Supports device-independent upgrades to ensure second-level upgrades for services.

VXLAN Achieves Unlimited Data Transmission
VXLAN technology constructs a virtual Layer 2 network and creates virtual tunnels over IP networks, enabling cross-regional and cross-data center data migration and flexible resource allocation.
Lossless Ethernet and Zero Packet Loss
RDMA technology reduces CPU burden and effectively resolves network latency. PFC+ECN enables intelligent data exchange and prevents packet loss, ensuring lossless transmission.
Accelerate Provisioning from Days to Minutes

Simplify duplicate network configuration by automation helpers like NETCONF, Python, Zero Configuration, Ansible, gRPC, OpenFlow, greatly save daily operation costs and time.

products/187962.html
N5860-48SC
products/188429.html
N5860-48SC
Switch Speeds
48x10G, 8x100G
48x10G, 8x100G
48 x10G, 8 x100G
48x25G, 8x100G
32x100G
64x100G
Hot-swappable Power Supplies
AC Power Supplies
DC Power Supplies
AC Power Supplies
AC Power Supplies
AC Power Supplies
AC Power Supplies
MLAG
yesyesyesyesyesyes
Stacking
yesyesyesyesyesyes
VXLAN
yesyesyesyesyes
EVPN
yesyesyesyesyes
OSPFv2/v3
yesyesyesyesyesyes
BGP4/BGP4+
yesyesyesyesyesyes
NETCONF
yesyesyesyesyesyes
Python, gRPC
yesyesyesyesyesyes
PFC (802.1Qbb)
yesyesyesyesyesyes
ECN
yesyesyesyesyesyes
GR
yesyesyesyesyesyes
10GBASE-T SFP+
yesyesyesyes
Questions & Answers
Ask a question
All (187)Unanswered Question (1)Software Features (21)Product Comparison (15)Product Recommendation (15)License (11)Application (10)Stacking (10)BGP (9)Port Rate (8)Solutions (8)VXLAN (8)EVPN (7)Documents (6)Operating System (5)Specification (5)Accessories (4)CLI (4)Management (4)Matching Product (4)MLAG (4)RoCE (4)Warranty (4)ACL (3)Firmware (3)LACP (3)Remote Test (3) More + More
Customer Reviews
Write a review
(undefined reviews)
    4.8
    5 stars
    4 stars
    3 stars
    2 stars
    1 star
    97
    18
    0
    0
    0

    D***o

    United States

    December 05, 2023
    5.0
    Easy to install, and great quality. Good price too!
    Verified Purchase
    Helpful 0
    Comment 0

    C***s

    United States

    December 03, 2023
    5.0
    Works as advertised. No issues.
    Verified Purchase
    Helpful 0
    Comment 0

    R***y

    Gibraltar

    June 29, 2023
    5.0
    I wanted to say it's been a pleasure and no one can have been as helpful and proactive as you have been you are a credit to FS.com reputation and professsional image and myself and the others are fans of FS kit :) so when we need servers/switches/routers we will be coming your way nothing immediate but I know how good ur stuff is between you and me they are FINALLY finding out how good the 8560 and 5800 series units we bought are between you and me they are FINALLY finding out.
    Verified Purchase
    Helpful 2
    Comment 0
    See all reviews
    Resources
    Recently Viewed