FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about NC8200-4TD.
00:22
This picture is about NC8200-4TD.
This picture is about NC8200-4TD.
This picture is about NC8200-4TD.
This picture is about NC8200-4TD.
This picture is about NC8200-4TD.
This picture is about NC8200-4TD.
This picture is about NC8200-4TD.
This picture is about NC8200-4TD.
This picture is about NC8200-4TD.
This picture is about NC8200-4TD.
This picture is about NC8200-4TD.
This picture is about NC8200-4TD.
This picture is about NC8200-4TD.
This picture is about NC8200-4TD.
This picture is about NC8200-4TD.

NC8200-4TD, 4-Slot 2U Ethernet L3 Data Center Chassis Switch Unloaded, with 4x 25/40/100Gb Line Cards, Support MLAG/Stacking, Broadcom Chip, Support RoCE

#110482
#110482

Broadcom RoCE MLAG Stacking BGP PBR

9.441,46 € (Incl. VAT)
FS P/N: NC8200-4TD
86 Sold
28 Reviews
39 Questions
7 in DE Warehouse, Get it by 19 Jun, 2024
43 in Global Warehouse, Get it by 01 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

NC8200-4TD, 4-Slot 2U Ethernet L3 Data Center Chassis Switch Unloaded, Supports 4 x 25/40/100Gb Line Cards, Support MLAG/Stacking, Broadcom Chip, FSOS Installed

The NC8200-4TD switch supports a maximum of 96x 25G with 8x 100G, 64x 40G, or 32x 100G high-density full line rate ports through flexible line cards combinations of NC8200-8C, NC8200-16Q and NC8200-24BC. The NC8200-4TD can operate as leaf and spine switch for medium-sized data centers and cloud-computing data centers deployments.

The switch employs an advanced cache scheduling mechanism to maximize the device's cache capability. With PFC and ECN to implement the low-latency, zero packet loss, high throughput and service forwarding rate, ensuring non-blocking transmission in the increasingly demanding data center environment.

Specifications
Number of Line Card Slots
4
Switch Chip
BCM56870
Max. 100G Ports
32
Switching Capacity
6.4 Tbps
Max. 40G Ports
64
Forwarding Rate
4760 Mpps
Max. 25G Ports
128
SDRAM
4GB
Max. 10G Ports
128
Packet Buffer
32MB
Flash Memory
8GB
Number of VLANs
4K
Hot-swappable Power Supplies
2 (1+1 Redundancy)
MAC Address
96K
Hot-swappable Fans
3 (2+1 Redundancy), Front-to-Back
Jumbo Frame
9,216
Max. Power Consumption
<600W
IPv4/IPv6 Routes
128,000/64,000
MTBF (Hours)
390,000
Latency
<1μs
Dimensions (HxWxD)
3.39''x 17.4''x 20.47''(86x 442x 520mm)
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Features

Network Solutions

Replacing the border routers of CDN egress network with switches can ensure bandwidth quality, reduce traffic operation costs, and improve bandwidth operational efficiency. Read more

NC8200-8C

Up to 32x 100G ports

NC8200-16Q

Up to 64x 40G ports

NC8200-24BC

Up to 96x 25G, 8x 100G ports

Dual Redundant Power Supplies and Smart Fans
Ship with dual power supplies and smart fans by default, provide high availability and longevity.
2+1 Hot-swap Fans
Variable-speed fans for superior cooling, noise and power reduction
1+1 Dual AC PSU
PSUs can be removed/replaced without shutting down the system
Stacking Simplifies Network Configuration
Stacking virtualization technology virtualizes multiple physical devices into a logical device, simplifying network configuration and structure, eliminating loops, and improving reliability.
2 Units
Virtual stacking
200Gbps
Stacking bandwidth
50ms
Fault recovery
LACP
Uplink aggregation
MLAG Enhances System Reliability

MLAG virtualization technology realizes load balancing and improves link reliability. Supports device-independent upgrades to ensure second-level upgrades for services.

VXLAN Achieves Unlimited Data Transmission
VXLAN technology constructs a virtual Layer 2 network and creates virtual tunnels over IP networks, enabling cross-regional and cross-data center data migration and flexible resource allocation.
Lossless Ethernet and Zero Packet Loss
RDMA technology reduces CPU burden and effectively resolves network latency. PFC+ECN enables intelligent data exchange and prevents packet loss, ensuring lossless transmission.
Line Cards
NC8200-8C
NC8200-16Q
NC8200-24BC
NC8400-32C
NC8400-16CD
Switch Speeds
8x 100G
16x 40G
24x 25G, 2x 100G
32x 100G
16x 100G, 4x 400G
MLAG
yesyesyesyesyes
Stacking
yes
yes
VXLAN
yesyesyes
EVPN
yesyesyes
OSPFv2/v3
yesyesyesyesyes
BGP4/BGP4+
yesyesyesyesyes
NETCONF
yesyesyesyesyes
Python, gRPC
yesyesyesyesyes
PFC (802.1Qbb)
yesyesyesyesyes
ECN
yesyesyesyesyes
GR
yesyesyesyesyes
Questions & Answers
Ask a question
All (39)Product Comparison (6)Product Recommendation (4)EVPN (3)License (3)Matching Product (3)Compatibility (2)Operating System (2)Power Supply (2)VXLAN (2)Airflow (1)Application (1)BGP (1)Configuration (1)Link Aggregation (1)Management (1)Port Split (1)Software (1)Software Features (1)SPAN/RSPAN (1)Stacking (1)Technical Support (1)Warranty (1)
Customer Reviews
Write a review
(undefined reviews)
4.9
5 stars
4 stars
3 stars
2 stars
1 star
26
2
0
0
0

B***n

United States

December 05, 2023
5.0
I was able to upgrade it using the software you provided. Everything is running smoothly. Thank you!
Verified Purchase
Helpful 0
Comment 0

H***y

Singapore

November 15, 2023
5.0
Devices are deployed and working rock-solid.They're being used in a data center to handle network storage and cluster experiments, and they appear to be working well!
Verified Purchase
Helpful 0
Comment 0

G***l

United States

April 03, 2023
4.0
Thank you for getting in touch. I received my order ahead of the estimated date so I’m really happy.
At first, I was a little surprised at the length of time I thought I would have to wait.
It is now apparent that you shipped from overseas to Manchester so I’m very happy with the speed at which you all worked.
If I need any more fibre optic tools or consumables, I’ll definitely consider doing business with you again.
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed