FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about RS6140.
This picture is about RS6140.
This picture is about RS6140.
This picture is about RS6140.
This picture is about RS6140.
This picture is about RS6140.
This picture is about RS6140.
This picture is about RS6140.
This picture is about RS6140.
This picture is about RS6140.
This picture is about RS6140.
This picture is about RS6140.

RS6140, 1U Rackmount Server, Dual Intel® Xeon® Scalable Processors, Up to 6TB DRAM, 10 x 2.5'' Hot-swap NVMe/SATA/SAS Drive Bays, 2 x 10GbE SFP+ and 2 x RJ45 1GbE Ports, 750W Redundant

#139689
#139689
4.336,00 € (Excl. VAT)
FS P/N: RS6140
5.159,84 € (Incl. VAT)
FS P/N: RS6140
3 Sold
1 Review
15 Questions
Pre-order, Ship by 27 Aug, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Online Installation
Test Support
3-Year Warranty
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

1U Rackmount Server, Dual Intel® Xeon® Scalable Processors, Up to 6TB DRAM, 10x 2.5'' Hot-swap NVMe/SATA/SAS Drive Bays, 2x 10GbE SFP+ and 2x RJ45 1GbE Ports, 750W Redundant

The R6140 is an excellent choice for virtualization, cloud computing, or for use as a high-end enterprise server. It uses the Intel C621 chipset and supports 2nd Gen Intel® Xeon® Scalable Processors and Intel® Xeon® Scalable Processors. With up to 24x memory module slots under the cover, the system will support up to 6TB of memory and 10 Hot-swap 2.5" Drive Bays. Integrated BMC chip enables easy management.
Intel SGX offers hardware-level security for safeguarding sensitive data in specific applications from malicious software or other threats.

Specifications
Form Factor
1U Rackmount
Processor
Standard Configuration - 2x Intel® Xeon® Bronze 3204 Processors 6 Core - 1.9 Ghz
Chipset
Intel C621 Chipset
Drive Bays
Standard Configuration - 2x 300GB 10K SAS HDD
Memory
Standard Configuration - 64GB RAM (4x 16GB)
Expansion Slots
Slot 1 - 2 PCIe 3.0x 16 | Slot 2 - 2 PCIe 3.0x 8
Raid Controller
SATA3 (6Gbps) | RAID 0, 1, 5, 6, 10, 50, 60
Fans
8 heavy duty fans
Ethernet
2x 10GbE SFP+ and 2x 1GBase-T Ports
Power Supply
750W Redundant | Platinum Level (94%+)
Management Software
Intel® Node Manager | IPMI 2.0 | KVM with Dedicated LAN | NMI | SSM | SPM
Operating System Management
Windows Server 2019 | RedHat Linux EL 7.4 | VMware ESXi 6.5
Chassis (HxWxD)
1.7''x17.2''x28.5'' (43x437x724mm)
Gross Weight
41 lbs (18.6 kg)

Product Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

See more
Virtualization
View products
10G to 10G Connection
View products
Server Virtualization
View products

Features

24 DIMM Slots and 10 Hot-swap 2.5" Drive Bays Enhance Scalability

DDR4 SDRAM compatible slots install memory that reduces processor idle time and enhances computer's performance, 10x 2.5” hot-swap drive bays simplify installation and removal.

Dual Intel Xeon Processors Ensure Computing Applications
Dual 2nd Gen Intel Xeon Scalable processors support up to 28 cores with a thermal design point (TDP) of 205W, providing higher performance and lower latency for faster data processing.
Up to 28 cores
Up to 6TB memory
205W TDP
Several Different Management Tools Available for Servers

Intelligent Platform Management Interface (IPMI) helps to manage the system both at-chassis and remotely. Management programs include Redfish API, IPMI 2.0, Intel Node Manager, etc.

Wide Range of Applications

The server is widely used in Big Data, Analytics and Cloud Computing, and can also be used in conjunction with other communication products such as switches, AP, AC, and network cameras.

CPU Sockets
2
2
2
2
CPU Types
Intel® Xeon® Bronze 3204 Processor
Intel® Xeon® Silver 4310 Processor
Intel® Xeon® Bronze 3204 Processor
Intel® Xeon® Silver 4310 Processor
Form Factors
1U
1U
2U
2U
GPUs
1
2
2
4
DIMM Slots
24
32
24
32
Memory
64GB RAM (4x 16GB)
64GB RAM (4x 16GB)
64GB RAM (4x 16GB)
64GB RAM (4x 16GB)
Drive Bays
10x 2.5" Drive Bays
12x 2.5" Drive Bays
24x 2.5" Drive Bays
12x 3.5" Drive Bays
Expansion Slots
PCIe 3.0 x16, PCIe 3.0 x8
PCIe 4.0 x16
PCIe 3.0 x16, PCIe 3.0 x8
PCIe 4.0 x16, PCIe 4.0 x8
Redundant Power Supply
yesyesyesyes
Intel® Node Manager, Redfish API, IPMI 2.0, KVM with Dedicated LAN, NMI, Watch Dog
yesyesyesyes
Hyper-Turbo Technology
yesyesyesyes
Windows Server 2019/RedHat Linux 7.5
yesyesyesyes
VMware ESXi 6.7 U1
yes
yes
Specifications

1U Rackmount Server, Dual Intel® Xeon® Scalable Processors, Up to 6TB DRAM, 10x 2.5'' Hot-swap NVMe/SATA/SAS Drive Bays, 2x 10GbE SFP+ and 2x RJ45 1GbE Ports, 750W Redundant

The R6140 is an excellent choice for virtualization, cloud computing, or for use as a high-end enterprise server. It uses the Intel C621 chipset and supports 2nd Gen Intel® Xeon® Scalable Processors and Intel® Xeon® Scalable Processors. With up to 24x memory module slots under the cover, the system will support up to 6TB of memory and 10 Hot-swap 2.5" Drive Bays. Integrated BMC chip enables easy management.
Intel SGX offers hardware-level security for safeguarding sensitive data in specific applications from malicious software or other threats.

Specifications
Form Factor
1U Rackmount
Processor
Standard Configuration - 2x Intel® Xeon® Bronze 3204 Processors 6 Core - 1.9 Ghz
Chipset
Intel C621 Chipset
Drive Bays
Standard Configuration - 2x 300GB 10K SAS HDD
Memory
Standard Configuration - 64GB RAM (4x 16GB)
Expansion Slots
Slot 1 - 2 PCIe 3.0x 16 | Slot 2 - 2 PCIe 3.0x 8
Raid Controller
SATA3 (6Gbps) | RAID 0, 1, 5, 6, 10, 50, 60
Fans
8 heavy duty fans
Ethernet
2x 10GbE SFP+ and 2x 1GBase-T Ports
Power Supply
750W Redundant | Platinum Level (94%+)
Management Software
Intel® Node Manager | IPMI 2.0 | KVM with Dedicated LAN | NMI | SSM | SPM
Operating System Management
Windows Server 2019 | RedHat Linux EL 7.4 | VMware ESXi 6.5
Chassis (HxWxD)
1.7''x17.2''x28.5'' (43x437x724mm)
Gross Weight
41 lbs (18.6 kg)

Product Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
See more
Virtualization
View products
10G to 10G Connection
View products
Server Virtualization
View products
Features
24 DIMM Slots and 10 Hot-swap 2.5" Drive Bays Enhance Scalability

DDR4 SDRAM compatible slots install memory that reduces processor idle time and enhances computer's performance, 10x 2.5” hot-swap drive bays simplify installation and removal.

Dual Intel Xeon Processors Ensure Computing Applications
Dual 2nd Gen Intel Xeon Scalable processors support up to 28 cores with a thermal design point (TDP) of 205W, providing higher performance and lower latency for faster data processing.
Up to 28 cores
Up to 6TB memory
205W TDP
Several Different Management Tools Available for Servers

Intelligent Platform Management Interface (IPMI) helps to manage the system both at-chassis and remotely. Management programs include Redfish API, IPMI 2.0, Intel Node Manager, etc.

Wide Range of Applications

The server is widely used in Big Data, Analytics and Cloud Computing, and can also be used in conjunction with other communication products such as switches, AP, AC, and network cameras.

CPU Sockets
2
2
2
2
CPU Types
Intel® Xeon® Bronze 3204 Processor
Intel® Xeon® Silver 4310 Processor
Intel® Xeon® Bronze 3204 Processor
Intel® Xeon® Silver 4310 Processor
Form Factors
1U
1U
2U
2U
GPUs
1
2
2
4
DIMM Slots
24
32
24
32
Memory
64GB RAM (4x 16GB)
64GB RAM (4x 16GB)
64GB RAM (4x 16GB)
64GB RAM (4x 16GB)
Drive Bays
10x 2.5" Drive Bays
12x 2.5" Drive Bays
24x 2.5" Drive Bays
12x 3.5" Drive Bays
Expansion Slots
PCIe 3.0 x16, PCIe 3.0 x8
PCIe 4.0 x16
PCIe 3.0 x16, PCIe 3.0 x8
PCIe 4.0 x16, PCIe 4.0 x8
Redundant Power Supply
yesyesyesyes
Intel® Node Manager, Redfish API, IPMI 2.0, KVM with Dedicated LAN, NMI, Watch Dog
yesyesyesyes
Hyper-Turbo Technology
yesyesyesyes
Windows Server 2019/RedHat Linux 7.5
yesyesyesyes
VMware ESXi 6.7 U1
yes
yes

Questions & Answers

Customer Reviews

Resources

4.336,00 € (Excl. VAT)

5.159,84 € (Incl. VAT)

Pre-order