The RS7260 rack server is powered by dual Intel® Xeon® Scalable processors and is designed for video processing and general data center virtualization. It is powered by dual Intel Xeon Scalable processors, featuring up to 28 cores. It supports up to 6TB of memory when using RDIMM or LRDIMM DDR4 modules. The server also accommodates 24 x 2.5'' hot-swap NVMe/SATA/SAS drive bays. With an integrated BMC chip, it facilitates easy management, and binding redundancy.
Delivering maximum performance and flexibility, it is well-suited for enterprise applications.
Click to open expanded view
RS7260, 2U Rackmount Server, Dual Intel® Xeon® Scalable Processors, Up to 6TB DRAM, 24 x 2.5'' Hot-swap NVMe/SATA/SAS Drive Bays, 2 x RJ45 10GbE Ports, 1000W Redundant
2U Rackmount Server, Dual Intel® Xeon® Scalable Processors, Up to 6TB DRAM, 24x 2.5'' Hot-swap NVMe/SATA/SAS Drive Bays, 2x RJ45 10GbE Ports, 1000W Redundant
Product Spotlights
Support up to 2x 2rd Gen Intel® Xeon® Bronze Processors with 28 cores
6 memory channels, 24 memory DIMM slots, maximum support 6TB 2933MHz/DDR4
Support up to 8 PCIe 3.0 slots
Provide 24 SAS drives, including 4 hybrid bays that support NVMe (optional cables required)
Designed for virtualization, hyperconverge storage, cloud computing and high end enterprise server
Support for Intelligent Platform Management Interface v.2.0
IPMI 2.0 with virtual media over LAN and KVM-over-LAN support
Support Redfish API, IPMI 2.0, Intel® Node Manager, KVM with dedicated LAN, NMI, Watch Dog
Hardware Root of Trust
Secure Boot
Secure Firmware Update
Automatic recovery from backup image or golden image in case of integrity check failure during firmware update or boot
Runtime protection through Trust Zone
Cryptographically signed firmware
Unique password for BMC ADMIN
System lockdown
BMC management account security
Connectivity Solutions
Features
DDR4 SDRAM compatible slots install memory that reduces processor idle time and enhances computer's performance, 24x 2.5” hot-swap drive bays simplify installation and removal.
Intelligent Platform Management Interface (IPMI) helps to manage the system both at-chassis and remotely. Management programs include Redfish API, IPMI 2.0, Intel Node Manager, etc.
The server is widely used in Big Data, Analytics and Cloud Computing, and can also be used in conjunction with other communication products such as switches, AP, AC, and network cameras.
CPU Sockets | 2 | 2 | 2 | 2 |
CPU Types | Intel® Xeon® Bronze 3204 Processor | Intel® Xeon® Bronze 3204 Processor | Intel® Xeon® Silver 4310 Processor | Intel® Xeon® Silver 4310 Processor |
Form Factors | 2U | 1U | 1U | 2U |
GPUs | 2 | 1 | 2 | 4 |
DIMM Slots | 24 | 24 | 32 | 32 |
Memory | 64GB RAM (4x 16GB) | 64GB RAM (4x 16GB) | 64GB RAM (4x 16GB) | 64GB RAM (4x 16GB) |
Drive Bays | 24x 2.5" Drive Bays | 10x 2.5" Drive Bays | 12x 2.5" Drive Bays | 12x 3.5" Drive Bays |
Expansion Slots | PCIe 3.0 x16, PCIe 3.0 x8 | PCIe 3.0 x16, PCIe 3.0 x8 | PCIe 4.0 x16 | PCIe 4.0 x16, PCIe 4.0 x8 |
Redundant Power Supply | ||||
Intel® Node Manager, Redfish API, IPMI 2.0, KVM with dedicated LAN, NMI, Watch Dog | ||||
Hyper-Turbo Technology | ||||
Windows Server 2019/RedHat Linux 7.5 | ||||
VMware ESXi 6.7 U1 | — | — |
Videos
2U Rackmount Server, Dual Intel® Xeon® Scalable Processors, Up to 6TB DRAM, 24x 2.5'' Hot-swap NVMe/SATA/SAS Drive Bays, 2x RJ45 10GbE Ports, 1000W Redundant
The RS7260 rack server is powered by dual Intel® Xeon® Scalable processors and is designed for video processing and general data center virtualization. It is powered by dual Intel Xeon Scalable processors, featuring up to 28 cores. It supports up to 6TB of memory when using RDIMM or LRDIMM DDR4 modules. The server also accommodates 24 x 2.5'' hot-swap NVMe/SATA/SAS drive bays. With an integrated BMC chip, it facilitates easy management, and binding redundancy.
Delivering maximum performance and flexibility, it is well-suited for enterprise applications.
Product Spotlights
Support up to 2x 2rd Gen Intel® Xeon® Bronze Processors with 28 cores
6 memory channels, 24 memory DIMM slots, maximum support 6TB 2933MHz/DDR4
Support up to 8 PCIe 3.0 slots
Provide 24 SAS drives, including 4 hybrid bays that support NVMe (optional cables required)
Designed for virtualization, hyperconverge storage, cloud computing and high end enterprise server
Support for Intelligent Platform Management Interface v.2.0
IPMI 2.0 with virtual media over LAN and KVM-over-LAN support
Support Redfish API, IPMI 2.0, Intel® Node Manager, KVM with dedicated LAN, NMI, Watch Dog
Hardware Root of Trust
Secure Boot
Secure Firmware Update
Automatic recovery from backup image or golden image in case of integrity check failure during firmware update or boot
Runtime protection through Trust Zone
Cryptographically signed firmware
Unique password for BMC ADMIN
System lockdown
BMC management account security
DDR4 SDRAM compatible slots install memory that reduces processor idle time and enhances computer's performance, 24x 2.5” hot-swap drive bays simplify installation and removal.
Intelligent Platform Management Interface (IPMI) helps to manage the system both at-chassis and remotely. Management programs include Redfish API, IPMI 2.0, Intel Node Manager, etc.
The server is widely used in Big Data, Analytics and Cloud Computing, and can also be used in conjunction with other communication products such as switches, AP, AC, and network cameras.
CPU Sockets | 2 | 2 | 2 | 2 |
CPU Types | Intel® Xeon® Bronze 3204 Processor | Intel® Xeon® Bronze 3204 Processor | Intel® Xeon® Silver 4310 Processor | Intel® Xeon® Silver 4310 Processor |
Form Factors | 2U | 1U | 1U | 2U |
GPUs | 2 | 1 | 2 | 4 |
DIMM Slots | 24 | 24 | 32 | 32 |
Memory | 64GB RAM (4x 16GB) | 64GB RAM (4x 16GB) | 64GB RAM (4x 16GB) | 64GB RAM (4x 16GB) |
Drive Bays | 24x 2.5" Drive Bays | 10x 2.5" Drive Bays | 12x 2.5" Drive Bays | 12x 3.5" Drive Bays |
Expansion Slots | PCIe 3.0 x16, PCIe 3.0 x8 | PCIe 3.0 x16, PCIe 3.0 x8 | PCIe 4.0 x16 | PCIe 4.0 x16, PCIe 4.0 x8 |
Redundant Power Supply | ||||
Intel® Node Manager, Redfish API, IPMI 2.0, KVM with dedicated LAN, NMI, Watch Dog | ||||
Hyper-Turbo Technology | ||||
Windows Server 2019/RedHat Linux 7.5 | ||||
VMware ESXi 6.7 U1 | — | — |
Questions & Answers
Customer Reviews
Resources
6.266,54 € (Incl. VAT)