Free delivery on orders over EUR 79 (Excl. VAT)
Germany
Servers & Storage
Categories
37 Results
Sort by:
Sort by: Popularity
KVM-080217IP 8-Port Cat5e/6 1U Rack-Mount KVM Switch with 17" LCD
Hot
+NaN

KVM-080217IP 8-Port Cat5e/6 1U Rack-Mount KVM Switch with 17" LCD

8-Port | 2 Users | IP Remote Access | 1920×1080
1.544,62 € (Incl. VAT)
KVM-160219IP  16-Port Cat5e/6 1U Rack-Mount KVM Switch with 19" LED
Hot
+NaN

KVM-160219IP 16-Port Cat5e/6 1U Rack-Mount KVM Switch with 19" LED

16-Port | 2 Users | IP Remote Access | 1280×1024
1.663,62 € (Incl. VAT)
4K HDMI KVM USB2.0 Extender Set with Audio and EDID via Single LC Fiber for 10km
Hot

4K HDMI KVM USB2.0 Extender Set with Audio and EDID via Single LC Fiber for 10km

10 Gbps | BIDI LC | Single Mode Fiber | 4K | HDMI KVM | 10KM
748,51 € (Incl. VAT)
KVM-0802IP 8-Port Cat5e/6/7 1U Rack-Mount KVM Switch
Hot

KVM-0802IP 8-Port Cat5e/6/7 1U Rack-Mount KVM Switch

8-Port | 2 Users | IP Remote Access | 1920×1080
938,91 € (Incl. VAT)
KVM-080119 8-Port VGA 1U Rack-Mount KVM Switch with 19" LED
Hot
+NaN

KVM-080119 8-Port VGA 1U Rack-Mount KVM Switch with 19" LED

8-Port | 1 User | 1280×1024
892,50 € (Incl. VAT)
RS3110, 1 CPU, Up to 128GB Memory, 4 Drives, 1U Rack Server
+NaN

RS3110, 1 CPU, Up to 128GB Memory, 4 Drives, 1U Rack Server

2.115,82 € (Incl. VAT)
Intel Xeon E-2100/2200 CPU
128GB DDR4 ECC UDIMM
4 3.5''/2.5'' SAS/SATA
1 PCIe 3.0 x8
Redundant Power
RS6140-V2, 2 CPUs, Up to 8TB Memory, 12 Drives
Hot

RS6140-V2, 2 CPUs, Up to 8TB Memory, 12 Drives

7.621,95 € (Incl. VAT)
Intel Xeon 3rd Silver CPU
8TB DDR4 ECC RDIMM/LRDIMM
12 2.5'' SAS/SATA
4 PCIe 4.0 x16
Dual 10-Gigabit Ethernet, Redundant Power
RS7260, 2 CPUs, Up to 6TB Memory, 24 Drives

RS7260, 2 CPUs, Up to 6TB Memory, 24 Drives

6.266,54 € (Incl. VAT)
Intel Xeon 2nd Bronze CPU
6TB DDR4 ECC RDIMM/LRDIMM
24 SAS3
1 PCIe 3.0 x16
Dual 10-Gigabit Ethernet, NVMe, Redundant Power
7 PCIe 3.0 x8
RS5220, 2 CPUs, Up to 1TB Memory, 8 Drives, 2U Rack Server
+NaN

RS5220, 2 CPUs, Up to 1TB Memory, 8 Drives, 2U Rack Server

5.659,64 € (Incl. VAT)
Intel Xeon Silver 2nd Scalable CPU
1TB DDR4 ECC RDIMM
8 3.5''/2.5'' SAS/SATA
4 PCIe 3.0 x16
Redundant Power
1 PCIe 3.0 x8
RS5230, 2 CPUs, Up to 2TB Memory, 12 Drives, 2U Rack Server
+NaN

RS5230, 2 CPUs, Up to 2TB Memory, 12 Drives, 2U Rack Server

6.337,94 € (Incl. VAT)
Intel Xeon 2nd Scalable CPU
2TB DDR4 ECC RDIMM
12 3.5''/2.5'' SAS/SATA
1 PCIe 3.0 x16
Redundant Power
2 PCIe 3.0 x8
RS7250, 2 CPUs, Up to 3TB Memory, 12 Drives, 2U Rack Server
+NaN

RS7250, 2 CPUs, Up to 3TB Memory, 12 Drives, 2U Rack Server

9.752,05 € (Incl. VAT)
Intel Xeon 2nd Gold CPU
3TB DDR4 ECC RDIMM
12 3.5''/2.5'' SAS/SATA
6 PCIe 3.0 x8
Redundant Power
RS7260-V2, 2 CPUs, Up to 8TB Memory, 12 Drives

RS7260-V2, 2 CPUs, Up to 8TB Memory, 12 Drives

7.968,24 € (Incl. VAT)
Intel Xeon 3rd Silver CPU
8TB DDR4 ECC RDIMM/LRDIMM
12 3.5'' NVMe/SAS/SATA
2 PCIe 4.0 x16
Dual 10-Gigabit Ethernet, NVMe, Redundant Power
6 PCIe 4.0 x8
  • 1
  • 2
  • 3
  • 4
Servers & Storage
Categories
Stock Status
Filter
37 Results
Sort by:
Sort by: Popularity
KVM-080217IP 8-Port Cat5e/6 1U Rack-Mount KVM Switch with 17" LCD
Hot

KVM-080217IP 8-Port Cat5e/6 1U Rack-Mount KVM Switch with 17" LCD

8-Port | 2 Users | IP Remote Access | 1920×1080
1.544,62 € (Incl. VAT)
KVM-160219IP  16-Port Cat5e/6 1U Rack-Mount KVM Switch with 19" LED
Hot

KVM-160219IP 16-Port Cat5e/6 1U Rack-Mount KVM Switch with 19" LED

16-Port | 2 Users | IP Remote Access | 1280×1024
1.663,62 € (Incl. VAT)
4K HDMI KVM USB2.0 Extender Set with Audio and EDID via Single LC Fiber for 10km
Hot

4K HDMI KVM USB2.0 Extender Set with Audio and EDID via Single LC Fiber for 10km

10 Gbps | BIDI LC | Single Mode Fiber | 4K | HDMI KVM | 10KM
748,51 € (Incl. VAT)
KVM-0802IP 8-Port Cat5e/6/7 1U Rack-Mount KVM Switch
Hot

KVM-0802IP 8-Port Cat5e/6/7 1U Rack-Mount KVM Switch

8-Port | 2 Users | IP Remote Access | 1920×1080
938,91 € (Incl. VAT)
KVM-080119 8-Port VGA 1U Rack-Mount KVM Switch with 19" LED
Hot

KVM-080119 8-Port VGA 1U Rack-Mount KVM Switch with 19" LED

8-Port | 1 User | 1280×1024
892,50 € (Incl. VAT)
RS3110, 1 CPU, Up to 128GB Memory, 4 Drives, 1U Rack Server

RS3110, 1 CPU, Up to 128GB Memory, 4 Drives, 1U Rack Server

2.115,82 € (Incl. VAT)
Intel Xeon E-2100/2200 CPU
128GB DDR4 ECC UDIMM
4 3.5''/2.5'' SAS/SATA
1 PCIe 3.0 x8
Redundant Power
RS6140-V2, 2 CPUs, Up to 8TB Memory, 12 Drives
Hot

RS6140-V2, 2 CPUs, Up to 8TB Memory, 12 Drives

7.621,95 € (Incl. VAT)
Intel Xeon 3rd Silver CPU
8TB DDR4 ECC RDIMM/LRDIMM
12 2.5'' SAS/SATA
4 PCIe 4.0 x16
Dual 10-Gigabit Ethernet, Redundant Power
RS7260, 2 CPUs, Up to 6TB Memory, 24 Drives

RS7260, 2 CPUs, Up to 6TB Memory, 24 Drives

6.266,54 € (Incl. VAT)
Intel Xeon 2nd Bronze CPU
6TB DDR4 ECC RDIMM/LRDIMM
24 SAS3
1 PCIe 3.0 x16
Dual 10-Gigabit Ethernet, NVMe, Redundant Power
7 PCIe 3.0 x8
RS5220, 2 CPUs, Up to 1TB Memory, 8 Drives, 2U Rack Server

RS5220, 2 CPUs, Up to 1TB Memory, 8 Drives, 2U Rack Server

5.659,64 € (Incl. VAT)
Intel Xeon Silver 2nd Scalable CPU
1TB DDR4 ECC RDIMM
8 3.5''/2.5'' SAS/SATA
4 PCIe 3.0 x16
Redundant Power
1 PCIe 3.0 x8
RS5230, 2 CPUs, Up to 2TB Memory, 12 Drives, 2U Rack Server

RS5230, 2 CPUs, Up to 2TB Memory, 12 Drives, 2U Rack Server

6.337,94 € (Incl. VAT)
Intel Xeon 2nd Scalable CPU
2TB DDR4 ECC RDIMM
12 3.5''/2.5'' SAS/SATA
1 PCIe 3.0 x16
Redundant Power
2 PCIe 3.0 x8
RS7250, 2 CPUs, Up to 3TB Memory, 12 Drives, 2U Rack Server

RS7250, 2 CPUs, Up to 3TB Memory, 12 Drives, 2U Rack Server

9.752,05 € (Incl. VAT)
Intel Xeon 2nd Gold CPU
3TB DDR4 ECC RDIMM
12 3.5''/2.5'' SAS/SATA
6 PCIe 3.0 x8
Redundant Power
RS7260-V2, 2 CPUs, Up to 8TB Memory, 12 Drives

RS7260-V2, 2 CPUs, Up to 8TB Memory, 12 Drives

7.968,24 € (Incl. VAT)
Intel Xeon 3rd Silver CPU
8TB DDR4 ECC RDIMM/LRDIMM
12 3.5'' NVMe/SAS/SATA
2 PCIe 4.0 x16
Dual 10-Gigabit Ethernet, NVMe, Redundant Power
6 PCIe 4.0 x8
  • 1
  • 2
  • 3
  • 4