FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about KVM-080217IP.
01:33
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about 1.
This picture is about KVM-080217IP.
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about 1.

8-Port x2 Users Cat5e/6 1U Rack-Mount USB KVM Switch with 17" Full HD 1080P LCD and IP Remote Access, 8 Interface Modules Included

Hot #84121
Hot #84121

8-Port 2 Users IP Remote Access 1920×1080

1.544,62 € (Incl. VAT)
FS P/N: KVM-080217IP
254 Sold
17 Reviews
23 Questions
Pre-order, Ship by 02 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
Online Installation
2-Year Warranty

8-Port x2 Users Cat5e/6 1U Rack-Mount USB KVM Switch with 17" LCD and IP Remote Access

KVM-080217IP provides you with a rack-mounted keyboard, LCD and Synaptics touchpad in a single console occupying only 1U of rack space, and can control up to 8 computers/servers. It supports access to computers or servers equipped with Windows, Linux, Unix, Mac, Solaris (Sun), Redhat and Ubuntu operating systems. And the remote device should be worked on a Windows system. Flexible enough to meet the needs of any applications in the Financial, Data Center, Education and Healthcare. 

Note: It supports remote access using ActiveX-based plugin Internet Explorer or KVM_Clients software in Windows systems. Since Internet Explorer is disabled in Win11, you can choose to purchase KVM-IPC for remote access without operating system and browser restrictions.

Specifications
Server Port
8 x RJ45 port
Console Port
USB, VGA
Users
2 (1 local, 1 remote)
Serial Port
DB9 (Male)
Video Resolution
1920x1080@60Hz
Input Voltage
AC 100-240V
CatX KVM Switch
Cat5e, Cat6
Material
Metal
IP Remote Access
Yes
Power Consumption
23W
Dimension(W×D×H)
17.64" x 20.69" x 1.67" (448 x 560 x 42.5mm)
Port Control
Buttons, UI, Web, Hotkey
Operating Temperature
0 to 50℃
Storage Temperature
-20 to 60℃
Weight
28.66lbs (11.7kg)

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Built-to Last - MTBF 50,000 Hours

Using SECC material, two high-temperature baking processes and multi-pass paint tests. With industrial-grade electronic components, the MTBF is more than 50,000 hours.

Adjustable Depth to Fit Different Sizes of Racks

With a convenient rack mountable sliding / retractable active matrix monitor and keyboard, it fits any environment.

Pull-out rails come with locking part which is easy to use and saves space

The comfortable handle helps to push-in and pull-out the KVM easily

The security lock keeps the KVM from being opening and being damaged easily

8-port KVM Switch Simplifies IT Work
This KVM switch can control 64 servers/PCs locally through a single console (keyboard, mouse and monitor) by cascading 8 USB KVMs, streamlining a growing or expanding server operation.
UI, Button and Keyboard
BRC Broadcast
Auto Scan Mode
IP Remote Access for Fewer Trips to the Server Room
ActiveX-based plugin allows Windows computers to control a target server via web browser from any location over IP connection, reducing trips to travel to the server room or network closet.
Windows OS
KVM_Clients software or Web
Matrix KVM
Local and remote simultaneous access
Hardware Encryption, Safe and Secure

Support multiple hardware encryption methods (AES/DES/3DES), providing hardware guarantees for enterprise information security.

Server Port
8x RJ45 Port
16x RJ45 Port
16x RJ45 Port
Screen
17" LCD
17" LCD
19" LCD
Power Consumption
23W
25W
25W
Input Voltage
AC 100-240V
AC 100-240V
AC 100-240V
Video Resolution
1920 x 1080@60Hz
1920 x 1080@60Hz
1280 x 1024@60
Port Control
Buttons, UI, Web, Hotkey
Buttons, UI, Web, Hotkey
Buttons, UI, Web, Hotkey
IP Remote Access
yesyesyes
BRC Broadcast
yesyesyes
Matrix KVM
yesyesyes
AES/DES/3DES
yesyesyes
Questions & Answers
Ask a question
All (23)Remote Access (4)Operational Use (3)Application (2)Keyboard (2)Management (2)Mounting Brackets (2)Accessories (1)Battery (1)Compatibility (1)Connection (1)Function (1)Port Configuration (1)Web Interface (1)
Customer Reviews
Write a review
(undefined reviews)
4.8
5 stars
4 stars
3 stars
2 stars
1 star
15
1
1
0
0

C***y

United States

December 19, 2023
5.0
Works normally, the style is very exquisite, there is a USB port, and I can connect a mobile device, and the mobile device can be used on two computers, eliminating the trouble of plugging!
Verified Purchase
Helpful 3
Comment 0

G***n

United States

December 10, 2023
4.0
We use this KVM switch to manage our servers. It made the operation much easier and supports remote access.
Verified Purchase
Helpful 4
Comment 0

F***z

United States

October 19, 2022
5.0
Thank you so much for all your help and responding so quickly. It was not something critical, but you helped and improved what I had anyways. Thank you for being the best response team I have ever encountered and for all the help you always continue to give.
Verified Purchase
Helpful 2
Comment 0
See all reviews
Resources
Recently Viewed