FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about Storage 4200F.
This picture is about Storage 4200F.
This picture is about Storage 4200F.
This picture is about Storage 4200F.
This picture is about Storage 4200F.
This picture is about Storage 4200F.
This picture is about Storage 4200F.
This picture is about Storage 4200F.
This picture is about Storage 4200F.
This picture is about Storage 4200F.

Storage 4200F, 2U 25-bay All Flash U.2 NVMe SSD Storage

#167778
#167778

All Flash 512G NVME SSD

FS P/N: Storage 4200F
2 Sold
1 Review
9 Questions
Online Installation
Test Support
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

Storage 4200F, 2U 25-bay All Flash U.2 NVMe SSD Storage

Storage 4200F scale-out unified architecture all-flash storage, 8x 10Gb iSCSI (SFP+) ports, 8x 32G FC network ports, 4x 12G SAS ports expansion channel, configured with 256G L1 cache and 256G Flash system cache, dual redundant controllers. Adopting a modular hot-swappable design reduces maintenance complexity.
With excellent performance, scalability, and high efficiency, it is suitable for high-performance computing, database virtualization, file sharing, monitoring and security, resource integration, and other application scenarios.

Specifications
Category
All Flash
Form Factor
2U 25-Bay
Controller
Dual Redundant
Cache Backup Technology
Super Capacitor + Flash Module
Supported Drives
NVME SSD
Drive Channel
Standard 12Gb/s SAS 3.0
Cache Memory
Default DDR4 16GB
Expandable up to 512GB
Ethernet
8x 10Gb/s SFP+ ports, 8x 32G FC, 4x 12G SAS ports
AC Voltage
100-127VAC @10A to 200-240VAC @5A
Power Supplies
530Wx 2 (80 PLUS Bronze)
RAID Options
RAID 0, RAID 1, RAID 3, RAID 5, RAID 6, RAID 10, RAID 30,RAID 50,RAID 60
Protocol
CIFS/SMB/NFS/FC
Dimensions (W x H x D)
449×88x589.6mm
Maximum Number of Drive
3584

Product Spotlights

Excellent Performance and Scalability
Hard Disk Intelligent Management

Extend the service life of SSD through an intelligent algorithm

Monitor the status of the SSD in real time and issue a fault reminder

Built-in intelligent algorithms to prevent simultaneous failure of multiple SSDs

Support for multiple management options, including Web-based EonOne management software, user account management, group management, folder management with folder access control, quota management, folder encryption with AES, integration with Microsoft Active Directory (AD) and Linux LDAP, storage resource management for analyzing historical records of resource usage, and a multi-factor authentication login mechanism

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

See more
FC SAN Network
View products
MLAG for Redundancy
View products
IP SAN Network
View products

Features

Spine-Leaf Architecture Achieve Larger Network Scale

The scale-out feature creates storage clusters that enable linear growth in performance and storage capacity.

Rich Host Interfaces Enhance Reliability

It provides rich communication interfaces in SAN environments, enabling fast and reliable data sharing and ensuring transmission quality.

Performance and Capacity Scale Linearly

The Storage 4200F all-flash storage scales out linearly, with IOPS increasing alongside engine growth, ensuring predictable performance to match unpredictable future business needs.

Building Efficient Storage through Automated Storage Tiering

Allows you to use U.2 NVMe SSD on the GS and NL-SAS/SATA HDD on expansion enclosures to leverage high performance of SSD and large capacity of HDD.

Cloud-based Integrated Solutions Create Highly Available Data Centers

The FS storage series synchronizes local data to the cloud, uses cloud computing power for data analysis, accurately obtains effective analysis results, and provides cloud integration functions.

Category
All Flash
Hybrid
Form Factor
2U 25-Bay
3U 16-Bay
Controller
Dual Redundant
Dual Redundant
Cache Backup Technology
Super Capacitor + Flash Module
Super Capacitor + Flash Module
Supported Drives
NVME SSD
SAS SSD / SAS HDD
Drive Channel
Standard 12Gb/s SAS 3.0
Standard 12Gb/s SAS 3.0
Cache Memory
Default DDR4 16GB Expandable up to 512GB
Default DDR4 16GB Expandable up to 512GB
Power Supplies
530W x 2 (80 PLUS Bronze)
530W x 2 (80 PLUS Bronze)
Dimensions (W x H x D)
449×88x589.6mm
449×130×509.8 mm
Maximum Number of Drive
3584
3584
Gross Weight
21KG
30KG
Warranty
3 years
3 years
Specifications

Storage 4200F, 2U 25-bay All Flash U.2 NVMe SSD Storage

Storage 4200F scale-out unified architecture all-flash storage, 8x 10Gb iSCSI (SFP+) ports, 8x 32G FC network ports, 4x 12G SAS ports expansion channel, configured with 256G L1 cache and 256G Flash system cache, dual redundant controllers. Adopting a modular hot-swappable design reduces maintenance complexity.
With excellent performance, scalability, and high efficiency, it is suitable for high-performance computing, database virtualization, file sharing, monitoring and security, resource integration, and other application scenarios.

Specifications
Category
All Flash
Form Factor
2U 25-Bay
Controller
Dual Redundant
Cache Backup Technology
Super Capacitor + Flash Module
Supported Drives
NVME SSD
Drive Channel
Standard 12Gb/s SAS 3.0
Cache Memory
Default DDR4 16GB
Expandable up to 512GB
Ethernet
8x 10Gb/s SFP+ ports, 8x 32G FC, 4x 12G SAS ports
AC Voltage
100-127VAC @10A to 200-240VAC @5A
Power Supplies
530Wx 2 (80 PLUS Bronze)
RAID Options
RAID 0, RAID 1, RAID 3, RAID 5, RAID 6, RAID 10, RAID 30,RAID 50,RAID 60
Protocol
CIFS/SMB/NFS/FC
Dimensions (W x H x D)
449×88x589.6mm
Maximum Number of Drive
3584

Product Spotlights

Excellent Performance and Scalability
Hard Disk Intelligent Management

Extend the service life of SSD through an intelligent algorithm

Monitor the status of the SSD in real time and issue a fault reminder

Built-in intelligent algorithms to prevent simultaneous failure of multiple SSDs

Support for multiple management options, including Web-based EonOne management software, user account management, group management, folder management with folder access control, quota management, folder encryption with AES, integration with Microsoft Active Directory (AD) and Linux LDAP, storage resource management for analyzing historical records of resource usage, and a multi-factor authentication login mechanism

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
See more
FC SAN Network
View products
MLAG for Redundancy
View products
IP SAN Network
View products
Features
Spine-Leaf Architecture Achieve Larger Network Scale

The scale-out feature creates storage clusters that enable linear growth in performance and storage capacity.

Rich Host Interfaces Enhance Reliability

It provides rich communication interfaces in SAN environments, enabling fast and reliable data sharing and ensuring transmission quality.

Performance and Capacity Scale Linearly

The Storage 4200F all-flash storage scales out linearly, with IOPS increasing alongside engine growth, ensuring predictable performance to match unpredictable future business needs.

Building Efficient Storage through Automated Storage Tiering

Allows you to use U.2 NVMe SSD on the GS and NL-SAS/SATA HDD on expansion enclosures to leverage high performance of SSD and large capacity of HDD.

Cloud-based Integrated Solutions Create Highly Available Data Centers

The FS storage series synchronizes local data to the cloud, uses cloud computing power for data analysis, accurately obtains effective analysis results, and provides cloud integration functions.

Category
All Flash
Hybrid
Form Factor
2U 25-Bay
3U 16-Bay
Controller
Dual Redundant
Dual Redundant
Cache Backup Technology
Super Capacitor + Flash Module
Super Capacitor + Flash Module
Supported Drives
NVME SSD
SAS SSD / SAS HDD
Drive Channel
Standard 12Gb/s SAS 3.0
Standard 12Gb/s SAS 3.0
Cache Memory
Default DDR4 16GB Expandable up to 512GB
Default DDR4 16GB Expandable up to 512GB
Power Supplies
530W x 2 (80 PLUS Bronze)
530W x 2 (80 PLUS Bronze)
Dimensions (W x H x D)
449×88x589.6mm
449×130×509.8 mm
Maximum Number of Drive
3584
3584
Gross Weight
21KG
30KG
Warranty
3 years
3 years

Questions & Answers

Customer Reviews

Resources

Pre-order