FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about How to Install and Set Up Network Adapter.
03:12
This picture is about E810CAM2-2CP.
This picture is about E810CAM2-2CP.
This picture is about E810CAM2-2CP.
This picture is about E810CAM2-2CP.
This picture is about E810CAM2-2CP.
This picture is about E810CAM2-2CP.
This picture is about How to Install and Set Up Network Adapter.
This picture is about E810CAM2-2CP.
This picture is about E810CAM2-2CP.
This picture is about E810CAM2-2CP.
This picture is about E810CAM2-2CP.
This picture is about E810CAM2-2CP.
This picture is about E810CAM2-2CP.

Intel E810-CAM2 Based Ethernet Network Interface Card, 100G Dual-Port QSFP28, PCIe 4.0 x 16, Comparable to Intel E810-CQDA2, Tall&Short Bracket

#141788
#141788

100G Dual-Port QSFP28 PCIe 4.0 × 16

819,91 € (Incl. VAT)
FS P/N: E810CAM2-2CP
1.4K Sold
12 Reviews
23 Questions
13 in Global Warehouse, Get it by 28 Jun, 2024
42 in Transit, Get it by 06 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
3-Year Warranty

100 Gigabit Dual Port QSFP28 Intel E810-CAM2 Based Low Latency Ethernet Network Interface Card

This dual-port 100Gb network interface card (NIC) is optimized on Intel E810-CAM2 controller for server connectivity and network virtualization. By supporting a PCIe 4.0 x16 host interface, this adapter provides sufficient bandwidth for line rate traffic on dual 100Gb ports.

Improved support for virtualization, including VMDq and SR-IOV, makes the NIC a perfect fit for virtualized environments. It is designed to provide broad interoperability, critical performance optimisations, and increased agility for communications, cloud, and enterprise IT network solutions.

Specifications
Ports
Dual
Controller
Intel E810-CAM2
Supported Ethernet Speeds
100GbE
Host Interface
PCIe 4.0 x 16
Cabling Type
QSFP28 Transceiver, DAC and AOC
Link Rate
16 GT/s
Connectivity (VT-c)
Yes
OS Support
Windows, Linux, VMware, FreeBSD
Bracket Height
Tall & Short
Max. Power Consumption
20.8W
Storage Humidity
90% max. non-condensing relative humidity at 35ºC
Storage Temperature
-40 °C to 70 °C (-40 °F to 158 °F)
Operating Humidity
85% max. non-condensing relative humidity
Operating Temperature
0 °C to 55 °C (32 °F to 131 °F)
Card PCB Dimensions (WxD)
6.61x2.68" (168x68mm) (without bracket)
Storage Over Ethernet
iSCSI, NFS, FCoE
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Intel E810 Chip Moves Data Faster
The Intel E810 chip supports up to 100Gb/s throughput for a variety of workloads and increases agility for Communications, Cloud, and Enterprise IT network solutions.
Low latency
High scalability
Interoperability
Agility
Optimization
Advanced Connection Virtualization Technology

Enhancing network performance and manageability in virtualized environments is crucial for areas such as cloud computing, virtualized data centers, and network function virtualization.

Intelligent Offloads Reduce CPU Utilization for I/O

By assisting the host processor, improving network performance, reducing the load on the host processor, and thereby enhancing system efficiency.

Application Server Compatibility

Intel Based Ethernet Adapters can be applied to most mainstream devices on the market, such as Dell, HP, IBM, Supermicro, Inspur, Lenovo servers, etc.

Easily Cope with Various Industries

High Performance Computing

Cloud Computing

Data Center

Virtualization Environment

Industrial Automation

Machine Learning

Controller
Intel E810-CAM2
Intel X710-BM2
Intel XL710-BM2
Intel XXV710-AM2
Intel X550-AT2
Intel XL710-BM1
Intel 82599ES
Intel E810-XXVAM2
Supported Ethernet Speeds
100GbE
10/1GbE
40/10/1GbE
25/10/1GbE
10/1GBase-T/100M
10/1GbE
10/1GbE
25/10/1GbE
Ports
Dual-Port QSFP28
Dual-Port SFP+
Dual-Port QSFP+
Dual-Port SFP28
Dual-Port RJ-45
Quad-Port SFP+
Dual-Port SFP+
Dual-Port SFP28
Systems Interface Type
PCIe 4.0 x16(16 GT/s)
PCIe 3.0 x8 (8.0 GT/s)
PCIe 3.0 x8 (8.0 GT/s)
PCIe 3.0 x8 (8.0 GT/s)
PCIe 3.0 x4 (8.0 GT/s)
PCIe 3.0 x8 (8.0 GT/s)
PCIe 2.0 x8 (5.0 GT/s)
PCIe 4.0 x8(16 GT/s)
On-chip QoS and Traffic Management
yesyesyesyesyesyesyesyes
SR-IOV
yesyesyesyesyesyesyesyes
FCoE
yesyesyesyesyesyesyesyes
Intelligent Offloads
yesyesyesyesyesyesyesyes
VMDq
yesyesyesyesyesyesyesyes
PXE
yesyesyesyesyesyesyesyes
DPDK
yesyesyesyesyesyesyesyes
Questions & Answers
Ask a question
All (23)AMD Motherboard (1)Application (1)Compatible Modules (1)DAC Cable (1)Drivers (1)Link Aggregation (1)LowProfile Bracket (1)NIC Teaming (1)Operating System (1)Tall Bracket (1)VMWare OS (1)Windows Server 2019 (1)
Customer Reviews
Write a review
(undefined reviews)
4.9
5 stars
4 stars
3 stars
2 stars
1 star
11
1
0
0
0

R***e

Netherlands

October 27, 2023
5.0
We have deployed multiple of this network card in the data center and the overall performance is very satisfactory. 100G speeds allow us to process large data streams faster, while PCIe 4.0 support ensures efficient data transfer. Highly recommended to other IT professionals!
Verified Purchase
Helpful 0
Comment 0

V***o

Canada

September 14, 2022
5.0
Product arrived on time and works great.
Verified Purchase
Helpful 0
Comment 0

L***y

United States

May 19, 2022
5.0
Works as expected, provides good throughput, and drivers worked with FreeBSD out of the box.
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed