The wall mount interconnect fiber enclosure (FWME2) is ideal for storage, protection, termination, and splicing of optical fiber cables in applications with minimal mounting space, such as main cross-connects, telecommunication rooms, etc. The enclosure can house 2pcs FHD (FS High Density) series fiber adapter panels or MTP® modular cassettes (exclude 36F), and it features a well-engineered solution for fiber and cable management on both the ingress and egress openings of the enclosure, providing a convenient convergence point for interconnecting and splicing.
FHD High Density Series is a versatile solution in multiple sizes (1U/2U/4U) and styles for building backbones, data centers and enterprise applications.
Click to open expanded view
FHD Wall Mount Enclosure Unloaded, 2 Ports, Holds up to 2 x FHD Cassettes or Panels, 2 x Splice Trays, 48 Fibers (LC)
FHD Fiber Optic Wall Mount Enclosure, 2 Ports
Connectivity Solutions
Features
Low profile (depth) and small size minimize protrusion from the wall for space saving.
Dual doors with optional keyed locks for added security.
Strain relief brackets for fiber protection and alignment.
Studs for installing splice tray holder or slack spool.
Multiple ‘U’ style entry holes allow easy cable routing.
Folding panel in the right door provides added flexibility.
Screw holes on the rear offer a surface mountable option.
Patch Cord Connections
MTP® Cabling Management
Number of Rack Spaces | — | 1U | 1U | 1U/2U/4U | 1U | 1U |
Max. Fiber Count (LC) | 24/48/96 | 144 | 144 | 144/288/432 | 144 | 144 |
Capacity | 1/2/4x FHD® Cassettes or Panels | 4x FHD Cassettes or Panels | 4x FHD Cassettes or Panels | 4/8/12x FHD Cassettes or Panels | 4x FHD Cassettes or Panels | 4x FHD Cassettes or Panels |
Mounting Type | Wall Mount | Rack Mount | Rack Mount | Rack Mount | Rack Mount | Rack Mount |
Movement Type | — | Fixed | Sliding and Tilt-down | Sliding | Fixed | Fixed |
Easy Access | ||||||
Integrated Cable Management | ||||||
Location Identification Label | — | — | — | — | ||
Slack Management Spool | — | — | ||||
Field Splicing Application | — | — | ||||
Pre-terminated Option | ||||||
Feature | Patching, cross-connect or splicing in a minimum space | Tool-less removable top cover simplifies the operation | Sliding and 15° tilt-down drawer for easy deployment | Sliding drawer improves front access to cabling | Unique one-piece structure for fast deployment | Detachable design meets a variety of demands |
Videos
FHD Fiber Optic Wall Mount Enclosure, 2 Ports
The wall mount interconnect fiber enclosure (FWME2) is ideal for storage, protection, termination, and splicing of optical fiber cables in applications with minimal mounting space, such as main cross-connects, telecommunication rooms, etc. The enclosure can house 2pcs FHD (FS High Density) series fiber adapter panels or MTP® modular cassettes (exclude 36F), and it features a well-engineered solution for fiber and cable management on both the ingress and egress openings of the enclosure, providing a convenient convergence point for interconnecting and splicing.
FHD High Density Series is a versatile solution in multiple sizes (1U/2U/4U) and styles for building backbones, data centers and enterprise applications.
Low profile (depth) and small size minimize protrusion from the wall for space saving.
Dual doors with optional keyed locks for added security.
Strain relief brackets for fiber protection and alignment.
Studs for installing splice tray holder or slack spool.
Multiple ‘U’ style entry holes allow easy cable routing.
Folding panel in the right door provides added flexibility.
Screw holes on the rear offer a surface mountable option.
Patch Cord Connections
MTP® Cabling Management
Number of Rack Spaces | — | 1U | 1U | 1U/2U/4U | 1U | 1U |
Max. Fiber Count (LC) | 24/48/96 | 144 | 144 | 144/288/432 | 144 | 144 |
Capacity | 1/2/4x FHD® Cassettes or Panels | 4x FHD Cassettes or Panels | 4x FHD Cassettes or Panels | 4/8/12x FHD Cassettes or Panels | 4x FHD Cassettes or Panels | 4x FHD Cassettes or Panels |
Mounting Type | Wall Mount | Rack Mount | Rack Mount | Rack Mount | Rack Mount | Rack Mount |
Movement Type | — | Fixed | Sliding and Tilt-down | Sliding | Fixed | Fixed |
Easy Access | ||||||
Integrated Cable Management | ||||||
Location Identification Label | — | — | — | — | ||
Slack Management Spool | — | — | ||||
Field Splicing Application | — | — | ||||
Pre-terminated Option | ||||||
Feature | Patching, cross-connect or splicing in a minimum space | Tool-less removable top cover simplifies the operation | Sliding and 15° tilt-down drawer for easy deployment | Sliding drawer improves front access to cabling | Unique one-piece structure for fast deployment | Detachable design meets a variety of demands |
Questions & Answers
Customer Reviews
Resources
98,77 € (Incl. VAT)