FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about FHD-1UFMT-S.
01:10
This picture is about FHD-1UFMT-S.
This picture is about FHD-1UFMT-S.
This picture is about FHD-1UFMT-S.
This picture is about FHD-1UFMT-S.
This picture is about FHD-1UFMT-S.
This picture is about FHD-1UFMT-S.
This picture is about FHD-1UFMT-S.
This picture is about FHD-1UFMT-S.
This picture is about FHD-1UFMT-S.
This picture is about FHD-1UFMT-S.
This picture is about FHD-1UFMT-S.
This picture is about FHD-1UFMT-S.
This picture is about FHD-1UFMT-S.

FHD High Density 1U Rack Mount Enclosure Unloaded, Sliding and Tilt-down Drawer, Holds up to 4 x FHD Cassettes or Panels, 144 Fibers (LC)

#145167
#145167

4x FHD Cassettes/Panels

114,24 € (Incl. VAT)
FS P/N: FHD-1UFMT-S
4.4K Sold
11 Reviews
7 Questions
72 in Global Warehouse, Get it by 03 Jun, 2024
80 in Transit, Get it by 03 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

FHD 1U High Density Sliding and Tilt-down Fiber Enclosure Unloaded

The FHD (FS High Density) 1U rack mount sliding fiber enclosure is designed to accept up to 4pcs FHD series cassettes or fiber adapter panels within a 1U space, providing versatility and flexibility with a fully modular solution for a variety of fiber optic patching, terminating, and splicing applications. Fibers are easily accessible through a sliding, tilt-down drawer, while rear cable management maintains proper slacking and spooling. It is able to serve as a transition from backbone cabling to distribution switching, an interconnect to active equipment, or as a cross-connect or interconnect in a main or horizontal distribution area.

FHD High Density Series is a versatile solution in multiple sizes (1U/2U/4U) and styles for building backbones, data centers and enterprise applications.

Specifications
Number of Rack Spaces
1U
Fiber Count
Up to 144 Fibers (LC) or 1,152 Fibers (MTP®-24)
Product Type
Sliding and Tilt-down Enclosure
Cable Entry Direction
Rear Cable Entry
Loaded
Unloaded
Material
Steel, Powder-coated Black
Working Angle
15°
Weight
7.58Ib (3.44kg)
Mounting Type
Rack Mount
Installation
Standard EIA 19" Rack Rails
Dimensions (HxWxD)
1.73''x19.00''x12.20'' (44.0x482.6x311.0mm)
Application
Accepts 4 FHD Panels/Cassettes
* FHD is a registered trademark of FS.COM Ltd.
.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Scenario 1
View products
Scenario 2
View products

Features

Cabling Access with Sliding and Tilt-down Design

Fibers are easily accessible through a sliding, tilt-down drawer, while rear cable management maintains proper slacking and spooling.

Tool-less Installation

Removable tool-less drawer for easier moves, opens and closes

Drawer stop

Simple structure for lower installation cost and maintenance cost

Rear Cable Managers

Used with cable ties for maintaining convenient and secure cabling

Accessories for Cabling Reliability

Each enclosure is shipped with an accessory pack that includes mounting screws, spools for proper installation and cable ties for cable management.

Number of Rack Spaces
1U
1U
1U/2U/4U
1U
1U
Max. Fiber Count (LC)
144
144
144/288/432
144
144
24/48/96
Capacity
4x FHD Cassettes or Panels
4x FHD Cassettes or Panels
4/8/12x FHD Cassettes or Panels
4x FHD Cassettes or Panels
4x FHD Cassettes or Panels
1/2/4x FHD® Cassettes or Panels
Mounting Type
Rack Mount
Rack Mount
Rack Mount
Rack Mount
Rack Mount
Wall Mount
Movement Type
Sliding and Tilt-down
Fixed
Sliding
Fixed
Fixed
Easy Access
yesyesyesyesyesyes
Integrated Cable Management
yesyesyesyesyesyes
Location Identification Label
yes
yes
Slack Management Spool
yesyesyes
yes
Field Splicing Application
yesyesyes
yes
Pre-terminated Option
yesyesyesyesyesyes
Feature
Sliding and 15° tilt-down drawer for easy deployment
Tool-less removable top cover simplifies the operation
Sliding drawer improves front access to cabling
Unique one-piece structure for fast deployment
Detachable design meets a variety of demands
Patching, cross-connect or splicing in a minimum space
Specifications

FHD 1U High Density Sliding and Tilt-down Fiber Enclosure Unloaded

The FHD (FS High Density) 1U rack mount sliding fiber enclosure is designed to accept up to 4pcs FHD series cassettes or fiber adapter panels within a 1U space, providing versatility and flexibility with a fully modular solution for a variety of fiber optic patching, terminating, and splicing applications. Fibers are easily accessible through a sliding, tilt-down drawer, while rear cable management maintains proper slacking and spooling. It is able to serve as a transition from backbone cabling to distribution switching, an interconnect to active equipment, or as a cross-connect or interconnect in a main or horizontal distribution area.

FHD High Density Series is a versatile solution in multiple sizes (1U/2U/4U) and styles for building backbones, data centers and enterprise applications.

Specifications
Number of Rack Spaces
1U
Fiber Count
Up to 144 Fibers (LC) or 1,152 Fibers (MTP®-24)
Product Type
Sliding and Tilt-down Enclosure
Cable Entry Direction
Rear Cable Entry
Loaded
Unloaded
Material
Steel, Powder-coated Black
Working Angle
15°
Weight
7.58Ib (3.44kg)
Mounting Type
Rack Mount
Installation
Standard EIA 19" Rack Rails
Dimensions (HxWxD)
1.73''x19.00''x12.20'' (44.0x482.6x311.0mm)
Application
Accepts 4 FHD Panels/Cassettes
* FHD is a registered trademark of FS.COM Ltd.
.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Scenario 1
View products
Scenario 2
View products
Features
Cabling Access with Sliding and Tilt-down Design

Fibers are easily accessible through a sliding, tilt-down drawer, while rear cable management maintains proper slacking and spooling.

Tool-less Installation

Removable tool-less drawer for easier moves, opens and closes

Drawer stop

Simple structure for lower installation cost and maintenance cost

Rear Cable Managers

Used with cable ties for maintaining convenient and secure cabling

Accessories for Cabling Reliability

Each enclosure is shipped with an accessory pack that includes mounting screws, spools for proper installation and cable ties for cable management.

Number of Rack Spaces
1U
1U
1U/2U/4U
1U
1U
Max. Fiber Count (LC)
144
144
144/288/432
144
144
24/48/96
Capacity
4x FHD Cassettes or Panels
4x FHD Cassettes or Panels
4/8/12x FHD Cassettes or Panels
4x FHD Cassettes or Panels
4x FHD Cassettes or Panels
1/2/4x FHD® Cassettes or Panels
Mounting Type
Rack Mount
Rack Mount
Rack Mount
Rack Mount
Rack Mount
Wall Mount
Movement Type
Sliding and Tilt-down
Fixed
Sliding
Fixed
Fixed
Easy Access
yesyesyesyesyesyes
Integrated Cable Management
yesyesyesyesyesyes
Location Identification Label
yes
yes
Slack Management Spool
yesyesyes
yes
Field Splicing Application
yesyesyes
yes
Pre-terminated Option
yesyesyesyesyesyes
Feature
Sliding and 15° tilt-down drawer for easy deployment
Tool-less removable top cover simplifies the operation
Sliding drawer improves front access to cabling
Unique one-piece structure for fast deployment
Detachable design meets a variety of demands
Patching, cross-connect or splicing in a minimum space

Questions & Answers

Customer Reviews

Resources

114,24 € (Incl. VAT)

72 in Global Warehouse