FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about FHD-FAP12LCDX10GMM.
03:03
This picture is about FHD-FAP12LCDX10GMM.
This picture is about FHD-FAP12LCDX10GMM.
This picture is about FHD-FAP12LCDX10GMM.
This picture is about FHD-FAP12LCDX10GMM.
This picture is about FHD-FAP12LCDX10GMM.
This picture is about FHD-FAP12LCDX10GMM.
This picture is about FHD-FAP12LCDX10GMM.
This picture is about FHD-FAP12LCDX10GMM.
This picture is about FHD-FAP12LCDX10GMM.
This picture is about FHD-FAP12LCDX10GMM.
This picture is about FHD-FAP12LCDX10GMM.
This picture is about FHD-FAP12LCDX10GMM.
This picture is about FHD-FAP12LCDX10GMM.

FHD Fiber Adapter Panel, 24 Fibers OM4 Multimode, 12 x LC UPC Duplex (Aqua) Adapter, Ceramic Sleeve

Hot #41998
Hot #41998

UPC 96F in 1U FHD Enclosures

33,32 € (Incl. VAT)
FS P/N: FHD-FAP12LCDX10GMM
46.4K Sold
345 Reviews
26 Questions
504 in DE Warehouse, Get it by 20 Jun, 2024
378 in Global Warehouse, Get it by 01 Jul, 2024
350 in Transit, Get it by 16 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
1-Year Warranty
30-Day Returns
30-Day Exchange

FHD Series of 12-port LC Duplex Connector, Zirconia Ceramic Sleeve Adapter Panel

FHD (FS High Density) series adapter panel pre-loaded with fiber adapters provides a means to connect backbone-to-backbone or backbone-to-horizontal fiber cabling. Used with FHD series enclosure and splice tray for fusion splicing application or pre-terminated Plug-n-Play cabling system, it provides a more stable, compact solution for your network.

FHD High Density Series is a versatile solution in multiple sizes (1U/2U/4U) and styles for building backbones, data centers and enterprise applications.

Specifications
Number of Ports
12
Fiber Count
24 Fibers
Adapter Type
LC Duplex (Aqua)
Fiber Mode
OM4 (OM3) 50/125μm
Material of Sleeve
Zirconia Ceramic
Material of Plate
Steel, Powder-coated Black
Durability
≤500 mating cycles
Dimensions (HxW)
1.38''x4.29'' (35x109mm)
RoHS Compliancy Status
Compliant
Application
Matching for FHD Series Enclosures
* FHD is a registered trademark of FS.COM Ltd.
.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Provide Quick Connection and Deployment

FHD (FS High Density) fiber adapter panels snap quickly into the enclosures for fiber optic network applications or connection in main distribution, horizontal distribution, and equipment distribution areas.

Clear Numbering

Visible port identification helps to follow array connection

Push-lock Rivets

Tool-less snap installation for easier moves, adds, and changes

Zirconia Ceramic Sleeves

High precision to ensure maximum connection between cables

Manage and Maintain Fiber Optic Links via Adapter Colors
Versatile Solutions for Different Patching System
96 LC fibers in 1U space, used in conjunction with FHD (FS High Density) series enclosures (rack mount or wall mount), serve as the intermediate connection for one-to-one patching and fusion splicing application.
Adapter Type
LC Duplex
LC Duplex
LC Duplex
LC Duplex
LC Duplex
LC Duplex
Fiber Count
24 Fibers
24 Fibers
24 Fibers
24 Fibers
36 Fibers
36 Fibers
Number of Ports
12
12
12
12
18
18
Fiber Mode
OM4/OM3
OS2
OS2
OM5
OS2
OM4/OM3
Polish Type
UPC
UPC
APC
UPC
UPC
UPC
Adapter Color
Aqua
Blue
Green
Lime Green
Blue
Aqua
Material of Sleeve
Zirconia Ceramic
Zirconia Ceramic
Zirconia Ceramic
Zirconia Ceramic
Zirconia Ceramic
Zirconia Ceramic
Flammability Rate
UL 94V-0
UL 94V-0
UL 94V-0
UL 94V-0
UL 94V-0
UL 94V-0
Key Orientation
Aligned
Aligned
Aligned
Aligned
Aligned
Aligned
Questions & Answers
Ask a question
All (26)Application (5)Dimension (3)Product Recommendation (3)Custom Connector (2)Installation (2)Specification (2)Cable Connection (1)Custom Logo (1)Different Series (1)Matching Product (1)Usage (1)
Customer Reviews
Write a review
(undefined reviews)
4.9
5 stars
4 stars
3 stars
2 stars
1 star
321
23
1
0
0

H***t

United States

April 12, 2024
5.0
This product is so helpful. It's great mounted on the enclosures or stand-alone for testing and making a clean setup. Also, very affordable and works with LC UPC and LC APC (although the color-coding would be wrong for APC).
Verified Purchase
Helpful 0
Comment 0

E***r

United States

June 06, 2023
5.0
Great product for pairing with the 4 slot 1U chassis. We incorporated 18 ports of CAT6 in with a 24 Count fiber in the other slot.
Verified Purchase
Helpful 0
Comment 0

A***e

United Kingdom

March 28, 2023
5.0
Work in progress... Ciao! And I renew my thanks for your dedication and professionalism
Verified Purchase
Helpful 4
Comment 0
See all reviews
Resources
Recently Viewed