FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about FHD-1MTP12LCDOM4A.
00:31
This picture is about FHD-1MTP12LCDOM4A.
This picture is about FHD-1MTP12LCDOM4A.
This picture is about FHD-1MTP12LCDOM4A.
This picture is about FHD-1MTP12LCDOM4A.
This picture is about FHD-1MTP12LCDOM4A.
This picture is about FHD-1MTP12LCDOM4A.
This picture is about FHD-1MTP12LCDOM4A.
This picture is about FHD-1MTP12LCDOM4A.
This picture is about FHD-1MTP12LCDOM4A.
This picture is about FHD-1MTP12LCDOM4A.
This picture is about FHD-1MTP12LCDOM4A.
This picture is about FHD-1MTP12LCDOM4A.
This picture is about FHD-1MTP12LCDOM4A.
This picture is about FHD-1MTP12LCDOM4A.
This picture is about FHD-1MTP12LCDOM4A.

FHD MTP®-24 Cassette, 24 Fibers OM4 Multimode, Type A, MTP® to 12 x LC Duplex (Aqua), 0.35dB max

Hot #57024
Hot #57024

96F in 1U Used with the Method A Trunk

177,31 € (Incl. VAT)
FS P/N: FHD-1MTP12LCDOM4A
22.2K Sold
41 Reviews
30 Questions
374 in DE Warehouse, Get it by 19 Jun, 2024
161 in Global Warehouse, Get it by 01 Jul, 2024
180 in Transit, Get it by 22 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
1-Year Warranty
30-Day Returns
30-Day Exchange

FHD 24 Fibers Elite MTP®-24 to LC Duplex Fiber Optic Plug-N-Play Cassette, 24 Strands OM4 50/125μm MMF

FHD (FS High Density) series MTP® fiber cassette modules offer 24-fiber MTP® adapter on the rear of the units routed to duplex LC adapters on the front patch field, which interconnect with high density fiber cable assemblies for multiple applications. The MTP®-24 cassette enables high-density, cost-effective 10G deployments and the simplest migration to 40G, 100G, and even 400G. The cassette allows 96 fiber connections to be deployed in the FHD series rack unit (1 RU).

Specifications
Fiber Count
24 Fibers
Fiber Mode
OM4 50/125μm
Front Connector Type
LC UPC Duplex (Aqua)
Number of LC Port
12 Ports
Rear Connector Type
US Conec MTP® UPC (Pinned)
Number of MTP® Port
1 Port
MTP Adapter
Key Up to Key Down
Housing Type
Cassette
Material of Sleeve
Zirconia Ceramic
Material of Cassette Body
Aluminium (AL5052)
Polarity
Type A
Dimensions (HxWxD)
1.38''x4.29''x4.64'' (35x109x118mm)
Insertion Loss
MTP≤0.35dB, LC≤0.2dB
Return Loss
MTP≥20dB, LC≥30dB
Standard
RoHS Compliant
Application
Matching for FHD Series Enclosures
* MTP is a registered trademark of US Conec Ltd. US Conec and FS.COM partner on supplying high performance MTP series products.
.
* FHD is a registered trademark of FS.COM Ltd.
.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Provide Connection and Deployment Quickly

FHD (FS High Density) fiber optic cassettes snap quickly into the enclosures and modular design makes it easier to deploy or expand your infrastructure as your future network speed rates grow.

Clear Numbering

Visible port identification helps to follow array connection

Zirconia Ceramic Sleeves

High precision to ensure maximum connection between cables

Double-layer Fixing Structure

Security panel improves installation and connection stability

Ultra Low Insertion Loss for Stable & Reliable Network

With US Conec MTP® connectors and Corning fibers, it assures low insertion loss and power penalties in tight power budgets, high-speed network environments.

Manage and Maintain Fiber Optic Links via Adapter Colors
Versatile Solutions for Different Network Requirements
Up to 96 LC fibers in 1U space, the cassettes can be mounted in FHD® (FS High Density) series enclosures for data center or enterprise cabling.

Unique one-piece structure for fast deployment

Patching, cross-connect or splicing in a minimum space

products/57024.html
FHD-1MTP12LCDOM4A
products/68550.html
FHD-1MTP12LCDOM4AF
products/68402.html
FHD-1MTP4LCDOM4
products/57017.html
FHD-1MTP6LCDOM4A
products/57038.html
FHD-1MTP6LCDOM4AF
products/182642.html
FHD-1MTP6LCDOM4
Fiber Mode
OM4 50/125μm
OM4 50/125μm
OM4 50/125μm
OM4 50/125μm
OM4 50/125μm
OM4 50/125μm
Fiber Count
24 Fibers
24 Fibers
8 Fibers
12 Fibers
12 Fibers
12 Fibers
Number of LC Port
12 Ports
12 Ports
4 Ports
6 Ports
6 Ports
6 Ports
Number of MTP® Port
1 Port
1 Port
1 Port
1 Port
1 Port
1 Port
Polarity
Type A
Type AF
Universal
Type A
Type AF
Universal
Trunk Method
Used with the Method A Trunk
Used with the Method A Trunk
Used with the Method B Trunk
Used with the Method A Trunk
Used with the Method A Trunk
Used with the Method B Trunk
Cassette Method
MTP® Cassettes (A to AF)
MTP® Cassettes (A to AF)
MTP® Cassettes (Universal)
MTP® Cassettes (A to AF)
MTP® Cassettes (A to AF)
MTP® Cassettes (Universal)
Questions & Answers
Ask a question
All (30)Application (5)Polarity Type (4)Matching Product (3)MTP® MPO Connector (3)Different Series (2)Usage (2)Connection (1)Connectors (1)Customization (1)Datasheet (1)Dimension (1)Fiber Connectors Cleaning (1)Insertion Loss (1)Installation (1)Matching Cables (1)Mating Times (1)Solutions (1)Specification (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
41
0
0
0
0

A***n

Switzerland

January 15, 2024
5.0
These fiber cassettes are compatible with all FHD® (FS High Density) series enclosures, and they offer great flexibility when it comes to application. Great!
Verified Purchase
Helpful 3
Comment 0

C***a

Germany

January 10, 2024
5.0
Thanks to the utilization of US Conec MTP® connectors and Corning fibers, this cassette ensures ultra-low insertion loss, providing a stable and reliable network connection.
Verified Purchase
Helpful 2
Comment 0

S***n

United States

December 31, 2023
5.0
The colors of the LC and SC adapter housings follow the TIA/EIA-568.3-D standards, enabling easy identification of individual fibers and connectors. Good Design!
Verified Purchase
Helpful 5
Comment 0
See all reviews
Resources
Recently Viewed