FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about FHD-1MTP6LCDSMFA.
00:31
This picture is about FHD-1MTP6LCDSMFA.
This picture is about FHD-1MTP6LCDSMFA.
This picture is about FHD-1MTP6LCDSMFA.
This picture is about FHD-1MTP6LCDSMFA.
This picture is about FHD-1MTP6LCDSMFA.
This picture is about FHD-1MTP6LCDSMFA.
This picture is about FHD-1MTP6LCDSMFA.
This picture is about FHD-1MTP6LCDSMFA.
This picture is about FHD-1MTP6LCDSMFA.
This picture is about FHD-1MTP6LCDSMFA.
This picture is about FHD-1MTP6LCDSMFA.
This picture is about FHD-1MTP6LCDSMFA.
This picture is about FHD-1MTP6LCDSMFA.
This picture is about FHD-1MTP6LCDSMFA.
This picture is about FHD-1MTP6LCDSMFA.

FHD MTP®-12 Cassette, 12 Fibers OS2 Single Mode, Type A, MTP® to 6 x LC Duplex (Blue), 0.35dB max

Hot #57016
Hot #57016

48F in 1U Used with the Method A Trunk

104,72 € (Incl. VAT)
FS P/N: FHD-1MTP6LCDSMFA
19.4K Sold
65 Reviews
29 Questions
48 in DE Warehouse, Get it by 20 Jun, 2024
64 in Global Warehouse, Get it by 01 Jul, 2024
144 in Transit, Get it by 15 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
1-Year Warranty
30-Day Returns
30-Day Exchange

FHD 12 Fibers Elite MTP®-12 to LC Duplex Fiber Optic Plug-N-Play Cassette, 12 Strands OS2 9/125μm SMF

FHD (FS High Density) series MTP® fiber cassette modules offer 12-fiber MTP® adapter on the rear of the units routed to duplex LC adapters on the front patch field, which interconnect with high density fiber cable assemblies for multiple applications.

The MTP®-12 cassette enables high-density, cost-effective 10G deployments and the simplest migration to 40G, 100G, and even 400G. The cassette allows 48 fiber connections to be deployed in the FHD series rack unit (1 RU).

Specifications
Fiber Count
12 Fibers
Fiber Mode
OS2 9/125μm
Front Connector Type
LC UPC Duplex (Blue)
Number of LC Port
6 Ports
Rear Connector Type
US Conec MTP® APC (Pinned)
Number of MTP® Port
1 Port
MTP Adapter
Key Up to Key Down
Housing Type
Cassette
Material of Sleeve
Zirconia Ceramic
Material of Cassette Body
Aluminium (AL5052)
Polarity
Type A
Dimensions (HxWxD)
1.38''x4.29''x4.64'' (35x109x118mm)
Insertion Loss
MTP≤0.35dB, LC≤0.2dB
Return Loss
MTP≥60dB, LC≥50dB
Standard
RoHS Compliant
Application
Matching for FHD Series Enclosures
* MTP is a registered trademark of US Conec Ltd. US Conec and FS.COM partner on supplying high performance MTP series products.
.
* FHD is a registered trademark of FS.COM Ltd.
.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Provide Connection and Deployment Quickly

FHD (FS High Density) fiber optic cassettes snap quickly into the enclosures and modular design makes it easier to deploy or expand your infrastructure as your future network speed rates grow.

Clear Numbering

Visible port identification helps to follow array connection

Zirconia Ceramic Sleeves

High precision to ensure maximum connection between cables

Double-layer Fixing Structure

Security panel improves installation and connection stability

Ultra Low Insertion Loss for Stable & Reliable Network

With US Conec MTP® connectors and Corning fibers, it assures low insertion loss and power penalties in tight power budgets, high-speed network environments.

Manage and Maintain Fiber Optic Links via Adapter Colors
Versatile Solutions for Different Network Requirements
Up to 48 LC fibers in 1U space, the cassettes can be mounted in FHD® (FS High Density) series enclosures for data center or enterprise cabling.

Unique one-piece structure for fast deployment

Patching, cross-connect or splicing in a minimum space

Fiber Mode
OS2 9/125μm
OS2 9/125μm
OS2 9/125μm
OS2 9/125μm
OS2 9/125μm
OS2 9/125μm
Fiber Count
12 Fibers
12 Fibers
12 Fibers
8 Fibers
24 Fibers
24 Fibers
Number of LC Port
6 Ports
6 Ports
6 Ports
4 Ports
12 Ports
6 Ports
Number of MTP® Port
1 Port
1 Port
1 Port
1 Port
1 Port
1 Port
Polarity
Type A
Type AF
Universal
Universal
Type A
Type AF
Trunk Method
Used with the Method A Trunk
Used with the Method A Trunk
Used with the Method B Trunk
Used with the Method B Trunk
Used with the Method A Trunk
Used with the Method A Trunk
Cassette Method
MTP® Cassettes (A to AF)
MTP® Cassettes (A to AF)
MTP® Cassettes (Universal)
MTP® Cassettes (Universal)
MTP® Cassettes (A to AF)
MTP® Cassettes (A to AF)
Questions & Answers
Ask a question
All (29)Application (5)Polarity Type (3)Matching Product (2)Product Comparison (2)Product Recommendation (2)40G to 10G Breakout (1)Connection (1)Custom Connector (1)Different Series (1)Dimension (1)E2000 Connector (1)Fiber Connectors Cleaning (1)Male MTP Connector (1)MTP® MPO Connector (1)Solutions (1)
Customer Reviews
Write a review
(undefined reviews)
4.9
5 stars
4 stars
3 stars
2 stars
1 star
61
4
0
0
0

D***x

United States

November 06, 2023
5.0
Item as described and came in within days of ordering it.
Verified Purchase
Helpful 0
Comment 0

E***n

United States

October 19, 2023
5.0
Arrived on time, in good condition. I Highly recommend to everyone.
Verified Purchase
Helpful 5
Comment 0

B***k

United States

October 19, 2023
5.0
Cassettes are quick and easy to install, they don’t take long, save time and effort, and they fit neatly into the cabling system.
Verified Purchase
Helpful 5
Comment 0
See all reviews
Resources
Recently Viewed