FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about FHD-3MTP6LCQOM4.
00:31
This picture is about FHD-3MTP6LCQOM4.
This picture is about FHD-3MTP6LCQOM4.
This picture is about FHD-3MTP6LCQOM4.
This picture is about FHD-3MTP6LCQOM4.
This picture is about FHD-3MTP6LCQOM4.
This picture is about FHD-3MTP6LCQOM4.
This picture is about FHD-3MTP6LCQOM4.
This picture is about FHD-3MTP6LCQOM4.
This picture is about FHD-3MTP6LCQOM4.
This picture is about FHD-3MTP6LCQOM4.
This picture is about FHD-3MTP6LCQOM4.
This picture is about FHD-3MTP6LCQOM4.
This picture is about FHD-3MTP6LCQOM4.
This picture is about FHD-3MTP6LCQOM4.
This picture is about FHD-3MTP6LCQOM4.

FHD 3 x MTP®-8 Cassette, 24 Fibers OM4 Multimode, Universal Polarity, 3 x 8F MTP® to 6 x LC Quad (Aqua), 0.35dB max

Hot #68399
Hot #68399

96F in 1U Used with the Method B Trunk

224,91 € (Incl. VAT)
FS P/N: FHD-3MTP6LCQOM4
7.7K Sold
9 Reviews
19 Questions
86 in DE Warehouse, Get it by 20 Jun, 2024
56 in Global Warehouse, Get it by 02 Jul, 2024
72 in Transit, Get it by 06 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
1-Year Warranty
30-Day Returns
30-Day Exchange

FHD 24 Fibers Elite MTP®-8 to LC Quad Fiber Optic Plug-N-Play Cassette, 24 Strands OM4 50/125μm MMF

FHD (FS High Density) series MTP® fiber cassettes feature three rear 8-fiber MTP® ports connection and 6 Quad LC ports in front. The MTP®-8 cassette is ideal for deployments including 40G to 10G, 100G to 25G and 400G to 100G. Universal polarity to be used at both ends of a Method B trunk reduces the complexity of a fiber network, ensuring consistent polarity, and streamlining network maintenance.

This Base-8 MTP® fiber cassette is designed to upgrade existing LC links to SR4 parallel optics without wasting any of the fibers inside the cable.

Specifications
Fiber Count
24 Fibers
Fiber Mode
OM4 50/125μm
Front Connector Type
LC UPC Quad (Aqua)
Number of LC Port
6 Ports
Rear Connector Type
US Conec MTP® UPC (Pinned)
Number of MTP® Port
3 Ports
MTP Adapter
Key Up to Key Down
Housing Type
Cassette
Material of Sleeve
Zirconia Ceramic
Material of Cassette Body
Aluminium (AL5052)
Polarity
Universal
Dimensions (HxWxD)
1.38''x4.29''x4.64'' (35x109x118mm)
Insertion Loss
MTP≤0.35dB, LC≤0.2dB
Return Loss
MTP≥20dB, LC≥30dB
Standard
RoHS Compliant
Application
Matching for FHD Series Enclosures
* MTP is a registered trademark of US Conec Ltd. US Conec and FS.COM partner on supplying high performance MTP series products.
.
* FHD is a registered trademark of FS.COM Ltd.
.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Provide Connection and Deployment Quickly

FHD (FS High Density) fiber optic cassettes snap quickly into the enclosures and modular design makes it easier to deploy or expand your infrastructure as your future network speed rates grow.

Clear Numbering

Visible port identification helps to follow array connection

Push-lock Rivets

Tool-less snap installation for easier moves, adds, and changes

Zirconia Ceramic Sleeves

High precision to ensure maximum connection between cables

Ultra Low Insertion Loss for Stable & Reliable Network

With US Conec MTP® connectors and Corning fibers, it assures low insertion loss and power penalties in tight power budgets, high-speed network environments.

Manage and Maintain Fiber Optic Links via Adapter Colors
Versatile Solutions for Different Network Requirements
Up to 96 LC fibers in 1U space, the cassettes can be mounted in FHD® (FS High Density) series enclosures for data center or enterprise cabling.

Unique one-piece structure for fast deployment

Patching, cross-connect or splicing in a minimum space

products/68399.html
FHD-3MTP6LCQOM4
products/143164.html
FHD-3MTP6LCQOS2
products/181822.html
FHD-3MTP12LCOS2U
products/181823.html
FHD-3MTP12LCOM4U
products/43552.html
FHU-96FLC12MSMF
products/43514.html
FHU-96FLC12MOM4
Fiber Mode
OM4 50/125μm
OS2 9/125μm
OS2 9/125μm
OM4 50/125μm
OS2 9/125µm
OM4 50/125µm
Fiber Count
24 Fibers
24 Fibers
24 Fibers
24 Fibers
96 Fibers
96 Fibers
Number of LC Port
6 Ports
6 Ports
12 Ports
12 Ports
48 Ports
48 Ports
Number of MTP® Port
3 Ports
3 Ports
3 Ports
3 Ports
12 Ports
12 Ports
Polarity
Universal
Universal
Universal
Universal
Universal
Universal
Trunk Method
Used with the Method B Trunk
Used with the Method B Trunk
Used with the Method B Trunk
Used with the Method B Trunk
Used with the Method B Trunk
Used with the Method B Trunk
Cassette Method
MTP® Csssettes(Universal)
MTP® Csssettes(Universal)
MTP® Csssettes(Universal)
MTP® Csssettes(Universal)
MTP® Csssettes(Universal)
MTP® Csssettes(Universal)
Questions & Answers
Ask a question
All (19)Matching Product (4)Application (3)MTP® MPO Connector (3)Different Series (2)Connection (1)Dimension (1)Fiber Connectors Cleaning (1)Installation (1)Mating Times (1)Polarity Type (1)Product Recommendation (1)Specification (1)Specification (1)
Customer Reviews
Write a review
(undefined reviews)
4.7
5 stars
4 stars
3 stars
2 stars
1 star
6
3
0
0
0

M***a

United States

May 28, 2023
5.0
FS's cassettes are categorized based on the number of cores they have, resulting in a variety of types available. Each type of cassette is designed to suit specific scenarios, I am pleased with the options and will definitely return.
Verified Purchase
Helpful 5
Comment 0

A***s

United States

September 07, 2022
5.0
Excellent service from Complete Connect. Ordered in the afternoon and the products arrived the next morning. Subsequently, I had a follow-up query regarding a different product and the support team was very helpful.
Verified Purchase
Helpful 0
Comment 0

s***r

United States

July 28, 2021
5.0
FS have a great range of product to support my needs. If you are looking for fiber optic cassettes, you'll be in good hands from installation to cabling. They specialise in fibre and know their subject very well.
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed