FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about FHD-3MTP18LCDOM4A.
00:31
This picture is about Front display of junction box.
This picture is about Wiring box size display.
This picture is about .
This picture is about .
This picture is about Detail display of junction box port.
This picture is about Family portrait display.
This picture is about .
This picture is about FHD-3MTP18LCDOM4A.
This picture is about Front display of junction box.
This picture is about Wiring box size display.
This picture is about .
This picture is about .
This picture is about Detail display of junction box port.
This picture is about Family portrait display.
This picture is about .

FHD 3 x MTP®-12 Cassette, 36 Fibers OM4 Multimode, Type A, 3 x 12F MTP® to 18 x Shuttered LC Duplex (Aqua), 0.35dB max

Hot #105335
Hot #105335

144F in 1U Used with the Method A Trunk

260,61 € (Incl. VAT)
FS P/N: FHD-3MTP18LCDOM4A
3.7K Sold
7 Reviews
16 Questions
189 in Global Warehouse, Get it by 01 Jul, 2024
36 in Transit, Get it by 18 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
1-Year Warranty
30-Day Returns
30-Day Exchange

FHD 36 Fibers Elite MTP®-12 to Shuttered LC Duplex Fiber Optic Plug-N-Play Cassette, 36 Strands OM4 50/125μm MMF

FHD (FS High Density) series ultra high density MTP® fiber cassette modules offer 12-fiber MTP® adapter on the rear of the units routed to duplex LC adapters on the front patch field, which interconnect with high density fiber cable assemblies for multiple applications. The special shutters design replaces the standard dust caps to ensure the end faces of the connectors are never exposed to dust particles.

The MTP®-12 cassette enables high-density, cost-effective 10G deployments and the simplest migration to 40, 100, and even 400G. The cassette allows 144 fiber connections to be deployed in the FHD series rack unit (1 RU).

Specifications
Fiber Count
36 Fibers
Fiber Mode
OM4 50/125μm
Front Connector Type
Shuttered LC Duplex (Aqua)
Number of LC Port
18 Ports
Rear Connector Type
US Conec MTP® UPC (Pinned)
Number of MTP® Port
3 Ports
MTP Adapter
Key Up to Key Down
Housing Type
Cassette
Material of Sleeve
Zirconia Ceramic
Material of Cassette Body
Aluminium (AL5052)
Polarity
Type A
Dimensions (HxWxD)
1.38''x4.29''x4.64'' (35x109x118mm)
Insertion Loss
MTP≤0.35dB, LC≤0.2dB
Return Loss
MTP≥20dB, LC≥30dB
Standard
RoHS Compliant
Application
Matching for FHD Series Enclosures
* MTP is a registered trademark of US Conec Ltd. US Conec and FS.COM partner on supplying high performance MTP series products.
.
* FHD is a registered trademark of FS.COM Ltd.
.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Provide Connection and Deployment Quickly

FHD (FS High Density) fiber optic cassettes snap quickly into the enclosures and modular design makes it easier to deploy or expand your infrastructure as your future network speed rates grow.

Clear Numbering

Visible port identification helps to follow array connection

Zirconia Ceramic Sleeves

High precision to ensure maximum connection between fiber cables

Internal Shuttered Adapter

Quicker and safer installation, prevent dust without dust caps

Ultra Low Insertion Loss for Stable & Reliable Network

With US Conec MTP® connectors and Corning fibers, it assures low insertion loss and power penalties in tight power budgets, high-speed network environments.

Manage and Maintain Fiber Optic Links via Adapter Colors
products/105335.html
FHD-3MTP18LCDOM4A
products/105336.html
FHD-3MTP18LCDOM4AF
products/57342.html
FHD-2MTP12LCDOM4A
products/68541.html
FHD-2MTP12LCDOM4AF
products/182644.html
FHD-2MTP12LCDOM4
products/74184.html
FHZ-36F3MTPLCOM4
Fiber Mode
OM4 50/125μm
OM4 50/125μm
OM4 50/125μm
OM4 50/125μm
OM4 50/125μm
OM4 50/125μm
Fiber Count
36 Fibers
36 Fibers
24 Fibers
24 Fibers
24 Fibers
36 Fibers
Number of LC Port
18 Ports
18 Ports
12 Ports
12 Ports
12 Ports
18 Ports
Number of MTP® Port
3 Ports
3 Ports
2 Ports
2 Ports
2 Ports
3 Ports
Polarity
Type A
Type AF
Type A
Type AF
Universal
Universal
Trunk Method
Used with the Method A Trunk
Used with the Method A Trunk
Used with the Method A Trunk
Used with the Method A Trunk
Used with the Method B Trunk
Used with the Method B Trunk
Cassette Method
MTP® Cassettes (A to AF)
MTP® Cassettes (A to AF)
MTP® Cassettes (A to AF)
MTP® Cassettes (A to AF)
MTP® Cassettes (Universal)
MTP® Cassettes (Universal)
Questions & Answers
Ask a question
All (16)Unanswered Question (1)MTP® MPO Connector (3)Application (2)Dimension (2)Matching Product (2)Connection (1)Different Series (1)Fiber Connectors Cleaning (1)Mating Times (1)Polarity Type (1)Solutions (1)Specification (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
7
0
0
0
0

A***n

United States

October 16, 2023
5.0
FS's cassette has good performance and is easy to install. With the help of the salesperson, it was successfully connected to and applied to my product.
Verified Purchase
Helpful 5
Comment 0

D***n

United States

August 09, 2022
5.0
FS have been a great partner of ours over the past few months. Whether it's a technical query, some advice on best practices, or something as simple as ordering cassettes, the team are always on hand to help and always give us a quality service.
Verified Purchase
Helpful 2
Comment 0

J***s

United States

October 31, 2021
5.0
Great Product!! No complaints
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed