FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about 12FMTPOM4.
01:10
This picture is about 12FMTPOM4.
This picture is about 12FMTPOM4.
This picture is about 12FMTPOM4.
This picture is about 12FMTPOM4.
This picture is about 12FMTPOM4.
This picture is about 12FMTPOM4.
This picture is about 12FMTPOM4.
This picture is about 12FMTPOM4.
This picture is about 12FMTPOM4.

5m (16ft) MTP® Jumper, MTP®-12 UPC (Female) to MTP®-12 UPC (Female), 12 Fibers, Multimode (OM4), Plenum (OFNP), 0.35dB Max, Type A, Magenta

Hot #68106
Hot #68106

40/100G SR4 MTP® Cassettes (A to AF)

99,96 € (Incl. VAT)
FS P/N: 12FMTPOM4
8.6K Sold
123 Reviews
27 Questions
58 in DE Warehouse, Get it by 19 Jun, 2024
1 in Global Warehouse, Get it by 01 Jul, 2024
140 in Transit, Get it by 28 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
1-Year Warranty
30-Day Returns
30-Day Exchange

MTP®-12 Jumper, F to F, UPC, 12F, OM4, OFNP, 0.35dB, Type A

MTP® jumpers, allow for the seamless migration to higher data rates in the data center when used in conjunction with our trunk cables. They are typically used for patching within a cabinet. MTP® cable, a cost-effective alternative to time-consuming field termination, is designed for high-density fiber patching in data centers which need space saving and reduce cable management troubles.

Due to the MTP®-12 also supporting MTP®-8 fiber systems, it is also ideal for 8-fiber parallel multimode optical transceiver applications, such as 40G QSFP+ SR4/CSR4, 100G QSFP28 SR4 optics connection.

Please note: The US Conec MTP® connectors are fully compliant with the MPO standards, achieving higher performance levels when compared to generic MPO connectors.

Specifications
Connector A
US Conec MTP® Female (Pinless)
Connector B
US Conec MTP® Female (Pinless)
Polish Type
UPC to UPC
Glass Fiber
Corning ClearCurve®
Fiber Mode
OM4 50/125μm
Wavelength
850/1300nm
Fiber Count
12 Fibers
Polarity
Type A
Cable Outside Diameter (OD)
3.0mm
Cable Jacket
Plenum (OFNP)
Min. Bend Radius (Optical Fiber)
7.5mm
Min. Bend Radius (Fiber Cable)
20/10D (Dynamic/Static)
Connector Durablity
500 times
Tensile Strength (Long/Short Term)
80/240N
Insertion Loss
0.35dB Max (0.15dB Typ.)
Return Loss
≥20dB
Attenuation at 850nm
≤2.3dB/km
Attenuation at 1300nm
≤0.6dB/km
Operating Temperature
-10 to 70°C (14 to 158℉)
Storage Temperature
-40 to 85°C (-40 to 185℉)
*MTP is a registered trademark of US Conec Ltd. US Conec and FS.COM partner on supplying high performance MTP series products.
.

Quality Testing Program

Take a look at our test program to get the reliable and high-performance fiber optic cables.

Quality Testing Program

Fiber Optic Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Features
Seamless Migration to Higher Data Rates
Each cable is meticulously coiled and ready for deployment, designed to deliver consistent high-speed data transmission.
Corning ClearCurve® Fiber reduces optical loss in tight bends for slack storage and routing, less risk of downtime
High-performance MT-based US Conec MTP® connector for data center and carrier-grade applications
Plenum Jacket, The Highest Fire Safety-Rated

The OFNP (plenum) jacket is safe for plenum air spaces, meeting UL 910 regulations and compatible with both unrated and OFNR (riser) rated applications.

Color-Coded Connector Boots for Easy Identification
The MTP® Base 8/12/24 offers various fiber count options to meet different deployment requirements.
Parallel Application
Duplex Application
High Density Cabling for Various Environments
Minimize waste, optimize cable management, and speed deployment for lower installation costs.
Data Centers
Storage Area Networks (SAN)
Communications Rooms
Clean Fiber Means Performance
Clean end-face is the main requirement for reliability and high-performance connection.

Cleaning MTP®/MPO connectors with IBC MPO cleaner.

Cleaning MTP®/MPO connectors with cassette cleaner.

Questions & Answers
Ask a question
All (27)Application (5)MTP Cassettes (3)Change Polarity and Pins (2)MTP® MPO Connector (2)Parameter (2)Polarity Type (2)Bend Radius (1)Cable Jacket (1)Compatibility (1)Custom line sequence (1)Fiber Connectors Cleaning (1)Male/Female Connection (1)Mating Times (1)Minimum Length (1)Polish Type (1)
Customer Reviews
Write a review
(undefined reviews)
    4.9
    5 stars
    4 stars
    3 stars
    2 stars
    1 star
    108
    15
    0
    0
    0

    B***n

    Australia

    March 18, 2024
    5.0
    The jumper I purchased not only performs exceptionally well in terms of quality and performance, but the excellent technical support provided by FS.com has also left me highly satisfied. Whenever I have encountered issues or needed assistance, FS.com's technical support team has always been quick to respond. Whether it's through phone, email, or online chat, they have consistently provided timely answers and assistance.
    Verified Purchase
    Helpful 3
    Comment 0

    R***r

    Canada

    March 10, 2024
    5.0
    As a professional with years of experience in the data center industry, I am extremely satisfied with the performance of MTP patch cables in real-world applications. I have not experienced any signal loss or interference issues, ensuring reliable high-speed data transmission.
    Verified Purchase
    Helpful 1
    Comment 0

    S***d

    United States

    January 14, 2024
    5.0
    I highly recommend this fiber patch cable to users seeking a premium solution. The quality of this patch cable is outstanding. The connectors feature US Conec MTP® Female pins, providing reliable performance and easy insertion and removal. I am very pleased with the manufacturing process and material selection.
    Verified Purchase
    Helpful 2
    Comment 0
    See all reviews
    Resources
    Recently Viewed