FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about FHD-FWME-STH.
This picture is about FHD-FWME-STH.
This picture is about FHD-FWME-STH.
This picture is about FHD-FWME-STH.
This picture is about FHD-FWME-STH.
This picture is about FHD-FWME-STH.
This picture is about FHD-FWME-STH.
This picture is about FHD-FWME-STH.
This picture is about FHD-FWME-STH.
This picture is about FHD-FWME-STH.
This picture is about FHD-FWME-STH.
This picture is about FHD-FWME-STH.

Splice Tray Holder for FHD Wall Mount Enclosure

#73717
#73717

Used with FHD Wall Mount Enclosures

7,14 € (Incl. VAT)
FS P/N: FHD-FWME-STH
8.5K Sold
8 Reviews
11 Questions
133 in Global Warehouse, Get it by 03 Jun, 2024
20 in Transit, Get it by 03 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

Splice Tray Holder for FHD Wall Mount Enclosure

The splice tray holder is used in FHD (FS High Density) optic wall mount enclosure. It provides a location to hold and secure one/two fusion splice tray(s), ensures tightly integrates the enclosure and the splice tray.

FHD® High Density Series is a versatile solution in multiple sizes (1U/2U/4U) and styles for building backbones, data centers and enterprise applications.

Specifications
Dimensions (HxWxD)
0.31"x5.90"x2.36" (8x150x60mm)
Color
Black
Material
Steel, Powder-coated Black
Included Accessories
2pcs M3x6 Screws and M4 Nuts
Operating Temperature
-40°C to +60°C
Application
Matching for FHD Optic Wall Mount Enclosures
* FHD is a registered trademark of FS.COM Ltd.
.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

1G Interconnect
View products

Features

Secure the Splice Tray in Limited-space Areas

Adjustable splice tray clamping support to secure and accommodate the fusion splice tray.

Mounting Holes

Provide added stability, easily installation.

Metal Panels

Ensure superior thermal insulation performance.

Easily Installation During Fusion
Specifications

Splice Tray Holder for FHD Wall Mount Enclosure

The splice tray holder is used in FHD (FS High Density) optic wall mount enclosure. It provides a location to hold and secure one/two fusion splice tray(s), ensures tightly integrates the enclosure and the splice tray.

FHD® High Density Series is a versatile solution in multiple sizes (1U/2U/4U) and styles for building backbones, data centers and enterprise applications.

Specifications
Dimensions (HxWxD)
0.31"x5.90"x2.36" (8x150x60mm)
Color
Black
Material
Steel, Powder-coated Black
Included Accessories
2pcs M3x6 Screws and M4 Nuts
Operating Temperature
-40°C to +60°C
Application
Matching for FHD Optic Wall Mount Enclosures
* FHD is a registered trademark of FS.COM Ltd.
.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
1G Interconnect
View products
Features
Secure the Splice Tray in Limited-space Areas

Adjustable splice tray clamping support to secure and accommodate the fusion splice tray.

Mounting Holes

Provide added stability, easily installation.

Metal Panels

Ensure superior thermal insulation performance.

Easily Installation During Fusion

Questions & Answers

Customer Reviews

Resources

7,14 € (Incl. VAT)

133 in Global Warehouse