FIP-5112 is an enterprise-level color screen VoIP Phone. Given to superb Harman speaker and wideband codec G.722 and Opus, HD audio in FIP-5112 lets you enjoy crystal-clear and highly efficient 6-way communication. A 2.8-inch color screen brings a clear visual experience and 12 SIP lines paired with PBX servers are easy to manage, reduce costs, are safe and reliable, and can achieve more business functions and improve office efficiency. Matched with accessories, like an EHS headset via EHS Cable, WiFi via WiFi dongle, and built-in Bluetooth, FIP-5112 is designed to encourage your flexibility at work. It supports POE power supply, plug and play through network cable. With rich phone functions, simple web configuration, and high-cost performance, it provides excellent voice communication solutions for enterprises, education, hospitals, governments, and other industries.
Click to open expanded view
FIP-5112, VoIP Phone with 2.8-Inch Color LCD, 12 SIP Accounts, USB 2.0, Dual-Port Gigabit Ethernet, PoE
FIP-5112 Enterprise IP Phone with 12 SIP Lines 6-way Local Conference PoE Integrated
Connectivity Solutions
Features
2.8-inch vibrant color screen display with intuitive and user-friendly interface.
Supports 12 SIP accounts, 6-way conference, and custom configuration of 35 DSS keys to achieve efficient business office.
Featured with Harman Speaker, Wideband Codec G.722, and Audio Codec Opus, able to handle a variety of audio applications.
IP phones and PCs can share a line and be flexibly connected to a POE switch, saving wiring costs and sharing power supply and connections with computers.
Equipped with Bluetooth capabilities and able to connect to WIFI,allows seamless connectivity to other devices wirelessly
Manage configuration through web interface, compatible with Asterisk, Broadsoft, 3CX, Metaswitch, Elastix, Avaya and other brands.
LCD Display | 320×240 2.8'' Color LCD | 132×64 2.3'' Black and White Screen | 480x272 4.3'' Color LCD | 1024x600 7'' Color LCD |
SIP Accounts | 12 | 2 | 20 | 20 |
Programmable DSS Keys | 35 | 2 | 45 | 92 |
Audio Conferencing | 6 | 6 | 6 | 10 |
Local Phone Book | 1000 | 1000 | 2000 | 2000 |
Call Logs | 1000 | 600 | 1000 | 1000 |
Wideband Codec | G.722, AMR-WB, Opus | G.722, Opus | G.722, AMR-WB, Opus | G.722, AMR-WB, Opus |
Ethernet Ports | 10/100/1000 Mbps | 10/100/1000 Mbps | 10/100/1000 Mbps | 10/100/1000 Mbps |
Adjustable Angles | 45 °, 50 ° | 45 °, 50 ° | 45 °, 50 ° | 40 °, 50 ° |
IPv6 | — | |||
USB Port | USB2.0 | — | USB2.0 | USB2.0 |
Bluetooth | Built-in Bluetooth | — | Via BT Dongle | Built-in Bluetooth |
WiFi | Via WiFi Dongle | — | Via WiFi Dongle | Built-in WiFi |
PoE | ||||
Wall Mounting |
FIP-5112 Enterprise IP Phone with 12 SIP Lines 6-way Local Conference PoE Integrated
FIP-5112 is an enterprise-level color screen VoIP Phone. Given to superb Harman speaker and wideband codec G.722 and Opus, HD audio in FIP-5112 lets you enjoy crystal-clear and highly efficient 6-way communication. A 2.8-inch color screen brings a clear visual experience and 12 SIP lines paired with PBX servers are easy to manage, reduce costs, are safe and reliable, and can achieve more business functions and improve office efficiency. Matched with accessories, like an EHS headset via EHS Cable, WiFi via WiFi dongle, and built-in Bluetooth, FIP-5112 is designed to encourage your flexibility at work. It supports POE power supply, plug and play through network cable. With rich phone functions, simple web configuration, and high-cost performance, it provides excellent voice communication solutions for enterprises, education, hospitals, governments, and other industries.
2.8-inch vibrant color screen display with intuitive and user-friendly interface.
Supports 12 SIP accounts, 6-way conference, and custom configuration of 35 DSS keys to achieve efficient business office.
Featured with Harman Speaker, Wideband Codec G.722, and Audio Codec Opus, able to handle a variety of audio applications.
IP phones and PCs can share a line and be flexibly connected to a POE switch, saving wiring costs and sharing power supply and connections with computers.
Equipped with Bluetooth capabilities and able to connect to WIFI,allows seamless connectivity to other devices wirelessly
Manage configuration through web interface, compatible with Asterisk, Broadsoft, 3CX, Metaswitch, Elastix, Avaya and other brands.
LCD Display | 320×240 2.8'' Color LCD | 132×64 2.3'' Black and White Screen | 480x272 4.3'' Color LCD | 1024x600 7'' Color LCD |
SIP Accounts | 12 | 2 | 20 | 20 |
Programmable DSS Keys | 35 | 2 | 45 | 92 |
Audio Conferencing | 6 | 6 | 6 | 10 |
Local Phone Book | 1000 | 1000 | 2000 | 2000 |
Call Logs | 1000 | 600 | 1000 | 1000 |
Wideband Codec | G.722, AMR-WB, Opus | G.722, Opus | G.722, AMR-WB, Opus | G.722, AMR-WB, Opus |
Ethernet Ports | 10/100/1000 Mbps | 10/100/1000 Mbps | 10/100/1000 Mbps | 10/100/1000 Mbps |
Adjustable Angles | 45 °, 50 ° | 45 °, 50 ° | 45 °, 50 ° | 40 °, 50 ° |
IPv6 | — | |||
USB Port | USB2.0 | — | USB2.0 | USB2.0 |
Bluetooth | Built-in Bluetooth | — | Via BT Dongle | Built-in Bluetooth |
WiFi | Via WiFi Dongle | — | Via WiFi Dongle | Built-in WiFi |
PoE | ||||
Wall Mounting |
Questions & Answers
Customer Reviews
Resources
117,81 € (Incl. VAT)