The SC9400-8C-E Ethernet line card supports 8x 100G QSFP28, offering line-rate forwarding from all ports. The QSFP28 ports are backward compatible with QSFP+ and SFP28 modules.
Click to open expanded view
SC9400-8C-E, 8-Port 100Gb QSFP28 Line Card for Enterprise Chassis Switch SC9405
#149852
#149852
9.465,26 € (Incl. VAT)
FS P/N: SC9400-8C-E
16 Sold
6 Reviews
11 Questions
Models:
9 in Global Warehouse, Get it by 28 Jun, 2024
30 in Transit, Get it by 24 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
8-Port 100Gb QSFP28 Line Card for Enterprise Switch SC9405
Specifications
Ports
8x 25G/40G/100G QSFP28
Matching Switch Chassis
SC9405
Hot Swappable
Support
Switch Chip
BCM56770
Dimensions (HxWxD)
1.58''x16.22''x15.35'' (40.16x412x390mm)
Weight
7.72 lbs (3.5kg)
Operating Temperature
0 to 50°C (32 to 122°F)
Storage Temperature
-40 to 70°C (-40 to 158°F)
Operating Humidity
5% to 95% (Non-condensing)
Max. Power Consumption
<130W
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Features
High-rate 8-port 100G Line Card
Fixed-configuration line card with 8 rate-selectable ports. All ports can operate at 25-Gbps, 40-Gbps, or 100-Gbps speeds. The ports are configured to operate at 100-Gbps speed by default.
Port Combination with Switch Chassis and Engines
Procedure to Install the Line Card
The entire installation process can be completed in one minute without any tools.
Unscrew the captive screw and remove the filler card
Insert the line card and close the ejector lever
Videos
Questions & Answers
Ask a question
All (11)Ports (3)Airflow (1)Compatibility (1)License (1)Matching Product (1)MPLS (1)Product Recommendation (1)Transceiver (1)Transceiver Compability (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
6
0
0
0
0
P***n
Australia
June 08, 2023
These switches have been running for months without a reboot. Solid stability and uptime.
Verified Purchase
Helpful 1
Comment 0B***n
United States
May 17, 2023
I've been using this switch to connect all my network devices, and it's been great. The build quality is solid, the performance is superb, and the price is very reasonable.
Verified Purchase
Helpful 2
Comment 0P***l
United States
May 01, 2023
We were impressed with the ease of installation and compatibility of this 100G line card with our existing network devices. It has improved the speed and efficiency of our enterprise operations.
Verified Purchase
Helpful 2
Comment 0See all reviews
Resources
Recently Viewed