NSG-5220, the next-generation firewall is equipped with a rich selection of ports, supports 20 Gbps Firewall Throughput and 5.5 Gbps NGFW Throughput, and offers high security performance, expansion as needed, comprehensive advanced threat detection and prevention, as well as smart and automated policy operations. This future-ready next-generation firewall series is based on a brand new hardware architecture, providing industry-leading application layer performance such as IPS, AV, URL Filtering, QoS, and TI.
The next-generation firewall, together with FS's PicOS®® switches, is a reliable choice for deployments in campus networks and data centers, providing a comprehensive network security solution today and beyond.
![NSG-5220 Next-Generation Firewall, 16 x 1Gb RJ45, 8 × 1Gb SFP, 2× 10Gb SFP+, with 1 Year License Default, License Renewal and Subscription Service Options Available This picture is about .](https://resource.fs.com/mall/mainImg/20230321144606etxjnh.jpg)
Click to open expanded view
![NSG-5220 Next-Generation Firewall, 16 x 1Gb RJ45, 8 × 1Gb SFP, 2× 10Gb SFP+, with 1 Year License Default, License Renewal and Subscription Service Options Available This picture is about .](https://resource.fs.com/mall/mainImg/60x60/20230321144606etxjnh.jpg)
![NSG-5220 Next-Generation Firewall, 16 x 1Gb RJ45, 8 × 1Gb SFP, 2× 10Gb SFP+, with 1 Year License Default, License Renewal and Subscription Service Options Available This picture is about .](https://resource.fs.com/mall/mainImg/60x60/20230321144610rkjo8p.jpg)
![NSG-5220 Next-Generation Firewall, 16 x 1Gb RJ45, 8 × 1Gb SFP, 2× 10Gb SFP+, with 1 Year License Default, License Renewal and Subscription Service Options Available This picture is about 5220.](https://resource.fs.com/mall/mainImg/60x60/20240614180853qgtefd.jpg)
![NSG-5220 Next-Generation Firewall, 16 x 1Gb RJ45, 8 × 1Gb SFP, 2× 10Gb SFP+, with 1 Year License Default, License Renewal and Subscription Service Options Available This picture is about .](https://resource.fs.com/mall/mainImg/60x60/202303211446256hpglk.jpg)
![NSG-5220 Next-Generation Firewall, 16 x 1Gb RJ45, 8 × 1Gb SFP, 2× 10Gb SFP+, with 1 Year License Default, License Renewal and Subscription Service Options Available This picture is about .](https://resource.fs.com/mall/mainImg/60x60/202303211446271j47tm.jpg)
![NSG-5220 Next-Generation Firewall, 16 x 1Gb RJ45, 8 × 1Gb SFP, 2× 10Gb SFP+, with 1 Year License Default, License Renewal and Subscription Service Options Available This picture is about .](https://resource.fs.com/mall/mainImg/60x60/20230321144631yr0ofd.jpg)
![NSG-5220 Next-Generation Firewall, 16 x 1Gb RJ45, 8 × 1Gb SFP, 2× 10Gb SFP+, with 1 Year License Default, License Renewal and Subscription Service Options Available This picture is about .](https://resource.fs.com/mall/mainImg/60x60/20230321144635ti8ceo.jpg)
NSG-5220 Next-Generation Firewall, 16 x 1Gb RJ45, 8 × 1Gb SFP, 2× 10Gb SFP+, with 1 Year License Default, License Renewal and Subscription Service Options Available
#188838
#188838
5.790,54 € (Incl. VAT)
FS P/N: NSG-5220
5 Sold
1 Review
5 Questions
Model:
![](https://img-en.fs.com/images/composite_value_images/20230704110828_556.jpg)
Update and Support:
None
Subscription Service :
None
Note:NSG-5220 comes with 1 year license by default
5 in Global Warehouse, Get it by 28 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
1-Year Warranty
90-Day Exchange
NSG-5220 Next-Generation Firewall, 16 x 1Gb RJ45, 8 × 1Gb SFP, 2× 10Gb SFP+, with 1 Year License Default, License Renewal and Subscription Service Options Available
Specifications
Network Interfaces
16 x 1Gb RJ45, 8 × 1Gb SFP, 2× 10Gb SFP+
Firewall Throughput
20 Gbps
NGFW Throughput
5.5 Gbps
Threat Protection Throughput
3 Gbps
IPS Throughput
10 Gbps
AV Throughput
5.0 Gbps
IPsec VPN Throughput
6 Gbps
SSL Proxy Throughput
950 Mbps
Maximum Concurrent Sessions
3 Million
New Sessions/sec
140,000
Recommended Number of Users
500~1000
Form Factor
Rackmount, 1U
Power Specification
100W
Single DC (optional)
Single AC (default)
Dual AC (optional)
Single DC (optional)
Single AC (default)
Dual AC (optional)
Expansion Storage Options
480GB / 960GB / 1.92TB SSD
Product Spotlights
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20211228110042_741.png)
Advanced Threat Prevention
Support the update and use of IPS, AV, URL filtering, Qos and TI through Intelligent bi-directional link load balancing IPSec VPN, SSL VPN, L2TP VPN, PnPVPN File protocol identification, including HTTP, FTP, SMTP and POP3 Content filtering for HTTP-GET, HTTP-POST, FTP and SMTP protocols IM identification and network behavior audit
Multi-service
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20211228105947_752.png)
High Availability & Intelligent Management
Redundant heartbeat interfaces
Active/Active and Active/Passive
Easy of management
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/20240509152820bahioh.jpg)
Features
More Resilient & Efficient Multi-Branch Network Solution
![](https://resource.fs.com/mall/fs_scene_images/2024051115492706ycum.jpg)
Host Interfaces with Rich Types
Fully meet your interface adaptation requirements, reduce investment and maintenance costs.
Rackmount, 1U
Form Factor
20 Gbps
Firewall Throughput
3 Million
Maximum Concurrent Sessions
High-Performance Multi Core Universal Architecture Processor
Using data message analysis technology maximizes computing and processing capabilities.
Once unpack, parallel processing
L2-L7 comprehensive threat detection and prevention
Efficiently handle complex network traffic
Filter security threats
Comprehensive Threat Detection and Prevention System
With advanced IPS, URL filtering, antivirus to provide L2-L7 layer network security protection.
Accurate Application Recognition and Flexible Control
Support DPI, accurately identify and control thousands of network applications.
Professional Link Load Balancing
Intelligent sharing of network traffic greatly improves link utilization.
Multiple Balancing Algorithms
Optimize network access
High Compatibility Mode
Keeps smooth network
Real-time Dynamic Load Balancing
Improves user experience
Detection Mode
Real-time detection of link quality
Port | 16 × 1Gb RJ45, 8 × 1Gb SFP, 2 × 10Gb SFP+ | 8 × 1Gb RJ45 | 8 × 1Gb RJ45, 8 × 1Gb SFP, 2 × 10Gb SFP+ | 5 x 1Gb RJ45, 4 x 1Gb Combo | 6 x 1Gb RJ45, 4 x 1Gb SFP |
Firewall Throughput | 20 Gbps | 5 Gbps | 10 Gbps | 2.5 Gbps | 6 Gbps |
IPSec VPN Throughput | 6 Gbps | 2.7 Gbps | 5 Gbps | 1 Gbps | 3 Gbps |
AV Throughput | 5.0 Gbps | 2.0 Gbps | 4.2 Gbps | 700 Mbps | 1.2 Gbps |
IPS Throughput | 10 Gbps | 3.7 Gbps | 5 Gbps | 1 Gbps | 1.8 Gbps |
NGFW Throughput | 5.5 Gbps | 1.7 Gbps | 3 Gbps | 650 Mbps | 1 Gbps |
Threat Protection Throughput | 3 Gbps | 800 Mbps | 2 Gbps | 500 Mbps | 800 Mbps |
New Sessions/sec | 140,000 | 48,000 | 130,000 | 50,000 | 80,000 |
Maximum Concurrent Sessions | 3 Million | 300,000 | 1.5 Million | 1 Million | 2 Million |
SSL VPN Users (Default/Max) | 10,000 | 8/128 | 6,000 | 8/1,000 | 8/2,000 |
Available Slots for Extension Modules | N/A | N/A | N/A | N/A | 2 x 1Gb RJ45neric Slot |
Questions & Answers
Ask a question
All (5)Unanswered Questions (2)License (1)Product Comparison (1)Product Recommendation (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
1
0
0
0
0
C***o
United States
September 28, 2023
Thanks for reaching out, all the stuff we got from you all is great so far! We will keep FS in mind when purchasing in the future when new needs arise.
Verified Purchase
Helpful 15
Comment 0See all reviews
Resources
Recently Viewed