FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about S3150-8T2FP.
00:56
This picture is about S3150-8T2FP.
This picture is about S3150-8T2FP.
This picture is about S3150-8T2FP.
This picture is about S3150-8T2FP.
This picture is about S3150-8T2FP.
This picture is about S3150-8T2FP.
This picture is about S3150-8T2FP.
This picture is about S3150-8T2FP.
This picture is about S3150-8T2FP.
This picture is about S3150-8T2FP.
This picture is about S3150-8T2FP.
This picture is about S3150-8T2FP.
This picture is about S3150-8T2FP.
This picture is about S3150-8T2FP.
This picture is about S3150-8T2FP.

S3150-8T2FP, 8-Port Gigabit Ethernet L2+ PoE+ Switch, 8 x PoE+ Ports@130W, with 2 x 1Gb SFP, Fanless

Hot #90130
Hot #90130

Realtek 130W Voice VLAN LACP

272,51 € (Incl. VAT)
FS P/N: S3150-8T2FP
10.4K Sold
63 Reviews
129 Questions
278 in DE Warehouse, Get it by 24 May, 2024
547 in Global Warehouse, Get it by 31 May, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Free Product Trial
Test Support
4-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

S3150-8T2FP, 8-Port Gigabit Ethernet L2+ PoE+ Switch, 8 x PoE+ Ports @130W, with2 x 1Gb SFP, Fanless

8-Port Managed PoE+ Switch is equipped with 8x 10/100/1000BASE-T ports, 2x 1Gb SFP uplinks, 8x RJ45 ports support both IEEE 802.3af PoE and IEEE 802.3at PoE+ (up to 30W per port) for powering attached IP phones, wireless access points, or other standards-compliant PoE and PoE+ end network devices. 2x SFP uplink ports are provided to support connections to higher layer devices.

Based on the high-performance hardware and FSOS platform, it supports functions such as ACL, QinQ and QoS. Its simple management mode and flexible installation can meet the requirement of any complicated scenarios. This access switch delivers a compact, cost-effective solution for carrier's IP MAN and enterprise networks.

Specifications
Ports
8x 10/100/1000BASE-T RJ45 | 2x 1G SFP
Total Number of IPv4 Routes
128
Switching Capacity
20 Gbps
MAC Address
8K
Forwarding Rate
15 Mpps
ARP Table
384
RAM
128MB
Input Range
100-240VAC, 50-60Hz
Flash Memory
16MB (NOR)
Output Voltage
48VDC
Max. Power Consumption
9.2W (130W with PoE)
Packet Buffer
0.5MB
PoE Standard
IEEE 802.3af/at
Operating Temperature
0 to 50ºC (32 to 122°F)
Rack Space
1U
Storage Temperature
-20 to 70ºC (-4 to 158°F)
Mounting Methods
Rackmount
Product Material
Metal
Dimensions (HxWxD)
1.73''x11.02''x7.08'' (44x280x180mm)
PoE Budget
130W
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

See more
Enterprise SOHO Network Solution
View products
Wireless Solution
View products
Medium and Large Campus Surveillance Solution
View products

Features

Improve Management with an Integrated Campus Network

Virtual deployment of dual switches, extensible architecture and intelligent O&M offers a simple, flexible, and high-performance network for serving all scenarios on campus.

Gigabit Port Configuration
8× PoE+ 10/100/1000 Mbps RJ45 ports provide up to 30W per port and total PoE power budget of 130W, together with 2× Gigabit SFP slots for high-speed optical connections.
20 Gbps
Switching Capacity
IEEE 802.3af/at
PoE Standard
130W
Power Budget
Fanless Design, Ultra Quiet for Your Ultra Convenience
Low-power noise-free design, supporting secure desktop connection, suitable for deployments in working areas or home scenarios.
Silent Operation
Natural Heat Dissipation
EEE and Power Saving
ERPS (Ethernet Ring Protection Switching) Enables Failover Protection in Sub-50ms
ERPS implements loop blocking and link recovery faster than STP on the main device, and can effectively add redundancy and up-time protection to any network.
Block the RPL owner to avoid sending data endlessly in a loop
Unblock RPL owner to ensure non-stop traffic forwarding
OSPF (Open Shortest Path First) for Simplified Network Management

OSPF simplifies topologies by splitting autonomous systems into areas, automatically calculates and renews the shortest path, and transmits link status information, reducing labor hours.

Voice VLAN Gives Priority to Guaranteeing VoIP Quality

Voice VLAN improves voice traffic transmission priority and guarantee voice quality by assigning voice traffic to a dedicated VLAN without competing with other traffic.

Multiple Management Methods for Easy Network Maintenance

Supporting SNMP, CLI, WEB, SSH, and other methods to deliver a streamlined experience for the device's convenient maintenance and network management without additional cost.

RJ45 Ports
8x 100/1000BASE-T
8x 100/1000BASE-T
16x 100/1000BASE-T
24x 100/1000BASE-T
48x 100/1000BASE-T
Fiber Ports
2x 1G SFP
2x 1G SFP
4x 1G SFP (2 Combo)
4x 1G SFP (4 Combo)
4x 10G SFP+
PoE Ports
8x PoE+
8x PoE+
16x PoE+
24x PoE+
48x PoE+
PoE Budget
130W
240W
250W
370W
370W
Management Layer
L2+
L2+
L2+
L2+
L2+
Power Supply
1 Built-in
1 Built-in
1 Built-in
1 Built-in
1 Built-in
Fan
Fanless
2 Built-in Fans
2 Built-in Fans
3 Built-in Fans
4 Built-in Fans
QoS, IGMP Snooping, Link Aggregation, IPv6, L3 Static Routing, RIP, OSPF
yesyesyesyesyes
Specifications

S3150-8T2FP, 8-Port Gigabit Ethernet L2+ PoE+ Switch, 8 x PoE+ Ports @130W, with2 x 1Gb SFP, Fanless

8-Port Managed PoE+ Switch is equipped with 8x 10/100/1000BASE-T ports, 2x 1Gb SFP uplinks, 8x RJ45 ports support both IEEE 802.3af PoE and IEEE 802.3at PoE+ (up to 30W per port) for powering attached IP phones, wireless access points, or other standards-compliant PoE and PoE+ end network devices. 2x SFP uplink ports are provided to support connections to higher layer devices.

Based on the high-performance hardware and FSOS platform, it supports functions such as ACL, QinQ and QoS. Its simple management mode and flexible installation can meet the requirement of any complicated scenarios. This access switch delivers a compact, cost-effective solution for carrier's IP MAN and enterprise networks.

Specifications
Ports
8x 10/100/1000BASE-T RJ45 | 2x 1G SFP
Total Number of IPv4 Routes
128
Switching Capacity
20 Gbps
MAC Address
8K
Forwarding Rate
15 Mpps
ARP Table
384
RAM
128MB
Input Range
100-240VAC, 50-60Hz
Flash Memory
16MB (NOR)
Output Voltage
48VDC
Max. Power Consumption
9.2W (130W with PoE)
Packet Buffer
0.5MB
PoE Standard
IEEE 802.3af/at
Operating Temperature
0 to 50ºC (32 to 122°F)
Rack Space
1U
Storage Temperature
-20 to 70ºC (-4 to 158°F)
Mounting Methods
Rackmount
Product Material
Metal
Dimensions (HxWxD)
1.73''x11.02''x7.08'' (44x280x180mm)
PoE Budget
130W
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
See more
Enterprise SOHO Network Solution
View products
Wireless Solution
View products
Medium and Large Campus Surveillance Solution
View products
Features
Improve Management with an Integrated Campus Network

Virtual deployment of dual switches, extensible architecture and intelligent O&M offers a simple, flexible, and high-performance network for serving all scenarios on campus.

Gigabit Port Configuration
8× PoE+ 10/100/1000 Mbps RJ45 ports provide up to 30W per port and total PoE power budget of 130W, together with 2× Gigabit SFP slots for high-speed optical connections.
20 Gbps
Switching Capacity
IEEE 802.3af/at
PoE Standard
130W
Power Budget
Fanless Design, Ultra Quiet for Your Ultra Convenience
Low-power noise-free design, supporting secure desktop connection, suitable for deployments in working areas or home scenarios.
Silent Operation
Natural Heat Dissipation
EEE and Power Saving
ERPS (Ethernet Ring Protection Switching) Enables Failover Protection in Sub-50ms
ERPS implements loop blocking and link recovery faster than STP on the main device, and can effectively add redundancy and up-time protection to any network.
Block the RPL owner to avoid sending data endlessly in a loop
Unblock RPL owner to ensure non-stop traffic forwarding
OSPF (Open Shortest Path First) for Simplified Network Management

OSPF simplifies topologies by splitting autonomous systems into areas, automatically calculates and renews the shortest path, and transmits link status information, reducing labor hours.

Voice VLAN Gives Priority to Guaranteeing VoIP Quality

Voice VLAN improves voice traffic transmission priority and guarantee voice quality by assigning voice traffic to a dedicated VLAN without competing with other traffic.

Multiple Management Methods for Easy Network Maintenance

Supporting SNMP, CLI, WEB, SSH, and other methods to deliver a streamlined experience for the device's convenient maintenance and network management without additional cost.

RJ45 Ports
8x 100/1000BASE-T
8x 100/1000BASE-T
16x 100/1000BASE-T
24x 100/1000BASE-T
48x 100/1000BASE-T
Fiber Ports
2x 1G SFP
2x 1G SFP
4x 1G SFP (2 Combo)
4x 1G SFP (4 Combo)
4x 10G SFP+
PoE Ports
8x PoE+
8x PoE+
16x PoE+
24x PoE+
48x PoE+
PoE Budget
130W
240W
250W
370W
370W
Management Layer
L2+
L2+
L2+
L2+
L2+
Power Supply
1 Built-in
1 Built-in
1 Built-in
1 Built-in
1 Built-in
Fan
Fanless
2 Built-in Fans
2 Built-in Fans
3 Built-in Fans
4 Built-in Fans
QoS, IGMP Snooping, Link Aggregation, IPv6, L3 Static Routing, RIP, OSPF
yesyesyesyesyes

Questions & Answers

Customer Reviews

Resources

229,00 € (Excl. VAT)

272,51 € (Incl. VAT)

278 in DE Warehouse
547 in Global Warehouse