FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about Cat5e Patch Cords Overall Introduction.
01:31
This picture is about C5EUTPSGPVC.
This picture is about C5EUTPSGPVC.
This picture is about C5EUTPSGPVC.
This picture is about C5EUTPSGPVC.
This picture is about Cat5e Patch Cords Overall Introduction.
This picture is about C5EUTPSGPVC.
This picture is about C5EUTPSGPVC.
This picture is about C5EUTPSGPVC.
This picture is about C5EUTPSGPVC.

5ft (1.5m) Cat5e Snagless Unshielded (UTP) PVC CM Ethernet Patch Cable, Blue

#70706
#70706

Pure Bare Copper PoE++ 1 pack 250MHz

3,21 € (Incl. VAT)
FS P/N: C5EUTPSGPVC
66.8K Sold
2 Reviews
16 Questions
131 in DE Warehouse, Get it by 20 Jun, 2024
443 in Global Warehouse, Get it by 01 Jul, 2024
120 in Transit, Get it by 04 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
1-Year Warranty
30-Day Returns
30-Day Exchange

Cat5e Snagless Unshielded (UTP) Ethernet Network Patch Cable, 24AWG, 1000Base-T

Cat5e UTP patch cable features 24AWG unshielded twisted pair stranded copper cable with a high performance modular plug at each end. Snagless design protects the locking clips on the RJ45 connectors from being damaged or snapped off during installation.
It exceeds the performance of the Cat5e Ethernet network cable standard and offers the cost-effective solution for indoor Gigabit Ethernet data center applications, supporting up to 1000Mbps and 250MHz within 100 meters of cable.

Specifications
Cable Type
Cat5e Snagless
Shielding Type
Unshielded (UTP)
Cable Jacket
PVC CM (Round)
Length
5ft (1.5m) (Including Plugs)
Data Rate Support
10/100/1000Base-T
Maximum (Tested) Frequency
250MHz
Conductor Type
Stranded Pure Bare Copper
Connectors
RJ45 (Male)
Gauge (AWG)
24 (7/0.20mm)
Cable Outer Diameter (mm)
5.5± 0.4
PoE Compatibility
PoE/PoE+/PoE++
Wire Scheme
T568B, Straight
Operating Temperature
-20 to +75°C (-4 to 167°F)
Installation Temperature
-10 to +50°C (14 to 122°F)

Quality Testing Program

Take a look at our test program to get the reliable and high-performance patch cables.

Quality Testing Program

Patch Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Features
250MHz Stable Transmission
This cable speeds up to 250MHz and supports 1000-T Ethernet, which allows for more reliable data transmission.
Gold-plated Connectors
Stable Transmission
Pure Copper Conductors
Less Signal Loss
Stranded 4 Twisted Pairs
Anti-electromagnetic Interference
Triple Protection of Patch Cables

RJ45 modular plug, PVC Jacket and strain relief boot to increase the service life of the cable.

RJ45 Modular Plug

Modular plug enhances the stability of the network connection.

PVC Jacket

PVC Jacket has good flame retardant performance.

Strain Relief Boot

The boot increases the friction for plugging and unplugging.

Fluke Networks-Cable Testing

The patch cables pass the Fluke Patch Cord Test and deliver specified testing report, in which includes NEXT, PS NEXT, ACR-F, PS ACR-F, ACR-N, PS ACR-N as well as RL.

Questions & Answers
Ask a question
All (16)Application (2)Pure Copper (2)Cable Length (1)Compatibility (1)Fluke Test Report (1)In Wall Install (1)Length Mark (1)Material (1)Package (1)Phone PABX System (1)T568B (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
2
0
0
0
0

J***r

United States

October 11, 2023
5.0
The shipping speed was satisfactory, my device got an effective connection.
Verified Purchase
Helpful 1
Comment 0

E***d

United States

May 27, 2021
5.0
Great Cable at a Great Price...
Verified Purchase
Helpful 3
Comment 0
See all reviews
Resources
Recently Viewed