The 24-port blank keystone patch panel is ideal for data, voice, and audio/video Ethernet cabling systems. The keystone patch panel can accept both couplers and keystone jacks to configure your Ethernet patch panel to accommodate a variety of schemes. The keystone network patch panel can be mounted to any standard 19-inch relay rack, cabinet or wall bracket to create a specialised rack mount patch panel to fit your individual networking requirements.
Click to open expanded view
Blank Patch Panel, 24-Port, 1RU, Cable Management Bar Included
Hot #69182
Hot #69182
23,80 € (Incl. VAT)
FS P/N: CXP-S241U
38K Sold
31 Reviews
18 Questions
Models:
380 in DE Warehouse, Get it by 21 Jun, 2024
256 in Transit, Get it by 02 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
1-Year Warranty
30-Day Returns
30-Day Exchange
1U 24 Ports High Quality Blank Keystone/Multimedia Flat Patch Panel
Specifications
Category
Cat5e/Cat6/Cat6a/Cat7
No. of Ports
24
Shielding Type
Shielded/Unshielded
No. of Rack Spaces
1U
Material
SPCC + ABS Plastics
Color
Black
Type of Patch Panel
Flat
RJ45 Port Dimension (HxW)
16.2×14.7mm
Dimensions (HxWxD)
1.75"x19"x3.62" (44.5x482.5x92mm)
Connector Type
RJ45 Ethernet/HDMI/USB
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Features
Allowing You to Build a Custom Patch Panel
Ingenious Design, Flexible Cabling
This panel delivers excellent performance and facilitate quick and easy installations, it is the ideal way to create a standards-based, flexible, and reliable copper platform in your data center.
Numbered Ports
Numbered and labeled ports for easy identification and reference.
Rear Cable Manager
The rear cable manager and included cable ties keep cables neat and efficiently organized.
Detachable Back Bar
Detachable back bar keeps patch cables neat and tidy.
High Density and Easy Patching Solutions
Category | Cat7/Cat6a/Cat6/Cat5e | Cat6a/Cat6/Cat5e | Cat6a/Cat6/Cat5e | Cat6a/Cat6/Cat5e | Cat7/Cat6a/Cat6/Cat5e |
No. of Ports | 24 | 48 | 48 | 24 | 24 |
Termination | Blank | 110 Type Punchdown | 110 Type Punchdown | Coupler | Blank |
Shielding Type | Shielded/Unshielded | Unshielded | Unshielded | Shielded | Unshielded |
No. of Rack Spaces | 1U | 2U | 2U | 1U | 1U |
Type of Patch Panel | Flat | Angled | Flat | Flat | Angled |
Dimension((HxWxD) | 1.75''x19''x3.62'' (44.5x482.5x92mm) | 19"x8.07"x3.46" (482.6x205x88mm) | 3.46''x19''x3.89'' (88x482.8x98.8mm) | 1.75''x19''x3.62'' (44.5x482.5x92mm) | 1.74''x19''x11.68'' (44.2x482.6x296.6mm) |
Videos
Questions & Answers
Ask a question
All (18)Unanswered Question (1)Matching Product (5)Compatibility (2)Accessories (1)Application (1)Management (1)Material (1)Parameter (1)Ports (1)Product Recommendation (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
30
1
0
0
0
R***s
United States
April 07, 2023
Excellent patch panel, love the strain relief bar. Build quality is outstanding.
Verified Purchase
Helpful 0
Comment 0R***o
Puerto Rico
March 20, 2023
High quality at an affordable price. Fast and free shipping.
Excellent communication. A+++
Highly recommended.
Excellent communication. A+++
Highly recommended.
Verified Purchase
Helpful 0
Comment 0R***o
Puerto Rico
March 13, 2023
High quality product at an affordable price.
Fast shipping and excellent communication.
A+++
Fast shipping and excellent communication.
A+++
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed