FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about CMH-5DR1U-N.
This picture is about CMH-5DR1U-N.
This picture is about CMH-5DR1U-N.
This picture is about CMH-5DR1U-N.
This picture is about CMH-5DR1U-N.
This picture is about CMH-5DR1U-N.
This picture is about CMH-5DR1U-N.
This picture is about CMH-5DR1U-N.
This picture is about CMH-5DR1U-N.
This picture is about CMH-5DR1U-N.
This picture is about CMH-5DR1U-N.
This picture is about CMH-5DR1U-N.

Horizontal Single Sided Manager, 1RU, 5 D-Rings, 3.01 in. Depth

#177305
#177305

Steel 3.01" Depth EIA 19" Rack/Cabinet

16,66 € (Incl. VAT)
FS P/N: CMH-5DR1U-N
3K Sold
11 Reviews
0 Question
1038 in DE Warehouse, Get it by 03 Jun, 2024
1645 in Global Warehouse, Get it by 03 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

1U Horizontal Cable Management Panel With D-rings

Horizontal cable management using D-rings is rack cable management in one of the most basic forms. Using the metal hooks, called "D-rings", cables are easily routed and organized to keep your rack organized and simplify equipment maintenance with fast accessibility. This horizontal cable manager, whose five D-rings accommodate large quantities of coppers, fiber patch cables and etc, is perfect for all types and sizes of wiring and cabling.

Specifications
Number of Rack Spaces
1U
Style
D-rings
Orientation
Horizontal
Product Type
Single Sided
Material
Steel, Powder-coated Black
Dimensions (HxWxD)
1.75"x19.00"x3.01" (44.5x482.6x76.5mm)
Weight
1.32Ibs (0.6kg)
Installation
Standard EIA 19" Rack Rails
Included Accessories
M6*15mm Screw x4 and M6 Nut x4
Cable Capacity (Theoretical Value)
50pcs (Cat5e 24AWG)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Cat6 Interconnect
View products
25G Interconnect
View products

Features

Cold-rolled Steel Construction Ensures Ultimate Durability

Solid-steel cable management panel with 5 D-rings for supporting and organizing cables through your server rack.

Rounded D-rings

Radius-edged design to protect cable from nicks or wear.

Large Capacity

Up to 50pcs Cat5e cables in 1U for high-density wiring needs.

Rugged Panel

Made of high-quality steel to prevent rust, oxidation, scratches, corrosion.

Design Functionally for the Stability of Connections
Prevents cable stretching and other equipment from being concealed as
well as ensures optimal airflow.
Maintains proper bend radius to eliminate cable stress
Closes off open spaces in the rack to promote proper airflow
Number of Rack Spaces
1U
1U
1U
1U
1U
Style
D-rings
Finger Duct with Cover
D-rings
D-rings
Brush Strip
Orientation
Horizontal
Horizontal
Horizontal
Horizontal
Horizontal
Product Type
Single Sided
Single Sided
Single Sided
Single Sided
Single Sided
Panel Material
Steel, Powder-coated Black
ABS, UL 94V-0
Steel, Powder-coated Black
Steel, Powder-coated Black
Steel, Powder-coated Black
Installation
Standard EIA 19" Rack Rails
Standard EIA 19" Rack Rails
Standard EIA 19" Rack Rails
Standard EIA 19" Rack Rails
Standard EIA 19" Rack Rails
Cable Capacity
50pcs (Cat5e 24AWG)
48pcs (Cat6 24AWG)
55pcs (Cat6 24AWG)
30pcs (Cat6 24AWG)
251pcs (Cat6 24AWG)
Specifications

1U Horizontal Cable Management Panel With D-rings

Horizontal cable management using D-rings is rack cable management in one of the most basic forms. Using the metal hooks, called "D-rings", cables are easily routed and organized to keep your rack organized and simplify equipment maintenance with fast accessibility. This horizontal cable manager, whose five D-rings accommodate large quantities of coppers, fiber patch cables and etc, is perfect for all types and sizes of wiring and cabling.

Specifications
Number of Rack Spaces
1U
Style
D-rings
Orientation
Horizontal
Product Type
Single Sided
Material
Steel, Powder-coated Black
Dimensions (HxWxD)
1.75"x19.00"x3.01" (44.5x482.6x76.5mm)
Weight
1.32Ibs (0.6kg)
Installation
Standard EIA 19" Rack Rails
Included Accessories
M6*15mm Screw x4 and M6 Nut x4
Cable Capacity (Theoretical Value)
50pcs (Cat5e 24AWG)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Cat6 Interconnect
View products
25G Interconnect
View products
Features
Cold-rolled Steel Construction Ensures Ultimate Durability

Solid-steel cable management panel with 5 D-rings for supporting and organizing cables through your server rack.

Rounded D-rings

Radius-edged design to protect cable from nicks or wear.

Large Capacity

Up to 50pcs Cat5e cables in 1U for high-density wiring needs.

Rugged Panel

Made of high-quality steel to prevent rust, oxidation, scratches, corrosion.

Design Functionally for the Stability of Connections
Prevents cable stretching and other equipment from being concealed as
well as ensures optimal airflow.
Maintains proper bend radius to eliminate cable stress
Closes off open spaces in the rack to promote proper airflow
Number of Rack Spaces
1U
1U
1U
1U
1U
Style
D-rings
Finger Duct with Cover
D-rings
D-rings
Brush Strip
Orientation
Horizontal
Horizontal
Horizontal
Horizontal
Horizontal
Product Type
Single Sided
Single Sided
Single Sided
Single Sided
Single Sided
Panel Material
Steel, Powder-coated Black
ABS, UL 94V-0
Steel, Powder-coated Black
Steel, Powder-coated Black
Steel, Powder-coated Black
Installation
Standard EIA 19" Rack Rails
Standard EIA 19" Rack Rails
Standard EIA 19" Rack Rails
Standard EIA 19" Rack Rails
Standard EIA 19" Rack Rails
Cable Capacity
50pcs (Cat5e 24AWG)
48pcs (Cat6 24AWG)
55pcs (Cat6 24AWG)
30pcs (Cat6 24AWG)
251pcs (Cat6 24AWG)

Questions & Answers

Customer Reviews

Resources

16,66 € (Incl. VAT)

1038 in DE Warehouse
1645 in Global Warehouse