FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about S3910-48TS.
01:23
This picture is about S3910-48TS主多图.
This picture is about S3910-48TS主多图.
This picture is about S3910-48TS主多图.
This picture is about S3910-48TS主多图.
This picture is about S3910-48TS主多图.
This picture is about S3910-48TS主多图.
This picture is about S3910-48TS.
This picture is about S3910-48TS主多图.
This picture is about S3910-48TS主多图.
This picture is about S3910-48TS主多图.
This picture is about S3910-48TS主多图.
This picture is about S3910-48TS主多图.
This picture is about S3910-48TS主多图.

S3910-48TS, 48-Port Gigabit Ethernet L2+ Switch, 48 x Gigabit RJ45, with 4 x 10Gb SFP+ Uplinks, Stackable Switch, Broadcom Chip

Hot #108714
Hot #108714

Broadcom Stacking Airware Cloud

988,00 € (Excl. VAT)
FS P/N: S3910-48TS
1.175,72 € (Incl. VAT)
FS P/N: S3910-48TS
3K Sold
25 Reviews
66 Questions
63 in DE Warehouse, Get it by 23 May, 2024
118 in Global Warehouse, Get it by 31 May, 2024
50 in Transit, Get it by 11 Jun, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Free Product Trial
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

48-Port Gigabit Ethernet L2+ Managed Switch, 48x Gigabit RJ45, with 4x 10Gb SFP+ Uplinks, Stackable Switch, Broadcom Chip

The S3910-48TS gigabit Layer 2+ stackable managed switch features 48x 10/100/1000BASE-T and 4x 10Gb SFP+ uplinks that is best for complex environment deployment, which resists corrosion, dust and moisture, supports 0°C ~ 50°C operation and 6KV lightning protection. The 48-port gigabit managed switch equipped with 1+1 hot-swappable dual power supplies supports 4 units virtual stacking to deliver redundancy, simple management and resilience of network capacity. Further, with Broadcom BCM56150 switch chip, S3910-48TS can provide 176 Gbps switching capacity and 132 Mpps forwarding rate to deliver higher network performance. Besides, supporting IPv4/IPv6 and rich layer 3 routing features (static routing, OSPF, RIP, RIPng and etc.), the gigabit switch enables flexible deployment for diverse networking demands.

Specifications
Ports
48x 10/100/1000BASE-T RJ45 | 4x 1G/10G SFP+
Jumbo Frame
9216
Stackability
Up to 4 Units
MAC Address
16K
Switching Capacity
176 Gbps
ARP Table
1,000
Forwarding Rate
132 Mpps
Input Voltage
100-240VAC, 50-60Hz, 2A
SDRAM
512MB
Max. Power Consumption
48W
Flash Memory
256MB
Rack Space
1U
Packet Buffer
1.5MB
Dimensions (HxWxD)
1.72''x17.32''x13.68'' (43.6x440x347.6mm)
Power Supply
2 (1+1 Redundancy) Hot-swappable
Operating Temperature
0 to 50ºC (32 to 122°F)
Fan Number
1 Built-in
Mounting Methods
Desktop or Rackmount or Wall-mount
Airflow
Right-to-Left
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Retail Networking Solution Based on Airware
Retail Networking Solution Based on Airware
View products
10G Interconnect
View products

Features

BCM56150 Dual-chip Structure Delivers High-speed Network Experience
High integration of key devices can reduce product failure rate and improve reliability.
BCM56150
Broadcom Chip
176 Gbps
Switching Capacity
132 Mpps
Forwarding Rate
1.64μs
Latency
Cloud Platform Enables Unified Management of Branch Networks

Airware unifies the management of network devices, suitable for industries that have branches, like hotel chains, retail chains, company branches, university branches, etc.

Hot-swappable Redundant Power and Built-in Smart Fan

The PSUs can be removed without shutting down the system, and efficient fan cooling lowers the operating noise, which enhances system stability.

High-Performance Stacking Simplifying Scalable Growth
Allows for stacking of up to S3910-48TS switches, providing scale and simplified management.
Stacking Port
4
Stacking Distance
1M (Max)
Stacking Bandwidth
160 Gbps
Protect Your Network with CPU Security Feature

It classifies data traffic sent to the CPU, processes the traffic by queue priority, and limits the bandwidth rate as required, protecting the CPU against illegitimate traffic occupancy.

Flexible Management Options
Innovative design supports CLI and easy-to-use Web GUI eliminating rip and replace of equipment as network management needs grow.
Management
WEB, CLI, Telnet, SSH
Monitoring
SNMP, sFlow, Syslog
Airware Cloud-based Network, One Control Center
Allow you to configure and manage 24/7 from one central location to reduce costs and time.
Manage Anytime, Anywhere
Visual Monitoring
Privacy Protection
RJ45 Ports
48x 1000BASE-T
24x 1000BASE-T
24x 1000BASE-T
48x 1000BASE-T
8x 1000BASE-T(8 Combo)
SFP Ports
4x 1G SFP
28x 1G SFP
48x 1G SFP
SFP+ Ports
4x 10G SFP+
4x 10G SFP+
4x 10G SFP+
4x 10G SFP+
4x 10G SFP+
Management Layer
L2+
L2+
L2+
L3
L3
L3
Hardware Stacking
Up to 4 Units
Up to 4 Units
Up to 4 Units
Up to 8 Units
Up to 8 Units
Up to 8 Units
1+1 Hot-swappable Power Supplies
yesyes
yesyesyes
QoS, IGMP Snooping, Link Aggregation, IPv6, L3 Static Routing, RIP, OSPF
yesyesyesyesyesyes
Advanced Routing Protocol (BGP/ISIS)
yesyesyes
Advanced Security
yesyesyesyesyesyes
Specifications

48-Port Gigabit Ethernet L2+ Managed Switch, 48x Gigabit RJ45, with 4x 10Gb SFP+ Uplinks, Stackable Switch, Broadcom Chip

The S3910-48TS gigabit Layer 2+ stackable managed switch features 48x 10/100/1000BASE-T and 4x 10Gb SFP+ uplinks that is best for complex environment deployment, which resists corrosion, dust and moisture, supports 0°C ~ 50°C operation and 6KV lightning protection. The 48-port gigabit managed switch equipped with 1+1 hot-swappable dual power supplies supports 4 units virtual stacking to deliver redundancy, simple management and resilience of network capacity. Further, with Broadcom BCM56150 switch chip, S3910-48TS can provide 176 Gbps switching capacity and 132 Mpps forwarding rate to deliver higher network performance. Besides, supporting IPv4/IPv6 and rich layer 3 routing features (static routing, OSPF, RIP, RIPng and etc.), the gigabit switch enables flexible deployment for diverse networking demands.

Specifications
Ports
48x 10/100/1000BASE-T RJ45 | 4x 1G/10G SFP+
Jumbo Frame
9216
Stackability
Up to 4 Units
MAC Address
16K
Switching Capacity
176 Gbps
ARP Table
1,000
Forwarding Rate
132 Mpps
Input Voltage
100-240VAC, 50-60Hz, 2A
SDRAM
512MB
Max. Power Consumption
48W
Flash Memory
256MB
Rack Space
1U
Packet Buffer
1.5MB
Dimensions (HxWxD)
1.72''x17.32''x13.68'' (43.6x440x347.6mm)
Power Supply
2 (1+1 Redundancy) Hot-swappable
Operating Temperature
0 to 50ºC (32 to 122°F)
Fan Number
1 Built-in
Mounting Methods
Desktop or Rackmount or Wall-mount
Airflow
Right-to-Left
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Retail Networking Solution Based on Airware
Retail Networking Solution Based on Airware
View products
10G Interconnect
View products
Features
BCM56150 Dual-chip Structure Delivers High-speed Network Experience
High integration of key devices can reduce product failure rate and improve reliability.
BCM56150
Broadcom Chip
176 Gbps
Switching Capacity
132 Mpps
Forwarding Rate
1.64μs
Latency
Cloud Platform Enables Unified Management of Branch Networks

Airware unifies the management of network devices, suitable for industries that have branches, like hotel chains, retail chains, company branches, university branches, etc.

Hot-swappable Redundant Power and Built-in Smart Fan

The PSUs can be removed without shutting down the system, and efficient fan cooling lowers the operating noise, which enhances system stability.

High-Performance Stacking Simplifying Scalable Growth
Allows for stacking of up to S3910-48TS switches, providing scale and simplified management.
Stacking Port
4
Stacking Distance
1M (Max)
Stacking Bandwidth
160 Gbps
Protect Your Network with CPU Security Feature

It classifies data traffic sent to the CPU, processes the traffic by queue priority, and limits the bandwidth rate as required, protecting the CPU against illegitimate traffic occupancy.

Flexible Management Options
Innovative design supports CLI and easy-to-use Web GUI eliminating rip and replace of equipment as network management needs grow.
Management
WEB, CLI, Telnet, SSH
Monitoring
SNMP, sFlow, Syslog
Airware Cloud-based Network, One Control Center
Allow you to configure and manage 24/7 from one central location to reduce costs and time.
Manage Anytime, Anywhere
Visual Monitoring
Privacy Protection
RJ45 Ports
48x 1000BASE-T
24x 1000BASE-T
24x 1000BASE-T
48x 1000BASE-T
8x 1000BASE-T(8 Combo)
SFP Ports
4x 1G SFP
28x 1G SFP
48x 1G SFP
SFP+ Ports
4x 10G SFP+
4x 10G SFP+
4x 10G SFP+
4x 10G SFP+
4x 10G SFP+
Management Layer
L2+
L2+
L2+
L3
L3
L3
Hardware Stacking
Up to 4 Units
Up to 4 Units
Up to 4 Units
Up to 8 Units
Up to 8 Units
Up to 8 Units
1+1 Hot-swappable Power Supplies
yesyes
yesyesyes
QoS, IGMP Snooping, Link Aggregation, IPv6, L3 Static Routing, RIP, OSPF
yesyesyesyesyesyes
Advanced Routing Protocol (BGP/ISIS)
yesyesyes
Advanced Security
yesyesyesyesyesyes

Questions & Answers

Customer Reviews

Resources

988,00 € (Excl. VAT)

1.175,72 € (Incl. VAT)

63 in DE Warehouse
118 in Global Warehouse