FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about S3910-24TF.
01:12
This picture is about S3910-24TF.
This picture is about S3910-24TF.
This picture is about S3910-24TF.
This picture is about S3910-24TF.
This picture is about S3910-24TF.
This picture is about S3910-24TF.
This picture is about S3910-24TF.
This picture is about S3910-24TF.
This picture is about S3910-24TF.
This picture is about S3910-24TF.
This picture is about S3910-24TF.

S3910-24TF, 24-Port Gigabit Ethernet L2+ Switch, 24 x Gigabit RJ45, with 4 x 1Gb SFP Uplinks, Stackable Switch, Broadcom Chip, Fanless

#115382
#115382

Broadcom Stacking Airware Cloud

369,00 € (Excl. VAT)
FS P/N: S3910-24TF
439,11 € (Incl. VAT)
FS P/N: S3910-24TF
768 Sold
14 Reviews
31 Questions
67 in DE Warehouse, Get it by 23 May, 2024
68 in Global Warehouse, Get it by 31 May, 2024
40 in Transit, Get it by 11 Jun, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

24-Port Gigabit Ethernet L2+ Managed Switch, 24x Gigabit RJ45, with 4x 1Gb SFP Uplinks, Stackable Switch, Broadcom Chip, Fanless

The S3910-24TF gigabit Layer 2+ stackable managed switch features 24x 10/100/1000BASE-T and 4x 1Gb SFP uplinks that is best for complex environment deployment, which resists corrosion, dust and moisture, supports 0°C ~ 50°C operation and 6KV lightning protection. The 24-port gigabit managed switch supports 4 units virtual stacking to deliver redundancy, simple management and resilience of network capacity. Further, with Broadcom BCM56152 switch chip, S3910-24TF can provide 56 Gbps switching capacity and 42 Mpps forwarding rate to deliver higher network performance. Besides, supporting IPv4/IPv6 and rich layer 3 routing features (static routing, OSPF, RIP, RIPng and etc.), it's an ideal Gigabit access and aggregation switch for SMBs, enterprises, mid-market and branch networks.

Specifications
Ports
24x 10/100/1000BASE-T RJ45 | 4x 1G SFP
Stackability
Up to 4 Units
Switching Capacity
56 Gbps
Jumbo Frame
9216
Forwarding Rate
42 Mpps
MTBF
>200,000 Hours
SDRAM
512MB
MAC Address
16K
Flash Memory
256MB
ARP Table
1,000
Packet Buffer
1.5MB
Input Voltage
100-240VAC, 50-60Hz, 0.6A
Rack Space
1U
Max. Power Consumption
24W
Dimensions (HxWxD)
1.75''x17.44''x10.24'' (44.5x443x260mm)
Operating Temperature
0 to 50ºC (32 to 122°F)
Power Supply
1 Built-in
Mounting Methods
Desktop or Rackmount or Wall-mount
Fan Number
Fanless
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Simplified Office Networking Solution
Retail Networking Solution Based on Airware
See more
Simplified Office Networking Solution
View products
Retail Networking Solution Based on Airware
View products
Enterprise SOHO Network Solution
View products
Stack for Redundancy
View products

Features

Cloud Platform Enables Unified Management of Branch Networks

Airware unifies the management of network devices, suitable for industries that have branches, like hotel chains, retail chains, company branches, university branches, etc.

BCM56152 Dual-chip Structure Delivers High-speed Network Experience
High integration of key devices can reduce product failure rate and improve reliability.
BCM56152
Broadcom Chip
56 Gbps
Switching Capacity
42 Mpps
Forwarding Rate
4 Units Virtual Stacking Improves Network Capacity
4 units same models stacking to increase ports and bandwidth, and the interconnected switches can be managed as a single device to simplify management.
<50ms
Fault Recovery
Single IP
Simplify Management
LACP
Uplink Aggregation
Fanless Design, Ultra Quiet for Your Ultra Convenience
Low-power noiseless design, supporting secure desktop connection, suitable for deployments in working areas or home scenarios.
Noiseless Design for Silent Operation
Natural Heat Dissipation for Quietness
Energy Efficient Ethernet for Power Saving
Protect Your Network with CPU Security Feature

It classifies data traffic sent to the CPU, processes the traffic by queue priority, and limits the bandwidth rate as needed, protecting the CPU against illegal traffic occupancy.

Multiple Management Methods for Easy Network Maintenance

Supporting SNMP, CLI, WEB, SSH and other methods to deliver a streamlined experience for the devices conveniently maintain and network management without additional cost.

Airware Cloud-based Network, One Control Center
Allow you to configure and manage 24/7 from one central location to reduce costs and time.
Manage Anytime, Anywhere
Visual Monitoring
Privacy Protection
RJ45 Ports
24x 1000BASE-T
24x 1000BASE-T
48x 1000BASE-T
48x 1000BASE-T
8x 1000BASE-T(8 Combo)
SFP Ports
4x 1G SFP
28x 1G SFP
48x 1G SFP
SFP+ Ports
4x 10G SFP+
4x 10G SFP+
4x 10G SFP+
4x 10G SFP+
4x 10G SFP+
Management Layer
L2+
L2+
L2+
L3
L3
L3
Hardware Stacking
Up to 4 Units
Up to 4 Units
Up to 4 Units
Up to 8 Units
Up to 8 Units
Up to 8 Units
1+1 Hot-swappable Power Supplies
yesyesyesyesyes
QoS, IGMP Snooping, Link Aggregation, IPv6, L3 Static Routing, RIP, OSPF
yesyesyesyesyesyes
Advanced Routing Protocol (BGP/ISIS)
yesyesyes
Advanced Security
yesyesyesyesyesyes
Specifications

24-Port Gigabit Ethernet L2+ Managed Switch, 24x Gigabit RJ45, with 4x 1Gb SFP Uplinks, Stackable Switch, Broadcom Chip, Fanless

The S3910-24TF gigabit Layer 2+ stackable managed switch features 24x 10/100/1000BASE-T and 4x 1Gb SFP uplinks that is best for complex environment deployment, which resists corrosion, dust and moisture, supports 0°C ~ 50°C operation and 6KV lightning protection. The 24-port gigabit managed switch supports 4 units virtual stacking to deliver redundancy, simple management and resilience of network capacity. Further, with Broadcom BCM56152 switch chip, S3910-24TF can provide 56 Gbps switching capacity and 42 Mpps forwarding rate to deliver higher network performance. Besides, supporting IPv4/IPv6 and rich layer 3 routing features (static routing, OSPF, RIP, RIPng and etc.), it's an ideal Gigabit access and aggregation switch for SMBs, enterprises, mid-market and branch networks.

Specifications
Ports
24x 10/100/1000BASE-T RJ45 | 4x 1G SFP
Stackability
Up to 4 Units
Switching Capacity
56 Gbps
Jumbo Frame
9216
Forwarding Rate
42 Mpps
MTBF
>200,000 Hours
SDRAM
512MB
MAC Address
16K
Flash Memory
256MB
ARP Table
1,000
Packet Buffer
1.5MB
Input Voltage
100-240VAC, 50-60Hz, 0.6A
Rack Space
1U
Max. Power Consumption
24W
Dimensions (HxWxD)
1.75''x17.44''x10.24'' (44.5x443x260mm)
Operating Temperature
0 to 50ºC (32 to 122°F)
Power Supply
1 Built-in
Mounting Methods
Desktop or Rackmount or Wall-mount
Fan Number
Fanless
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Simplified Office Networking Solution
Retail Networking Solution Based on Airware
See more
Simplified Office Networking Solution
View products
Retail Networking Solution Based on Airware
View products
Enterprise SOHO Network Solution
View products
Stack for Redundancy
View products
Features
Cloud Platform Enables Unified Management of Branch Networks

Airware unifies the management of network devices, suitable for industries that have branches, like hotel chains, retail chains, company branches, university branches, etc.

BCM56152 Dual-chip Structure Delivers High-speed Network Experience
High integration of key devices can reduce product failure rate and improve reliability.
BCM56152
Broadcom Chip
56 Gbps
Switching Capacity
42 Mpps
Forwarding Rate
4 Units Virtual Stacking Improves Network Capacity
4 units same models stacking to increase ports and bandwidth, and the interconnected switches can be managed as a single device to simplify management.
<50ms
Fault Recovery
Single IP
Simplify Management
LACP
Uplink Aggregation
Fanless Design, Ultra Quiet for Your Ultra Convenience
Low-power noiseless design, supporting secure desktop connection, suitable for deployments in working areas or home scenarios.
Noiseless Design for Silent Operation
Natural Heat Dissipation for Quietness
Energy Efficient Ethernet for Power Saving
Protect Your Network with CPU Security Feature

It classifies data traffic sent to the CPU, processes the traffic by queue priority, and limits the bandwidth rate as needed, protecting the CPU against illegal traffic occupancy.

Multiple Management Methods for Easy Network Maintenance

Supporting SNMP, CLI, WEB, SSH and other methods to deliver a streamlined experience for the devices conveniently maintain and network management without additional cost.

Airware Cloud-based Network, One Control Center
Allow you to configure and manage 24/7 from one central location to reduce costs and time.
Manage Anytime, Anywhere
Visual Monitoring
Privacy Protection
RJ45 Ports
24x 1000BASE-T
24x 1000BASE-T
48x 1000BASE-T
48x 1000BASE-T
8x 1000BASE-T(8 Combo)
SFP Ports
4x 1G SFP
28x 1G SFP
48x 1G SFP
SFP+ Ports
4x 10G SFP+
4x 10G SFP+
4x 10G SFP+
4x 10G SFP+
4x 10G SFP+
Management Layer
L2+
L2+
L2+
L3
L3
L3
Hardware Stacking
Up to 4 Units
Up to 4 Units
Up to 4 Units
Up to 8 Units
Up to 8 Units
Up to 8 Units
1+1 Hot-swappable Power Supplies
yesyesyesyesyes
QoS, IGMP Snooping, Link Aggregation, IPv6, L3 Static Routing, RIP, OSPF
yesyesyesyesyesyes
Advanced Routing Protocol (BGP/ISIS)
yesyesyes
Advanced Security
yesyesyesyesyesyes

Questions & Answers

Customer Reviews

Resources

369,00 € (Excl. VAT)

439,11 € (Incl. VAT)

67 in DE Warehouse
68 in Global Warehouse