The S3910-48TF gigabit Layer 2+ stackable managed switch features 48x 10/100/1000BASE-T ports and 4x 1Gb SFP uplinks. This 48-port gigabit managed switch supports virtual stacking of up to 4 units, providing redundancy, simple management, and increased network capacity resilience.
Equipped with the Broadcom BCM56152 switch chip, the S3910-48TF offers a switching capacity of 104 Gbps and a forwarding rate of 78 Mpps, ensuring superior network performance. Furthermore, with support for IPv4/IPv6 and a range of advanced layer 3 routing features (such as static routing, OSPF, RIP, RIPng, etc.), this gigabit switch enables flexible deployment in SMB, enterprise, midmarket, and branch office networks to provide lower total cost of ownership.
Click to open expanded view
S3910-48TF, 48-Port Ethernet L2+ Switch, 48 x Gigabit RJ45, with 4 x 1Gb SFP Uplinks, Broadcom Chip
48-Port Gigabit Ethernet L2+ Switch, 48x Gigabit RJ45, with 4x 1Gb SFP Uplinks, Stackable Switch, Broadcom Chip
Software Spotlights
Support stacking links
Support line-rate IPv4/IPv6 dual-stack multi-layer switching
Support a wide range of IPv4 routing protocols, including static routing, RIP, and OSPF
Support 802.1p/DSCP/TOS traffic classification
Support the IPv4 and IPv6 multicast functions
Support Energy Efficient Ethernet (EEE)
Support Syslog, Web-based management, Telnet, SSH
Support ERPS
Support IPv4/IPv6/MAC/ARP ACL
Support LLDP (802.1ab)
Support sFlow
Support SNMP V1/V2/V3
Support 3-tuple binding (IP address, MAC address, and port)
Support filtering of invalid MAC addresses, Port- and MAC-based 802.1x authentication, MAB authentication
Support RADIUS and TACACS+
Support AAA (IPv4/IPv6) for device login management
Support SSH and SSH V2.0
Support ARP spoofing prevention
Connectivity Solutions
Features
Airware unifies the management of network devices, suitable for industries that have branches, like hotel chains, retail chains, company branches, university branches, etc.
Voice VLAN makes VoIP do not have to contend with all the broadcasts and other traffic from the data VLAN, ensuring it is transmitted preferentially, reducing packet loss and latency.
DHCP dynamically allocates IP addresses, simplifies IP address management, it saves more management time and costs and is more secure.
SNMP provides unified interfaces and protocols to manage devices in different physical spaces to improve management efficiency.
RJ45 Ports | 48x 1000BASE-T | 48x 1000BASE-T | 24x 1000BASE-T | 24x 1000BASE-T | 48x 1000BASE-T |
SFP Ports | 4x 1G SFP | — | — | 4x 1G SFP | — |
SFP+ Ports | — | 4x 10G SFP+ | 4x 10G SFP+ | — | 4x 10G SFP+ |
PoE Ports | — | — | — | — | 48x PoE+ |
Management Layer | L2+ | L2+ | L2+ | L2+ | L3 |
Stacking | Up to 4 Units | Up to 4 Units | Up to 4 Units | Up to 4 Units | Up to 8 Units |
Power Supply | 1 Built-in | 1+1 Hot-swappable | 1+1 Hot-swappable | 1 Built-in | 1+1 Hot-swappable |
VLAN, QoS, IGMP Snooping, Link Aggregation | |||||
Static Routing, RIP, OSPF, IPv6 support |
Videos
48-Port Gigabit Ethernet L2+ Switch, 48x Gigabit RJ45, with 4x 1Gb SFP Uplinks, Stackable Switch, Broadcom Chip
The S3910-48TF gigabit Layer 2+ stackable managed switch features 48x 10/100/1000BASE-T ports and 4x 1Gb SFP uplinks. This 48-port gigabit managed switch supports virtual stacking of up to 4 units, providing redundancy, simple management, and increased network capacity resilience.
Equipped with the Broadcom BCM56152 switch chip, the S3910-48TF offers a switching capacity of 104 Gbps and a forwarding rate of 78 Mpps, ensuring superior network performance. Furthermore, with support for IPv4/IPv6 and a range of advanced layer 3 routing features (such as static routing, OSPF, RIP, RIPng, etc.), this gigabit switch enables flexible deployment in SMB, enterprise, midmarket, and branch office networks to provide lower total cost of ownership.
Software Spotlights
Support stacking links
Support line-rate IPv4/IPv6 dual-stack multi-layer switching
Support a wide range of IPv4 routing protocols, including static routing, RIP, and OSPF
Support 802.1p/DSCP/TOS traffic classification
Support the IPv4 and IPv6 multicast functions
Support Energy Efficient Ethernet (EEE)
Support Syslog, Web-based management, Telnet, SSH
Support ERPS
Support IPv4/IPv6/MAC/ARP ACL
Support LLDP (802.1ab)
Support sFlow
Support SNMP V1/V2/V3
Support 3-tuple binding (IP address, MAC address, and port)
Support filtering of invalid MAC addresses, Port- and MAC-based 802.1x authentication, MAB authentication
Support RADIUS and TACACS+
Support AAA (IPv4/IPv6) for device login management
Support SSH and SSH V2.0
Support ARP spoofing prevention
Airware unifies the management of network devices, suitable for industries that have branches, like hotel chains, retail chains, company branches, university branches, etc.
Voice VLAN makes VoIP do not have to contend with all the broadcasts and other traffic from the data VLAN, ensuring it is transmitted preferentially, reducing packet loss and latency.
DHCP dynamically allocates IP addresses, simplifies IP address management, it saves more management time and costs and is more secure.
SNMP provides unified interfaces and protocols to manage devices in different physical spaces to improve management efficiency.
RJ45 Ports | 48x 1000BASE-T | 48x 1000BASE-T | 24x 1000BASE-T | 24x 1000BASE-T | 48x 1000BASE-T |
SFP Ports | 4x 1G SFP | — | — | 4x 1G SFP | — |
SFP+ Ports | — | 4x 10G SFP+ | 4x 10G SFP+ | — | 4x 10G SFP+ |
PoE Ports | — | — | — | — | 48x PoE+ |
Management Layer | L2+ | L2+ | L2+ | L2+ | L3 |
Stacking | Up to 4 Units | Up to 4 Units | Up to 4 Units | Up to 4 Units | Up to 8 Units |
Power Supply | 1 Built-in | 1+1 Hot-swappable | 1+1 Hot-swappable | 1 Built-in | 1+1 Hot-swappable |
VLAN, QoS, IGMP Snooping, Link Aggregation | |||||
Static Routing, RIP, OSPF, IPv6 support |
Questions & Answers
Customer Reviews
Resources
653,31 € (Incl. VAT)