FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about S5810-48TS-P.
This picture is about S5810-48TS-P.
This picture is about S5810-48TS-P.
This picture is about S5810-48TS-P.
This picture is about S5810-48TS-P.
This picture is about S5810-48TS-P.
This picture is about S5810-48TS-P.
This picture is about S5810-48TS-P.
This picture is about S5810-48TS-P.
This picture is about S5810-48TS-P.

S5810-48TS-P, 48-Port Gigabit Ethernet L3 PoE+ Switch, 48 x PoE+ Ports @740W, with 4 x 10Gb SFP+ Uplinks, Support Stacking, Broadcom Chip

Hot #115388
Hot #115388

Broadcom 740W Stacking Airware Cloud MPLS

1.858,00 € (Excl. VAT)
FS P/N: S5810-48TS-P
2.211,02 € (Incl. VAT)
FS P/N: S5810-48TS-P
3K Sold
28 Reviews
60 Questions
21 in DE Warehouse, Get it by 24 May, 2024
173 in Global Warehouse, Get it by 31 May, 2024
100 in Transit, Get it by 24 Jul, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Free Product Trial
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

48-Port Gigabit Ethernet L3 PoE+ Switch, 48x PoE+ Ports @740W, with 4x 10Gb SFP+ Uplinks, Broadcom Chip

The S5810-48TS-P features 48x 10/100/1000Mbps PoE ports and 4x 1G/10G uplink ports. It provides a max power budget of 740W for all PoE ports and up to 30W for every single PoE port respectively. All uplinks allow any combination of up to 8 units of S5810 series switches to be seamlessly interconnected and managed as a single device. It adopts cutting-edge Broadcom chips to deliver 176 Gbps switching capacity and 132 Mpps forwarding rate. It is packed with redundant hot-swappable power supplies and variable-speed axial fans for superior processing performance. Boast advanced features, such as enhanced Layer 3 functionality, simplified management, IPv6 capabilities, and diverse multicast protocols, S5810 series switches are ideal for acting as an aggregation of large campus networks and core of small to medium size enterprise networks.

Specifications
Ports
48x 100/1000BASE-T RJ45 | 4x 1G/10G SFP+
SDRAM
1GB
Switching Capacity
176 Gbps
Jumbo Frame
9216
Forwarding Rate
132 Mpps
MAC Address
64K
Flash Memory
512MB
Input Voltage
100-240VAC, 50-60Hz, 3.5A Max
Power Budget (Dual-power)
740W
Power Output
500W
Packet Buffer
4MB
Max. Power Consumption
70W (880W with PoE)
Dimensions (HxWxD)
1.73''x17.32''x16.54'' (44x440x420mm)
PoE Standard
IEEE 802.3af/at
Power Supply
2 (1+1 Redundancy) Hot-swappable
Operating Temperature
0 to 50ºC (32 to 122°F)
Fan Number
3 (2+1 Redundancy) Built-in
Storage Temperature
-40 to 70ºC (-40 to 158°F)
Airflow
Left-to-Right
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

See more
Wireless Solution Based on Airware
View products
Medium and Large Campus Surveillance Solution
View products
10G Interconnect
View products

Features

Multi-Gigabit Ports Ensure Agile Network Expansion
48x 10/100/1000Mbps PoE ports for different bandwidth devices, 4x 1G/10G uplink ports for future expansion.
BCM56340
Broadcom Chip
Switching Capacity
176 Gbps
Forwarding Rate
132 Mpps
Cloud Platform Enables Unified Management of Branch Networks

Airware unifies the management of network devices, suitable for industries that have branches, like hotel chains, retail chains, company branches, university branches, etc.

Traditional 3-Tier Design of Core, Aggregation, and Access
Support 8 Units Virtual Stacking Between S5810 Series
10G ports can be stacked via transceivers or DAC/AOC cables to increase port density, simplify management.
8 Units
Virtual Stacking
<50ms
Fault Recovery
Single IP
Simplify Management
Dual Redundant Power Supplies and Smart Fans
Shipping with dual power supplies by default, variable-speed fans with left-to-right airflow, provide high availability and reliability.
1+1 Dual PSU
PSUs can be removed without shutting down the system.
2+1 Built-in Fans
Smart fans for superior cooling, reducing noise pollution.
MPLS Helps Establish Point-to-point Connections

MPLS enables small and medium-sized operators to create tunnels for their users, which helps build point-to-point connections and achieves intercommunication between user networks.

Cloud-based Network
Configuration and debugging online optimized remotely with Airware and Airbox network.
Cloud Operation and Maintenance
24H Network Optimization
Real-time Early Warning
Fault Location
products/115388.html
S5810-48TS-P
products/115384.html
S5810-48FS
products/115383.html
S5810-28FS
products/83325.html
S5500-48T8SP
RJ45 Ports
48x 100/1000BASE-T RJ45
-
8x 1000BASE-T (8 Combo)
48x 1000BASE-T
SFP Ports
-
48x 1G SFP
28x 1G SFP
-
SFP+ Ports
4x 1G/10G SFP+
4x 10G SFP+
4x 10G SFP+
8x 10G SFP+
PoE Ports
48x 10/100/1000Mbps PoE ports
-
-
48x PoE/24x PoE+ @740W
Management Layer
L3
L3
L3
L3
Hardware Stacking
Up to 8 Units
Up to 8 Units
Up to 8 Units
Up to 4 Units
1+1 Hot-swappable Power Supplies
yesyesyesyes
QoS, IGMP Snooping, Link Aggregation, IPv6, L3 Static Routing, RIP, OSPF
yesyesyesyes
Advanced Routing Protocol (BGP/ISIS)
yesyesyesyes
Advanced Security
yesyesyesyes
Specifications

48-Port Gigabit Ethernet L3 PoE+ Switch, 48x PoE+ Ports @740W, with 4x 10Gb SFP+ Uplinks, Broadcom Chip

The S5810-48TS-P features 48x 10/100/1000Mbps PoE ports and 4x 1G/10G uplink ports. It provides a max power budget of 740W for all PoE ports and up to 30W for every single PoE port respectively. All uplinks allow any combination of up to 8 units of S5810 series switches to be seamlessly interconnected and managed as a single device. It adopts cutting-edge Broadcom chips to deliver 176 Gbps switching capacity and 132 Mpps forwarding rate. It is packed with redundant hot-swappable power supplies and variable-speed axial fans for superior processing performance. Boast advanced features, such as enhanced Layer 3 functionality, simplified management, IPv6 capabilities, and diverse multicast protocols, S5810 series switches are ideal for acting as an aggregation of large campus networks and core of small to medium size enterprise networks.

Specifications
Ports
48x 100/1000BASE-T RJ45 | 4x 1G/10G SFP+
SDRAM
1GB
Switching Capacity
176 Gbps
Jumbo Frame
9216
Forwarding Rate
132 Mpps
MAC Address
64K
Flash Memory
512MB
Input Voltage
100-240VAC, 50-60Hz, 3.5A Max
Power Budget (Dual-power)
740W
Power Output
500W
Packet Buffer
4MB
Max. Power Consumption
70W (880W with PoE)
Dimensions (HxWxD)
1.73''x17.32''x16.54'' (44x440x420mm)
PoE Standard
IEEE 802.3af/at
Power Supply
2 (1+1 Redundancy) Hot-swappable
Operating Temperature
0 to 50ºC (32 to 122°F)
Fan Number
3 (2+1 Redundancy) Built-in
Storage Temperature
-40 to 70ºC (-40 to 158°F)
Airflow
Left-to-Right
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
See more
Wireless Solution Based on Airware
View products
Medium and Large Campus Surveillance Solution
View products
10G Interconnect
View products
Features
Multi-Gigabit Ports Ensure Agile Network Expansion
48x 10/100/1000Mbps PoE ports for different bandwidth devices, 4x 1G/10G uplink ports for future expansion.
BCM56340
Broadcom Chip
Switching Capacity
176 Gbps
Forwarding Rate
132 Mpps
Cloud Platform Enables Unified Management of Branch Networks

Airware unifies the management of network devices, suitable for industries that have branches, like hotel chains, retail chains, company branches, university branches, etc.

Traditional 3-Tier Design of Core, Aggregation, and Access
Support 8 Units Virtual Stacking Between S5810 Series
10G ports can be stacked via transceivers or DAC/AOC cables to increase port density, simplify management.
8 Units
Virtual Stacking
<50ms
Fault Recovery
Single IP
Simplify Management
Dual Redundant Power Supplies and Smart Fans
Shipping with dual power supplies by default, variable-speed fans with left-to-right airflow, provide high availability and reliability.
1+1 Dual PSU
PSUs can be removed without shutting down the system.
2+1 Built-in Fans
Smart fans for superior cooling, reducing noise pollution.
MPLS Helps Establish Point-to-point Connections

MPLS enables small and medium-sized operators to create tunnels for their users, which helps build point-to-point connections and achieves intercommunication between user networks.

Cloud-based Network
Configuration and debugging online optimized remotely with Airware and Airbox network.
Cloud Operation and Maintenance
24H Network Optimization
Real-time Early Warning
Fault Location
products/115388.html
S5810-48TS-P
products/115384.html
S5810-48FS
products/115383.html
S5810-28FS
products/83325.html
S5500-48T8SP
RJ45 Ports
48x 100/1000BASE-T RJ45
-
8x 1000BASE-T (8 Combo)
48x 1000BASE-T
SFP Ports
-
48x 1G SFP
28x 1G SFP
-
SFP+ Ports
4x 1G/10G SFP+
4x 10G SFP+
4x 10G SFP+
8x 10G SFP+
PoE Ports
48x 10/100/1000Mbps PoE ports
-
-
48x PoE/24x PoE+ @740W
Management Layer
L3
L3
L3
L3
Hardware Stacking
Up to 8 Units
Up to 8 Units
Up to 8 Units
Up to 4 Units
1+1 Hot-swappable Power Supplies
yesyesyesyes
QoS, IGMP Snooping, Link Aggregation, IPv6, L3 Static Routing, RIP, OSPF
yesyesyesyes
Advanced Routing Protocol (BGP/ISIS)
yesyesyesyes
Advanced Security
yesyesyesyes

Questions & Answers

Customer Reviews

Resources

1.858,00 € (Excl. VAT)

2.211,02 € (Incl. VAT)

21 in DE Warehouse
173 in Global Warehouse