FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about SG-3110.
01:18
This picture is about SG-3110.
This picture is about SG-3110.
This picture is about SG-3110.
This picture is about SG-3110.
This picture is about SG-3110.
This picture is about SG-3110.
This picture is about SG-3110.
This picture is about SG-3110.
This picture is about SG-3110.
This picture is about SG-3110.
This picture is about SG-3110.

SG-3110 All in One Dual WAN Security Gateway with 8 Gigabit Ethernet (GbE) Ports, Built-in PoE and WLAN Controller, Routing, Load Balancing, IPSec/L2TP VPN and DoS Defense Supported

Hot #115394
Hot #115394

All-in-one Secure VPN 300 Users

581,91 € (Incl. VAT)
FS P/N: SG-3110
264 Sold
32 Reviews
61 Questions
9 in DE Warehouse, Get it by 20 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
Online Installation
3-Year Warranty
30-Day Returns
30-Day Exchange

SG-3110, Integrated Multi-WAN Security Gateway, Up to 2 Gigabit WAN Ports and Manage up to 32 APs, Supporting 300 Users

Use the next generation multi-service security gateway to build a secure and flexible network, provides 7 PoE ports, which can be directly connected with PoE network devices (such as wireless APs, IP cameras and VoIP phones) without additional power supply lines. The SG-3110 gateway combines PoE+ switch, routing, wireless controller and advanced threat mitigation capabilities for cost-effective, secure connectivity across retail, small organizations and distributed enterprises.

In addition, it also integrates a variety of VPN protocols (IPsec/L2TP/PPTP VPN), high security and high-performance VPN functions. L2TP VPN supports mainstream platforms such as MAC, IOS, Android and windows, enable employees to connect to the main office remotely as securely as in the main office.

Specifications
CPU
Multi-core MIPS MTK7621
Performance
400 Mbps
Fixed Ports
8x 1000BASE-T
Recommended Users
300
WAN Ports
2x 1000BASE-T WAN (RJ-45)
IPsec VPN Tunnel
16
USB2.0
1
Max Number of Managed APs
32
Flash Memory
4 GB
Managed APs
FS Wi-Fi 6 APs
RAM
512 MB
Max Power Consumption
25W
Power Supply
100-240VAC, 50-60Hz, 3A
Total Power Budget
135W
PoE Standard
IEEE 802.3af/at
Dimensions (HxWxD)
1.72''x7.87''x7.87'' (43.6x200x200mm)
Operating Temperature
32°F to 113°F (0ºC to 45ºC)
Operating Humidity
10% to 90% (Non-condensing)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Comprehensive Optimization of VPN Network Stability

Visual control of traffic within VPN tunnels for easy management of VPN networks.

L7 Deep Packet Inspection (DPI)
Role-based flow control based on username and user group, making it easy to allocate bandwidth.
120 Applications
Lifetime Free Signature Update
Flexible Flow Control Policy
Refined Internet Access Management Strategy

Moderate users' online behavior and easily specify employees' internet access rights and strategies.

Protect Your Business Efficiently

Strongly prevent virus and intruders' attacks to protect your network and data.

Simplify Your Management Tasks
Management via user-friendly web interface to cope with the complex network problems.
Management: Web, CLI, Telnet, SSH
Monitoring: SNMP, RMON, Syslog
Visual Interface: System status at a glance
1000 BASE-T RJ45
8
8
8
SFP
1
1
SFP+
1
1
Fan
Built-in fan
Built-in fan
PoE Standard
IEEE 802.3af/at
Power Budget
135W
Performance
400 Mbps
500 Mbps
1500 Mbps
Storage Module
1TB
1TB
Flash Memory
4GB
8GB
8GB
RAM
512MB
2GB
2GB
WAN Load Balancing
Support (up to 2 WAN Ports)
Support (up to 10 WAN Ports)
Support (up to 10 WAN Ports)
IPsec VPN Tunnel
16
400
1000
Recommended Users
300
500
1500
Managed APs
FS Wi-Fi 6 APs
FS Wi-Fi 6 APs
FS Wi-Fi 6 APs
Max Number of Managed APs
32
64
64
Max Power Consumption
25W
25W
25W
Power Supply
100-240VAC, 50-60Hz, 3A
100VAC-240VAC, 50-60Hz, 0.65A
100VAC-240VAC, 50-60Hz, 0.65A
Dimensions (HxWxD)
1.72''x7.87''x7.87'' (43.6x200x200mm)
1.72''x17.32''x7.87'' (43.6x440x200mm)
1.72''x17.32''x7.87'' (43.6x440x200mm)
Questions & Answers
Ask a question
All (61)VPN (9)Application (4)Connection (4)Devices Connection (4)PoE (4)Solutions (3)Management (2)Ports (2)SFP+ Port (2)Bandwidth (1)Controller (1)DHCP (1)PoE+ Compliant (1)Port Configuration (1)Port Rate (1)Power Supply (1)Product Comparison (1)Product Recommendation (1)Remote Manage (1)Software (1)Supported Rate (1)Throughput (1)VLAN (1)
Customer Reviews
Write a review
(undefined reviews)
    4.8
    5 stars
    4 stars
    3 stars
    2 stars
    1 star
    26
    6
    0
    0
    0

    M***h

    United States

    May 26, 2022
    5.0
    It works really well; we have three small offices connected with these. We're a software shop, and one office has high-speed internet., IPSec is easy to form a site-to-site VPN, and L2TP/IPSec is easy to set up for remote users.
    Verified Purchase
    Helpful 1
    Comment 0

    H***d

    United States

    April 04, 2022
    5.0
    Very nice! This is definitely a good gateway for homes and small businesses. It's well built, has good basic security and has VPN.
    Verified Purchase
    Helpful 0
    Comment 0

    P***k

    United States

    March 24, 2022
    5.0
    Off to a perfect start; I have just installed this new gigabit gateway and am delighted with its performance. This is the second gateway I have owned; I also want to compliment the FS support staff; it turned out I had an IP address problem when I first connected the gateway, and the helpline answered promptly and expertly walked me through the fix!
    Verified Purchase
    Helpful 0
    Comment 0
    See all reviews
    Resources
    Recently Viewed