FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about CMH-5DR1U.
This picture is about CMH-5DR1U.
This picture is about CMH-5DR1U.
This picture is about CMH-5DR1U.
This picture is about CMH-5DR1U.
This picture is about CMH-5DR1U.
This picture is about CMH-5DR1U.
This picture is about CMH-5DR1U.
This picture is about CMH-5DR1U.
This picture is about CMH-5DR1U.
This picture is about CMH-5DR1U.
This picture is about CMH-5DR1U.

Horizontal Single Sided Manager, 1RU, 5 Snap-in D-Rings, 3.37 in. Depth

Hot #120680
Hot #120680

Steel 3.37" Depth EIA 19" Rack/Cabinet

19,00 € (Excl. VAT)
FS P/N: CMH-5DR1U
22,61 € (Incl. VAT)
FS P/N: CMH-5DR1U
10.8K Sold
11 Reviews
9 Questions
49 in DE Warehouse, Get it by 24 May, 2024
640 in Transit, Get it by 16 Jul, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

1U Metal Horizontal Cable Manager with 5 Detachable Plastic D-rings

The 1U cable manager features 5 Detachable D-rings that enable you to route cables where they are needed, maintaining a neat, organized cable layout within an enclosure or a rack. Meanwhile, it can reduce tension on equipment ports and prevent damage to expensive rack-mounted devices.

In addition to cable management, this panel improves the efficiency of your cooling system by covering unused rack space, which offers an economical solution for current and future applications.

Specifications
Number of Rack Spaces
1U
Style
D-rings
Orientation
Horizontal
Product Type
Single Sided
Panel Material
Steel, Powder-coated Black
D-rings Material
PC, UL 94V-2
Dimensions (HxWxD)
1.73’’x19.00’’x3.37’’ (44.0x482.6x85.5mm)
Weight
1.01lbs (0.46kg)
Installation
Standard EIA 19" Rack Rails
Included Accessories
M6*15mm Screw x4 and M6 Nut x4
Cable Capacity (Theoretical Value)
55pcs (Cat6 24AWG)
Color
Black
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Scenario 1
View products
Scenario 2
View products

Features

Cold-rolled Steel Construction Ensures Ultimate Durability

Solid-steel cable management panel with 5 D-rings for supporting and organizing cables through your server rack.

360° Rotatable D-rings

Tool-less detachable priority brings maximum flexibility and optional cable capacity

Flexible & Durable D-rings

Made of UL 94V-2 PC for permanent durability and notch design for types of cables

Black Powder-coated Panel

The rough coating protects against abrasion, rust, oxidation, corrosion, and aging

Designs Functionally for the Stability of Connections
Prevents cable stretching and other equipment from being concealed as well as ensures optimal airflow.
Maintains proper bend radius to eliminate cable stress
Closes off open spaces in the rack to promote proper airflow
Required Accessories Included for Quick Installation

Protected by a kraft paper box with crush resistance and comes with all the necessary mounting hardware and accessory kit.

products/120680.html
CMH-5DR1U
products/29038.html
CMH-SFD1U
products/29034.html
CMH-5DR1U
products/72911.html
FHD-CMP5DR
products/29033.html
CMH-B1U
Number of Rack Spaces
1U
1U
1U
0U
1U
Style
D-rings
Finger Duct with Cover
D-rings
D-rings
Brush Strip
Orientation
Horizontal
Horizontal
Horizontal
Horizontal
Horizontal
Product Type
Single Sided
Single Sided
Single Sided
Single Sided
Single Sided
Panel Material
Steel, Powder-coated Black
ABS, UL 94V-0
Steel, Powder-coated Black
Steel, Powder-coated Black
Steel, Powder-coated Black
Installation
Standard EIA 19" Rack Rails
Standard EIA 19" Rack Rails
Standard EIA 19" Rack Rails
Standard EIA 19" Rack Rails
Standard EIA 19" Rack Rails
Cable Capacity ( Cat6 24AWG )
55pcs
48pcs
83pcs
30pcs
251pcs
Specifications

1U Metal Horizontal Cable Manager with 5 Detachable Plastic D-rings

The 1U cable manager features 5 Detachable D-rings that enable you to route cables where they are needed, maintaining a neat, organized cable layout within an enclosure or a rack. Meanwhile, it can reduce tension on equipment ports and prevent damage to expensive rack-mounted devices.

In addition to cable management, this panel improves the efficiency of your cooling system by covering unused rack space, which offers an economical solution for current and future applications.

Specifications
Number of Rack Spaces
1U
Style
D-rings
Orientation
Horizontal
Product Type
Single Sided
Panel Material
Steel, Powder-coated Black
D-rings Material
PC, UL 94V-2
Dimensions (HxWxD)
1.73’’x19.00’’x3.37’’ (44.0x482.6x85.5mm)
Weight
1.01lbs (0.46kg)
Installation
Standard EIA 19" Rack Rails
Included Accessories
M6*15mm Screw x4 and M6 Nut x4
Cable Capacity (Theoretical Value)
55pcs (Cat6 24AWG)
Color
Black
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Scenario 1
View products
Scenario 2
View products
Features
Cold-rolled Steel Construction Ensures Ultimate Durability

Solid-steel cable management panel with 5 D-rings for supporting and organizing cables through your server rack.

360° Rotatable D-rings

Tool-less detachable priority brings maximum flexibility and optional cable capacity

Flexible & Durable D-rings

Made of UL 94V-2 PC for permanent durability and notch design for types of cables

Black Powder-coated Panel

The rough coating protects against abrasion, rust, oxidation, corrosion, and aging

Designs Functionally for the Stability of Connections
Prevents cable stretching and other equipment from being concealed as well as ensures optimal airflow.
Maintains proper bend radius to eliminate cable stress
Closes off open spaces in the rack to promote proper airflow
Required Accessories Included for Quick Installation

Protected by a kraft paper box with crush resistance and comes with all the necessary mounting hardware and accessory kit.

products/120680.html
CMH-5DR1U
products/29038.html
CMH-SFD1U
products/29034.html
CMH-5DR1U
products/72911.html
FHD-CMP5DR
products/29033.html
CMH-B1U
Number of Rack Spaces
1U
1U
1U
0U
1U
Style
D-rings
Finger Duct with Cover
D-rings
D-rings
Brush Strip
Orientation
Horizontal
Horizontal
Horizontal
Horizontal
Horizontal
Product Type
Single Sided
Single Sided
Single Sided
Single Sided
Single Sided
Panel Material
Steel, Powder-coated Black
ABS, UL 94V-0
Steel, Powder-coated Black
Steel, Powder-coated Black
Steel, Powder-coated Black
Installation
Standard EIA 19" Rack Rails
Standard EIA 19" Rack Rails
Standard EIA 19" Rack Rails
Standard EIA 19" Rack Rails
Standard EIA 19" Rack Rails
Cable Capacity ( Cat6 24AWG )
55pcs
48pcs
83pcs
30pcs
251pcs

Questions & Answers

Customer Reviews

Resources

19,00 € (Excl. VAT)

22,61 € (Incl. VAT)

49 in DE Warehouse