FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .

FHU 1U 19'' Fiber Adapter Panel, 48 Fibers OS2 Single Mode, 24 x LC UPC Duplex (Blue) Adapter, Ceramic Sleeve

#35530
#35530

UPC Used with EIA 19" Racks/Cabinets

58,31 € (Incl. VAT)
FS P/N: FHU-FPP48FLCSMF
14.4K Sold
97 Reviews
17 Questions
194 in DE Warehouse, Get it by 20 Jun, 2024
51 in Global Warehouse, Get it by 02 Jul, 2024
70 in Transit, Get it by 11 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
1-Year Warranty
30-Day Returns
30-Day Exchange

48 Fibers, 24 Ports LC Duplex OS2 Single Mode Adapters, 1U High 19" Fiber Patch Panel

This FHU 24 ports fiber patch panel is the bridge of fiber patch cables, serving as standard 1U 19” rack, ODF and cabinets, to create a complete system for connectivity. It can be applied in LANs housing, optical communication, FTTD, and data center cabling etc.

FHU Series is designed to connect where fast deployment and simple maintenance are critical.

Specifications
Number of Ports
24
Fiber Count
48 Fibers
Adapter Type
LC Duplex (Blue)
Fiber Mode
OS2 9/125µm
Material of Plate
Steel, Powder-coated Black
Dimensions (HxW)
1.73''x19'' (44x482.6mm)
RoHS Compliancy Status
Compliant
Application
Standard EIA 19'' Rack Rails
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Functional Design for Rapid Deployment

Fully loaded with fiber adapters to connect where fast deployment and simple maintenance are critical.

Clear Numbering

Visible port identification helps to follow array connection

Folded Sides Design

Provides the data center with a hot/cold aisle orientation

Zirconia Ceramic Sleeves

High precision to ensure maximum connection between cables

Pre-assembled Solution for Network Employment
Provides a unique structured cabling requirement with the less operational cost of the network.
Preloaded with Adapters
Fully loaded with fiber adapters to save much installation cost
1U Size Design
Mounts to standard EIA 19” rack directly to provide efficient and easy management
Versatile Solutions
Matching for FHD fixed enclosure to achieve flexible application
Adapter Type
LC Duplex
LC Duplex
LC Duplex
LC Duplex
SC Duplex
Fiber Count
48 Fibers
48 Fibers
96 Fibers
96 Fibers
48 Fibers
Number of Ports
24
24
48
48
24
Fiber Mode
OS2
OM4
OS2
OM4
OS2
Polish Type
UPC
UPC
UPC
UPC
UPC
Adapter Color
Blue
Aqua
Blue
Aqua
Blue
Material of Sleeve
Zirconia Ceramic
Zirconia Ceramic
Zirconia Ceramic
Zirconia Ceramic
Zirconia Ceramic
Flammability Rate
UL 94V-0
UL 94V-0
UL 94V-0
UL 94V-0
UL 94V-0
Key Orientation
Aligned
Aligned
Aligned
Aligned
Aligned
Questions & Answers
Ask a question
All (17)Application (4)Matching Product (2)Product Recommendation (2)Cable Structure (1)Compatibility (1)Customization (1)
Customer Reviews
Write a review
(undefined reviews)
4.9
5 stars
4 stars
3 stars
2 stars
1 star
87
10
0
0
0

R***e

United States

October 27, 2022
5.0
I have received both parts and it looks great - have yet to deploy it because I have several active users that need uninterrupted access for the moment where downtime would cause problems. Everything else is ready though so it should be a pretty routine deployment.
Verified Purchase
Helpful 10
Comment 0

E***l

Argentina

May 13, 2022
5.0
It does not need to be used with the enclosure, it can be directly installed on the rack, a great product. Thanks FS for solving my problem and exceeding my expectations.
Verified Purchase
Helpful 1
Comment 0

R***d

Germany

August 29, 2019
5.0
The jacks on the panel are sturdy. The connectors of the cables can be fixed on them very well. I think they help me a lot!
Verified Purchase
Helpful 1
Comment 0
See all reviews
Resources
Recently Viewed