FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about S3410-10TF-P.
01:03
This picture is about S3410-10TF-P.
This picture is about S3410-10TF-P.
This picture is about S3410-10TF-P.
This picture is about S3410-10TF-P.
This picture is about S3410-10TF-P.
This picture is about S3410-10TF-P.
This picture is about S3410-10TF-P.
This picture is about S3410-10TF-P.
This picture is about S3410-10TF-P.
This picture is about S3410-10TF-P.
This picture is about S3410-10TF-P.

S3410-10TF-P, 10-Port Gigabit Ethernet L2+ PoE+ Switch, 8 x PoE+ Ports @125W, with 2 x 1Gb SFP Uplinks, Broadcom Chip, Fanless

#115387
#115387

Broadcom 125W Airware Cloud VRRP

299,00 € (Excl. VAT)
FS P/N: S3410-10TF-P
355,81 € (Incl. VAT)
FS P/N: S3410-10TF-P
3K Sold
35 Reviews
79 Questions
90 in DE Warehouse, Get it by 24 May, 2024
73 in Global Warehouse, Get it by 31 May, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

10-Port Gigabit Ethernet L2+ PoE+ Switch, 8x PoE+ Ports @125W, with 2x 1Gb SFP Uplinks, Broadcom Chip, Fanless

S3410-10TF-P 10-port managed PoE+ switch is equipped with 10x 10/100/1000BASE-T ports and 2x 1Gb SFP uplinks. 8x RJ45 ports support both IEEE 802.3af PoE and IEEE 802.3at PoE+ (up to 30W per port) for powering attached IP phones, wireless access points, or other standards-compliant PoE and PoE+ end network devices. Fanless design ensures noise-free switch operation, reduced cost and power consumption. The stability of the switch is guaranteed by the use of Broadcom Chips. Secure and simple access for users and loT with FS Airware Cloud. This energy-efficient access switch delivers a compact and cost-effective solution for small open office deployments and commercial applications.

Specifications
Ports
10x 10/100/1000BASE-T RJ45 | 2x 1G SFP
PoE Standard
IEEE 802.3af/at
Switch Chip
BCM56150
Stacking
Not support
Switching Capacity
40 Gbps
ARP Table
1000
Forwarding Rate
30 Mpps
Number of VLANs
4K
Max. Power Consumption
20W (165W with PoE)
MAC Address
16K
Power Budget
125W
Jumbo Frame
9,216
Flash Memory
256MB
Total number of IPv4 routes
64
Packet Buffer
1.5MB
Management
SNMPv1/v2/v3, RMON, Syslog, sFLOW, CLI, WEB
Power Supply
1 Built-in
Dimensions (HxWxD)
1.73''x13.39''x10.24'' (44x340x260mm)
Fan Number
Fanless
Mounting Options
Desktop or Rackmount or Wall-mount
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

See more
Enterprise SOHO Network Solution
View products
Wireless Solution Based on Airware
View products
Medium and Large Campus Surveillance Solution
View products
Versatile PoE Access for Small Office
View products
Bandwidth Upgrade
View products

Features

Cloud Platform Enables Unified Management of Branch Networks

Airware unifies the management of network devices, suitable for industries that have branches, like hotel chains, retail chains, company branches, university branches, etc.

10 Ports Managed PoE+ Switch in Multiple Scenarios
Equipped with 8× PoE+ access ports to transfer data and power a variety of devices, 2x 1G SFP uplinks provide fiber connectivity options.
BCM56150
Broadcom Chip
40 Gbps
Switching Capacity
30 Mpps
Forwarding Rate
Fanless Design, Ultra Quiet for Your Ultra Convenience
Low-power noise-free design, supporting secure desktop connection, suitable for deployments in working areas or home scenarios.
Silent Operation
Natural Heat Dissipation
EEE and Power Saving
Voice VLAN Gives Priority to Guaranteeing VoIP Quality

Voice VLAN makes VoIP do not have to contend with all the broadcasts and other traffic from the data VLAN, ensuring it is transmitted preferentially, reducing packet loss and latency.

ERPS Enables Failover Protection in Sub-50ms
ERPS (Ethernet Ring Protection Switching) implements loop blocking and link recovery faster than
STP on the main device, and can effectively add redundancy and up-time protection to any network.
Block the RPL owner to avoid sending data endlessly in a loop
Unblock RPL owner to ensure non-stop traffic forwarding
DHCP Accelerates Network Deployment

DHCP (Dynamic Host Configure Protocol) dynamically allocates IP addresses, simplifies IP address management, and saves more management time.

SSH (Secure Shell) Protocol Provides Secure Remote Access

SSH uses the key login function to encrypt and verify network data, provide secure remote access connections to network devices, and effectively ensure the development of users' network services.

Cloud-based Network
Configuration and debugging online optimized remotely with Airware and Airbox network.
Cloud Operation and Maintenance
24H Network Optimization
Real-time Early Warning
Fault Location​
RJ45 Ports
10x 100/1000M
24x 100/1000M
48x 100/1000M
48x 100/1000M
24x 100M/1000M
/2.5G/5G/10G-T
Fiber Ports
2x 1G SFP
2x 1G SFP
(2 Combo)
2x 10G SFP+
2x 1G SFP
(2 Combo)
2x 10G SFP+
4x 10G SFP+
4x 10G SFP+,
4x 25G SFP28
PoE Ports
8 PoE/4 PoE+
24x PoE+
48 PoE/24 PoE+
48 PoE/24 PoE+
24 PoE+/8 PoE++
PoE Budget
125W
740W
740W
740W
740W
Management Layer
L2+
L2+
L2+
L3
L3
Stacking
Up to 4 Units
Up to 4 Units
Up to 8 Units
Up to 2 Units
Power Supply
1 Built-in
1+1 Redundant Hot-swappable
1+1 Redundant Hot-swappable
1+1 Redundant Hot-swappable
1+1 Redundant Hot-swappable
Fan
Fanless
2 Built-in Smart Fans
2 Built-in Smart Fans
3 Built-in Smart Fans
2+1 Hot-swappable Smart Fans
QoS, IGMP Snooping, Link Aggregation, IPv6, L3 Static Routing, RIP, OSPF
yesyesyesyesyes
Advanced Security
yesyesyesyesyes
Specifications

10-Port Gigabit Ethernet L2+ PoE+ Switch, 8x PoE+ Ports @125W, with 2x 1Gb SFP Uplinks, Broadcom Chip, Fanless

S3410-10TF-P 10-port managed PoE+ switch is equipped with 10x 10/100/1000BASE-T ports and 2x 1Gb SFP uplinks. 8x RJ45 ports support both IEEE 802.3af PoE and IEEE 802.3at PoE+ (up to 30W per port) for powering attached IP phones, wireless access points, or other standards-compliant PoE and PoE+ end network devices. Fanless design ensures noise-free switch operation, reduced cost and power consumption. The stability of the switch is guaranteed by the use of Broadcom Chips. Secure and simple access for users and loT with FS Airware Cloud. This energy-efficient access switch delivers a compact and cost-effective solution for small open office deployments and commercial applications.

Specifications
Ports
10x 10/100/1000BASE-T RJ45 | 2x 1G SFP
PoE Standard
IEEE 802.3af/at
Switch Chip
BCM56150
Stacking
Not support
Switching Capacity
40 Gbps
ARP Table
1000
Forwarding Rate
30 Mpps
Number of VLANs
4K
Max. Power Consumption
20W (165W with PoE)
MAC Address
16K
Power Budget
125W
Jumbo Frame
9,216
Flash Memory
256MB
Total number of IPv4 routes
64
Packet Buffer
1.5MB
Management
SNMPv1/v2/v3, RMON, Syslog, sFLOW, CLI, WEB
Power Supply
1 Built-in
Dimensions (HxWxD)
1.73''x13.39''x10.24'' (44x340x260mm)
Fan Number
Fanless
Mounting Options
Desktop or Rackmount or Wall-mount
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
See more
Enterprise SOHO Network Solution
View products
Wireless Solution Based on Airware
View products
Medium and Large Campus Surveillance Solution
View products
Versatile PoE Access for Small Office
View products
Bandwidth Upgrade
View products
Features
Cloud Platform Enables Unified Management of Branch Networks

Airware unifies the management of network devices, suitable for industries that have branches, like hotel chains, retail chains, company branches, university branches, etc.

10 Ports Managed PoE+ Switch in Multiple Scenarios
Equipped with 8× PoE+ access ports to transfer data and power a variety of devices, 2x 1G SFP uplinks provide fiber connectivity options.
BCM56150
Broadcom Chip
40 Gbps
Switching Capacity
30 Mpps
Forwarding Rate
Fanless Design, Ultra Quiet for Your Ultra Convenience
Low-power noise-free design, supporting secure desktop connection, suitable for deployments in working areas or home scenarios.
Silent Operation
Natural Heat Dissipation
EEE and Power Saving
Voice VLAN Gives Priority to Guaranteeing VoIP Quality

Voice VLAN makes VoIP do not have to contend with all the broadcasts and other traffic from the data VLAN, ensuring it is transmitted preferentially, reducing packet loss and latency.

ERPS Enables Failover Protection in Sub-50ms
ERPS (Ethernet Ring Protection Switching) implements loop blocking and link recovery faster than
STP on the main device, and can effectively add redundancy and up-time protection to any network.
Block the RPL owner to avoid sending data endlessly in a loop
Unblock RPL owner to ensure non-stop traffic forwarding
DHCP Accelerates Network Deployment

DHCP (Dynamic Host Configure Protocol) dynamically allocates IP addresses, simplifies IP address management, and saves more management time.

SSH (Secure Shell) Protocol Provides Secure Remote Access

SSH uses the key login function to encrypt and verify network data, provide secure remote access connections to network devices, and effectively ensure the development of users' network services.

Cloud-based Network
Configuration and debugging online optimized remotely with Airware and Airbox network.
Cloud Operation and Maintenance
24H Network Optimization
Real-time Early Warning
Fault Location​
RJ45 Ports
10x 100/1000M
24x 100/1000M
48x 100/1000M
48x 100/1000M
24x 100M/1000M
/2.5G/5G/10G-T
Fiber Ports
2x 1G SFP
2x 1G SFP
(2 Combo)
2x 10G SFP+
2x 1G SFP
(2 Combo)
2x 10G SFP+
4x 10G SFP+
4x 10G SFP+,
4x 25G SFP28
PoE Ports
8 PoE/4 PoE+
24x PoE+
48 PoE/24 PoE+
48 PoE/24 PoE+
24 PoE+/8 PoE++
PoE Budget
125W
740W
740W
740W
740W
Management Layer
L2+
L2+
L2+
L3
L3
Stacking
Up to 4 Units
Up to 4 Units
Up to 8 Units
Up to 2 Units
Power Supply
1 Built-in
1+1 Redundant Hot-swappable
1+1 Redundant Hot-swappable
1+1 Redundant Hot-swappable
1+1 Redundant Hot-swappable
Fan
Fanless
2 Built-in Smart Fans
2 Built-in Smart Fans
3 Built-in Smart Fans
2+1 Hot-swappable Smart Fans
QoS, IGMP Snooping, Link Aggregation, IPv6, L3 Static Routing, RIP, OSPF
yesyesyesyesyes
Advanced Security
yesyesyesyesyes

Questions & Answers

Customer Reviews

Resources

299,00 € (Excl. VAT)

355,81 € (Incl. VAT)

90 in DE Warehouse
73 in Global Warehouse